품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0217 - Pull handles
KIPP USA
Pull Handles
Aluminum Handles
Powered by
CAD모델 선택
{kipp_usa/buegelgriffe/aluminum_handles/06933.prj},{NB=K0217.23501},{BESTKIPPUSA=K0217.23501},{FARBE=Griffsteg schwarz eloxiert},{A=235},{B=12},{D=M5},{H=40},{L=249},{TRAG=1000},{GEW=0.0529},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245125593},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0217.05501
K0217.05501
Connecting bridge black a...
55
12
M5
40
69
1000
0.0288
Yes
4059245125494
31.12.2099
98% Warenverfügbarkeit. N...
K0217.08801
K0217.08801
Connecting bridge black a...
88
12
M5
40
102
1000
0.0333
Yes
4059245125517
31.12.2099
98% Warenverfügbarkeit. N...
K0217.10001
K0217.10001
Connecting bridge black a...
100
12
M5
40
114
1000
0.0352
Yes
4059245125531
31.12.2099
98% Warenverfügbarkeit. N...
K0217.12001
K0217.12001
Connecting bridge black a...
120
12
M5
40
134
1000
0.0365
Yes
4059245125555
31.12.2099
98% Warenverfügbarkeit. N...
K0217.18001
K0217.18001
Connecting bridge black a...
180
12
M5
40
194
1000
0.0463
Yes
4059245125579
31.12.2099
98% Warenverfügbarkeit. N...
K0217.23501
K0217.23501
Connecting bridge black a...
235
12
M5
40
249
1000
0.0529
Yes
4059245125593
31.12.2099
98% Warenverfügbarkeit. N...
K0217.05503
K0217.05503
Connecting bridge natural...
55
12
M5
40
69
1000
0.0289
Yes
4059245125500
31.12.2099
98% Warenverfügbarkeit. N...
K0217.08803
K0217.08803
Connecting bridge natural...
88
12
M5
40
102
1000
0.0338
Yes
4059245125524
31.12.2099
98% Warenverfügbarkeit. N...
K0217.10003
K0217.10003
Connecting bridge natural...
100
12
M5
40
114
1000
0.0345
Yes
4059245125548
31.12.2099
98% Warenverfügbarkeit. N...
K0217.12003
K0217.12003
Connecting bridge natural...
120
12
M5
40
134
1000
0.0379
Yes
4059245125562
31.12.2099
98% Warenverfügbarkeit. N...
K0217.18003
K0217.18003
Connecting bridge natural...
180
12
M5
40
194
1000
0.0459
Yes
4059245125586
31.12.2099
98% Warenverfügbarkeit. N...
K0217.23503
K0217.23503
Connecting bridge natural...
235
12
M5
40
249
1000
0.0531
Yes
4059245125609
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성