目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0202 - Pull Handles aluminium
KIPP USA
Product lines KIPP Inc.
19" TECHNOLOGY
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/19_zoll_technology/06918.prj},{NB=K0202.250051},{BESTKIPPUSA=K0202.250051},{FARBE=schwarz eloxiert},{A=250},{B=12},{D=M5},{H=40},{L=258},{TRAG=500},{GEW=0.0707},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245123537},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0202.055051
K0202.055051
black anodized
55
12
M5
40
63
500
0.0263
Yes
4059245123391
31.12.2099
98% Warenverfügbarkeit. N...
K0202.088051
K0202.088051
black anodized
88
12
M5
40
96
500
0.0334
Yes
4059245123414
31.12.2099
98% Warenverfügbarkeit. N...
K0202.100051
K0202.100051
black anodized
100
12
M5
40
108
500
0.0356
Yes
4059245123438
31.12.2099
98% Warenverfügbarkeit. N...
K0202.120051
K0202.120051
black anodized
120
12
M5
40
128
500
0.0406
Yes
4059245123452
31.12.2099
98% Warenverfügbarkeit. N...
K0202.180051
K0202.180051
black anodized
180
12
M5
40
188
500
0.0543
Yes
4059245123476
31.12.2099
98% Warenverfügbarkeit. N...
K0202.200051
K0202.200051
black anodized
200
12
M5
40
208
500
0.0586
Yes
4059245123490
31.12.2099
98% Warenverfügbarkeit. N...
K0202.235051
K0202.235051
black anodized
235
12
M5
40
243
500
0.0670
Yes
4059245123513
31.12.2099
98% Warenverfügbarkeit. N...
K0202.250051
K0202.250051
black anodized
250
12
M5
40
258
500
0.0707
Yes
4059245123537
31.12.2099
98% Warenverfügbarkeit. N...
K0202.055053
K0202.055053
natural colour anodized
55
12
M5
40
63
500
0.0256
Yes
4059245123407
31.12.2099
98% Warenverfügbarkeit. N...
K0202.088053
K0202.088053
natural colour anodized
88
12
M5
40
96
500
0.0329
Yes
4059245123421
31.12.2099
98% Warenverfügbarkeit. N...
K0202.100053
K0202.100053
natural colour anodized
100
12
M5
40
108
500
0.0359
Yes
4059245123445
31.12.2099
98% Warenverfügbarkeit. N...
K0202.120053
K0202.120053
natural colour anodized
120
12
M5
40
128
500
0.0405
Yes
4059245123469
31.12.2099
98% Warenverfügbarkeit. N...
K0202.180053
K0202.180053
natural colour anodized
180
12
M5
40
188
500
0.0548
Yes
4059245123483
31.12.2099
98% Warenverfügbarkeit. N...
K0202.200053
K0202.200053
natural colour anodized
200
12
M5
40
208
500
0.0579
Yes
4059245123506
31.12.2099
98% Warenverfügbarkeit. N...
K0202.235053
K0202.235053
natural colour anodized
235
12
M5
40
243
500
0.0676
Yes
4059245123520
31.12.2099
98% Warenverfügbarkeit. N...
K0202.250053
K0202.250053
natural colour anodized
250
12
M5
40
258
500
0.0691
Yes
4059245123544
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0646 - Cam Levers with plastic handle with internal and external thread, s...
KIPP USA
21.05.2024
K0158 - Ball knobs in thermoplastic to DIN 319 extended
KIPP USA
21.05.2024
K0153 - Star grips with projecting steel bush
KIPP USA
21.05.2024
K0122 - Adjustable Handles with protective cap Modern Design Style, Zinc, b...
KIPP USA
21.05.2024
K0123 - Adjustable Handles with protective cap Modern Design Style, Zinc, b...
KIPP USA
21.05.2024
K0124 - Adjustable Handles with protective cap Modern Design Style, stainle...
KIPP USA
21.05.2024
K0252 - Adjustable Handles ECO external thread
KIPP USA
21.05.2024
K0046 - Adjustable Latches screw-on holes visible
KIPP USA
21.05.2024
K0179 - Gear Levers
KIPP USA
21.05.2024
K0123 - Adjustable Handles with protective cap Modern Design Style, Zinc, i...
KIPP USA
21.05.2024
K0693 - Levelling sets with locknut
KIPP USA
21.05.2024
K0694 - Level-compensating components
KIPP USA
21.05.2024
K0645 - Cam levers in stainless steel with internal and external thread
KIPP USA
21.05.2024
K0140 - Knurled Thumb Screws in steel or stainless steel, DIN 464
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表