您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0191 - Pull Handles thermoplastic
KIPP USA
Pull Handles
Thermoplastic and Thermoset Handles
Powered by
CAD模型選擇
{kipp_usa/buegelgriffe/thermoplastic_and_thermoset_handles/06904.prj},{NB=K0191.1160082},{BESTKIPPUSA=K0191.1160082},{AUSF=Orange},{FORM=A},{A=160},{B=28},{C=9},{D=9},{H=45},{L=178},{L1=136},{TRAG=1000},{GEW=0.0766},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245122714},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1.0},{XA=20.000},{XB=113.000},{XC=135.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Length
[mm]
B
width
ⁿ/ₐ
C
height
ⁿ/ₐ
D
diameter
[mm]
H
total height
ⁿ/ₐ
L
Length
[mm]
L1
total length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0191.1120081
K0191.1120081
Black
A
120
26
8
9
42
138
96
1000
0.0562
Yes
4059245122660
31.12.2099
98% Warenverfügbarkeit. N...
K0191.1140081
K0191.1140081
Black
A
140
26
8
9
42
158
116
1000
0.0595
Yes
4059245122684
31.12.2099
98% Warenverfügbarkeit. N...
K0191.1160081
K0191.1160081
Black
A
160
28
9
9
45
178
136
1000
0.0782
Yes
4059245122707
31.12.2099
98% Warenverfügbarkeit. N...
K0191.1120082
K0191.1120082
Orange
A
120
26
8
9
42
138
96
1000
0.0561
Yes
4059245122677
31.12.2099
98% Warenverfügbarkeit. N...
K0191.1140082
K0191.1140082
Orange
A
140
26
8
9
42
158
116
1000
0.0605
Yes
4059245122691
31.12.2099
98% Warenverfügbarkeit. N...
K0191.1160082
K0191.1160082
Orange
A
160
28
9
9
45
178
136
1000
0.0766
Yes
4059245122714
31.12.2099
98% Warenverfügbarkeit. N...
K0191.2120061
K0191.2120061
Black
B
120
26
8
6,6
42
138
96
1000
0.0544
Yes
4059245122721
31.12.2099
98% Warenverfügbarkeit. N...
K0191.2140061
K0191.2140061
Black
B
140
26
8
6,6
42
158
116
1000
0.0630
Yes
4059245122745
31.12.2099
98% Warenverfügbarkeit. N...
K0191.2160061
K0191.2160061
Black
B
160
28
9
6,6
45
178
136
1000
0.0805
Yes
4059245122769
31.12.2099
98% Warenverfügbarkeit. N...
K0191.2120062
K0191.2120062
Orange
B
120
26
8
6,6
42
138
96
1000
0.0590
Yes
4059245122738
31.12.2099
98% Warenverfügbarkeit. N...
K0191.2140062
K0191.2140062
Orange
B
140
26
8
6,6
42
158
116
1000
0.0640
Yes
4059245122752
31.12.2099
98% Warenverfügbarkeit. N...
K0191.2160062
K0191.2160062
Orange
B
160
28
9
6,6
45
178
136
1000
0.0792
Yes
4059245122776
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0435 - Hinges plastic
KIPP USA
08.05.2024
K0795 - Tubular handles round, aluminium
KIPP USA
08.05.2024
K0050 - Adjustable Latches with a movable hook clamp
KIPP USA
08.05.2024
K0114 - Adjustable Tension Levers low profile, internal thread
KIPP USA
08.05.2024
K0048 - Adjustable Lataches screw-on holes visible
KIPP USA
08.05.2024
K0052 - Adjustable Latches heavy-duty model
KIPP USA
08.05.2024
K0694 - Level-compensating components
KIPP USA
08.05.2024
K0420 - Leveling Pads with vibration absorption
KIPP USA
08.05.2024
K0693 - Levelling sets with locknut
KIPP USA
08.05.2024
K0737 - Adjustable Handles straight bolts and internal components in steel,...
KIPP USA
08.05.2024
K0051 - Adjustable Latches
KIPP USA
08.05.2024
K0046 - Adjustable Latches screw-on holes visible
KIPP USA
08.05.2024
K0124 - Adjustable Handles Modern Design Style, stainless steel, external t...
KIPP USA
08.05.2024
K0049 - Adjustable Latches screw-on holes covered
KIPP USA
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表