您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0168 - Machine and Handwheel Handles revolving silimar to DIN 98 Style E, in steel
KIPP USA
Handwheels
Handwheel Handles
Powered by
CAD模型選擇
{kipp_usa/handraeder/handwheel_handles/06308.prj},{NB=K0168.0820067},{BESTKIPPUSA=K0168.0820067},{MATERIAL=Stahl},{D=M 8},{D1=20},{D4=13},{D6=18},{L=13},{L1=67.0},{L3=6.0},{L4=6.0},{SW=4},{GEW=0.1055},{BS=Infotext},{ZTNUSA=},{EAN=4059245070602},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=8.000},{TAB=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D4
diameter
[mm]
D6
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0168.0616055
K0168.0616055
Steel
M 6
16
10
14
11
54.5
5.5
5.0
3
0.0548
4059245070596
31.12.2099
98% Warenverfügbarkeit. N...
K0168.0820067
K0168.0820067
Steel
M 8
20
13
18
13
67.0
6.0
6.0
4
0.1055
4059245070602
31.12.2099
98% Warenverfügbarkeit. N...
K0168.1025083
K0168.1025083
Steel
M 10
25
16
21
13
83.0
8.0
6.5
5
0.1930
4059245070619
31.12.2099
98% Warenverfügbarkeit. N...
K0168.1232105
K0168.1232105
Steel
M 12
32
20
26
16
105.5
10.5
8.0
6
0.4015
4059245070626
31.12.2099
98% Warenverfügbarkeit. N...
K0168.1636117
K0168.1636117
Steel
M 16
36
22
29
26
117.0
11.0
9.0
8
0.5640
4059245070633
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表