您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0150 - Star Grips in stainless steel similar to DIN 6336
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/06194.prj},{NB=K0150.640083X20},{D1=40},{D2=14},{D6=0.0},{H=26},{H3=13},{T=15},{T1=18},{T4=12},{GEW=0.1124},{EAN=4059245258420},{TAB=1},{NDM=8},{NDM1=0.0000},{TYP3=0},{TYP=4},{TYP1=1},{D4X=8.000},{XA=60.000},{XB=7.000},{XC=14.700},{XD=16.000},{XE=4.000},{XF=17.000},{XG=17.400},{XH=4.000},{XI=1.000},{XJ=12.000},{XK=12.000},{XL=1.500},{XM=7.700},{XN=60.000},{XO=1.500},{XP=3.500},{XQ=16.000},{XR=3.000},{XS=5.000},{XT=20.000},{BESTKIPPUSA=K0150.640083X20},{FORM=L},{AUSF=Außengewinde},{AUSF1=gestrahlt},{D=M 8},{L=20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
D
Internal thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D6
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T
depth
[mm]
T1
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0150.232062
K0150.232062
B
through hole
polished
6
32
12
0.0
21
10
0
0
-
0.0519
Yes
4059245042579
31.12.2099
98% Warenverfügbarkeit. N...
K0150.240082
K0150.240082
B
through hole
polished
8
40
14
0.0
26
13
0
0
-
0.1063
Yes
4059245042586
31.12.2099
98% Warenverfügbarkeit. N...
K0150.250102
K0150.250102
B
through hole
polished
10
50
18
0.0
34
17
0
0
-
0.2105
Yes
4059245042593
31.12.2099
98% Warenverfügbarkeit. N...
K0150.263122
K0150.263122
B
through hole
polished
12
63
20
0.0
42
21
0
0
-
0.3548
Yes
4059245042609
31.12.2099
98% Warenverfügbarkeit. N...
K0150.332062
K0150.332062
C
blind hole
polished
6
32
12
0.0
21
10
12
15
-
0.0673
Yes
4059245042616
31.12.2099
98% Warenverfügbarkeit. N...
K0150.340082
K0150.340082
C
blind hole
polished
8
40
14
0.0
26
13
15
18
-
0.1150
Yes
4059245042623
31.12.2099
98% Warenverfügbarkeit. N...
K0150.350102
K0150.350102
C
blind hole
polished
10
50
18
0.0
34
17
18
21
-
0.2180
Yes
4059245042630
31.12.2099
98% Warenverfügbarkeit. N...
K0150.363122
K0150.363122
C
blind hole
polished
12
63
20
0.0
42
21
22
25
-
0.3734
Yes
4059245042647
31.12.2099
98% Warenverfügbarkeit. N...
K0150.432062
K0150.432062
D
tapped and counterbored
polished
M 6
32
12
6.4
21
10
11
0
-
0.0649
Yes
4059245042654
31.12.2099
98% Warenverfügbarkeit. N...
K0150.440082
K0150.440082
D
tapped and counterbored
polished
M 8
40
14
8.4
26
13
14
0
-
0.1062
Yes
4059245042661
31.12.2099
98% Warenverfügbarkeit. N...
K0150.450102
K0150.450102
D
tapped and counterbored
polished
M 10
50
18
10.5
34
17
18
0
-
0.2046
Yes
4059245042678
31.12.2099
98% Warenverfügbarkeit. N...
K0150.463122
K0150.463122
D
tapped and counterbored
polished
M 12
63
20
13.0
42
21
22
0
-
0.3672
Yes
4059245042685
31.12.2099
98% Warenverfügbarkeit. N...
K0150.532062
K0150.532062
E
tapped blind hole
polished
M 6
32
12
0.0
21
10
12
15
-
0.0690
Yes
4059245042692
31.12.2099
98% Warenverfügbarkeit. N...
K0150.540082
K0150.540082
E
tapped blind hole
polished
M 8
40
14
0.0
26
13
15
18
-
0.1130
Yes
4059245042708
31.12.2099
98% Warenverfügbarkeit. N...
K0150.550102
K0150.550102
E
tapped blind hole
polished
M 10
50
18
0.0
34
17
18
21
-
0.2144
Yes
4059245042715
31.12.2099
98% Warenverfügbarkeit. N...
K0150.563122
K0150.563122
E
tapped blind hole
polished
M 12
63
20
0.0
42
21
22
25
-
0.3938
Yes
4059245042722
31.12.2099
98% Warenverfügbarkeit. N...
K0150.232063
K0150.232063
B
through hole
blasted
6
32
12
0.0
21
10
0
0
-
0.0520
Yes
4059245230853
31.12.2099
98% Warenverfügbarkeit. N...
K0150.240083
K0150.240083
B
through hole
blasted
8
40
14
0.0
26
13
0
0
-
0.0982
Yes
4059245230860
31.12.2099
98% Warenverfügbarkeit. N...
K0150.250103
K0150.250103
B
through hole
blasted
10
50
18
0.0
34
17
0
0
-
0.2021
Yes
4059245230877
31.12.2099
98% Warenverfügbarkeit. N...
K0150.263123
K0150.263123
B
through hole
blasted
12
63
20
0.0
42
21
0
0
-
0.3662
Yes
4059245230884
31.12.2099
98% Warenverfügbarkeit. N...
K0150.332063
K0150.332063
C
blind hole
blasted
6
32
12
0.0
21
10
12
15
-
0.0528
Yes
4059245230891
31.12.2099
98% Warenverfügbarkeit. N...
K0150.340083
K0150.340083
C
blind hole
blasted
8
40
14
0.0
26
13
15
18
-
0.1004
Yes
4059245230907
31.12.2099
98% Warenverfügbarkeit. N...
K0150.350103
K0150.350103
C
blind hole
blasted
10
50
18
0.0
34
17
18
21
-
0.2090
Yes
4059245230914
31.12.2099
98% Warenverfügbarkeit. N...
K0150.363123
K0150.363123
C
blind hole
blasted
12
63
20
0.0
42
21
22
25
-
0.3777
Yes
4059245230921
31.12.2099
98% Warenverfügbarkeit. N...
K0150.432063
K0150.432063
D
tapped and counterbored
blasted
M 6
32
12
6.4
21
10
11
0
-
0.0520
Yes
4059245230938
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0155 - Star Grips similar to DIN 6336
KIPP USA
05.06.2024
K0154 - Star Grips steel parts in stainless steel similar to DIN 6336
KIPP USA
05.06.2024
K0146 - Palm Grips in stainless steel similar to DIN 6335
KIPP USA
05.06.2024
K0274 - Mini Wings
KIPP USA
05.06.2024
K0274 - Wing grips
KIPP USA
05.06.2024
KSM-PF - Seven Lobe Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
K0250 - Mushroom Knobs stainless steel
KIPP USA
05.06.2024
K0273 - Wing Grips stainless steel
KIPP USA
05.06.2024
K0153 - Star grips with projecting steel bush
KIPP USA
05.06.2024
K0247 - Knurled Knobs
KIPP USA
05.06.2024
03320 - Cylindrical pins to DIN 6325
norelem
30.05.2024
K0140 - Knurled Thumb Screws in steel or stainless steel, DIN 464
KIPP USA
05.06.2024
K0251 - Mushroom Knobs with external thread
KIPP USA
05.06.2024
K0150 - Star grips in stainless steel, similar to DIN 6336
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表