您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0124 - Adjustable Handles Modern Design Style, stainless steel, internal thread
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/06454.prj},{NB=K0124.208153},{GR=2},{T=12},{D=13.5},{D1=18.5},{D2=19.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.0895},{EAN=4059245231058},{TYP=2.000},{NDM=8},{NDM1=0.0000},{TYP1=1},{TYP2=1},{TYP3=1},{XA=62.500},{XB=53.600},{XC=46.380},{XD=16.800},{XE=5.700},{XF=3.800},{XG=20.700},{XH=9.300},{XI=33.700},{XJ=0.300},{XK=217.800},{XL=31.700},{XM=7.000},{XN=9.200},{XO=40.100},{XP=2.500},{XQ=60.800},{XR=4.000},{XS=6.000},{XT=32.900},{XU=37.000},{XV=174.600},{XW=19.900},{XX=56.600},{XY=13.900},{XZ=8.000},{XA1=12.900},{XB1=3.800},{XC1=10.000},{XD1=1.800},{XE1=61.000},{XF1=8.000},{XG1=27.100},{XH1=26.800},{XI1=39.500},{XJ1=25.500},{XK1=3.700},{XL1=50.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBEGK
Farbe Grundkörper
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0124.104
K0124.104
stainless steel
elektrolytisch poliert
1
M 4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0374
Yes
4059245086252
31.12.2099
98% Warenverfügbarkeit. N...
K0124.105
K0124.105
stainless steel
elektrolytisch poliert
1
M 5
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0367
Yes
4059245086269
31.12.2099
98% Warenverfügbarkeit. N...
K0124.106
K0124.106
stainless steel
elektrolytisch poliert
1
M 6
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0357
Yes
4059245086276
31.12.2099
98% Warenverfügbarkeit. N...
K0124.206
K0124.206
stainless steel
elektrolytisch poliert
2
M 6
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0907
Yes
4059245086283
31.12.2099
98% Warenverfügbarkeit. N...
K0124.208
K0124.208
stainless steel
elektrolytisch poliert
2
M 8
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0895
Yes
4059245086290
31.12.2099
98% Warenverfügbarkeit. N...
K0124.308
K0124.308
stainless steel
elektrolytisch poliert
3
M 8
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1467
Yes
4059245086306
31.12.2099
98% Warenverfügbarkeit. N...
K0124.310
K0124.310
stainless steel
elektrolytisch poliert
3
M 10
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1438
Yes
4059245086313
31.12.2099
98% Warenverfügbarkeit. N...
K0124.410
K0124.410
stainless steel
elektrolytisch poliert
4
M 10
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2542
Yes
4059245086320
31.12.2099
98% Warenverfügbarkeit. N...
K0124.412
K0124.412
stainless steel
elektrolytisch poliert
4
M 12
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2467
Yes
4059245086337
31.12.2099
98% Warenverfügbarkeit. N...
K0124.512
K0124.512
stainless steel
elektrolytisch poliert
5
M 12
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3917
Yes
4059245086344
31.12.2099
98% Warenverfügbarkeit. N...
K0124.516
K0124.516
stainless steel
elektrolytisch poliert
5
M 16
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3734
Yes
4059245086351
31.12.2099
98% Warenverfügbarkeit. N...
K0124.104153
K0124.104153
stainless steel
blasded
1
M 4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0374
Yes
4059245231010
31.12.2099
98% Warenverfügbarkeit. N...
K0124.105153
K0124.105153
stainless steel
blasded
1
M 5
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0366
Yes
4059245231027
31.12.2099
98% Warenverfügbarkeit. N...
K0124.106153
K0124.106153
stainless steel
blasded
1
M 6
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0362
Yes
4059245231034
31.12.2099
98% Warenverfügbarkeit. N...
K0124.206153
K0124.206153
stainless steel
blasded
2
M 6
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0914
Yes
4059245231041
31.12.2099
98% Warenverfügbarkeit. N...
K0124.208153
K0124.208153
stainless steel
blasded
2
M 8
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0895
Yes
4059245231058
31.12.2099
98% Warenverfügbarkeit. N...
K0124.308153
K0124.308153
stainless steel
blasded
3
M 8
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1473
Yes
4059245231065
31.12.2099
98% Warenverfügbarkeit. N...
K0124.310153
K0124.310153
stainless steel
blasded
3
M 10
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1437
Yes
4059245231072
31.12.2099
98% Warenverfügbarkeit. N...
K0124.410153
K0124.410153
stainless steel
blasded
4
M 10
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2542
Yes
4059245231089
31.12.2099
98% Warenverfügbarkeit. N...
K0124.412153
K0124.412153
stainless steel
blasded
4
M 12
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2464
Yes
4059245231096
31.12.2099
98% Warenverfügbarkeit. N...
K0124.512153
K0124.512153
stainless steel
blasded
5
M 12
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3917
Yes
4059245231102
31.12.2099
98% Warenverfügbarkeit. N...
K0124.516153
K0124.516153
stainless steel
blasded
5
M 16
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3734
Yes
4059245231119
31.12.2099
98% Warenverfügbarkeit. N...
K0124.1A0
K0124.1A0
stainless steel
polished
1
10-24
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0363
Yes
4059245384754
31.12.2099
98% Warenverfügbarkeit. N...
K0124.1A1
K0124.1A1
stainless steel
polished
1
10-32
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0370
Yes
4059245384761
31.12.2099
98% Warenverfügbarkeit. N...
K0124.1A2
K0124.1A2
stainless steel
polished
1
1/4-20
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0360
Yes
4059245384778
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0122 - Adjustable Handles Modern Design Style, Zinc, bolts and internal co...
KIPP USA
21.05.2024
K0117 - Adjustable Handles Classic Ball Style, Zinc, bolts and internal com...
KIPP USA
21.05.2024
K0648 - Adjustable Cam Levers with plastic handle with external thread, ste...
KIPP USA
21.05.2024
K0658 - Wing grips “Miniwing” tapped through
KIPP USA
21.05.2024
K0435 - Hinges plastic
KIPP USA
21.05.2024
K0368 - Lateral Spring Plungers
KIPP USA
21.05.2024
K0663 - Vertical Toogle Clamps with Safety Interlock with straight foot and...
KIPP USA
21.05.2024
K0255 - Five Lob Grips
KIPP USA
21.05.2024
K0315 - Spring plungers ball style, hexagon socket, steel
KIPP USA
21.05.2024
K0325 - Spring Plungers LONG-LOK, ball style, hexagon socket, steel
KIPP USA
21.05.2024
K0977 - Spring plungers push-pull with rotation lock
KIPP USA
21.05.2024
K0250 - Mushroom Knobs stainless steel
KIPP USA
21.05.2024
K0260 - Knurled Wheels internal components steel
KIPP USA
21.05.2024
K0120 - Adjustable Handles Classic Ball Style, steel, internal thread
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表