您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
MOUNT BALL VALVE (PE Spigot)-DIN/ISO
SEKISUI
Manual Operation Valve
MOUNT BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/mount_ball_valve/mount_ball_valve_pe_spigot_din_asmtab.prj},{NB=JV32PI},{STD=DIN},{A=32},{AX=32},{B=1 1/4},{SD=32},{L=258},{OD=40},{D=0},{S=3.7},{SL=75.00},{H=84},{DU=81},{LH=123},{X=42.0},{M=M5 x 8},{MB=V},{MS=I},{PPATH=parts/mount_ball_valve_pe_spigot_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3.0
[mm]
OD
Ø
[mm]
D
Ø
[mm]
S
[mm]
SL
I
[mm]
H
Max. h
[mm]
DU
ØDu
[mm]
LH
[mm]
X
[mm]
M
Thread
ⁿ/ₐ
JV15PI
JV15PI
DIN
15
1/2
15
210
20
0
1.9
65.00
57
49
95
27.0
M5 x 8
JV20PI
JV20PI
DIN
20
3/4
20
222
25
0
2.3
65.00
63
59
95
32.0
M5 x 8
JV25PI
JV25PI
DIN
25
1
25
237
32
0
2.9
70.00
76
67
123
37.0
M5 x 8
JV32PI
JV32PI
DIN
32
1 1/4
32
258
40
0
3.7
75.00
84
81
123
42.0
M5 x 8
JV40PI
JV40PI
DIN
40
1 1/2
40
292
50
0
4.6
80.00
114
98
158
57.0
M6 x 10
JV50PI
JV50PI
DIN
50
2
50
325
63
0
5.8
90.00
119
120
158
67.0
M6 x 10
JV65PI
JV65PI
DIN
65
2 1/2
65
363
0
75
6.8
100.00
146
150
211
81.0
M6 x 10
JV80PI
JV80PI
DIN
80
3
80
424
0
90
8.2
105.00
169
186
240
99.7
M8 x 10
JV1HPI
JV1HPI
DIN
100
4
100
478
0
110
10.0
110.00
203
228
290
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MOUNT BALL VALVE (Butt Spigot)-DIN/ISO
SEKISUI
24.09.2019
COMPACT BALL VALVE (Thread)-JIS
SEKISUI
09.02.2021
6021 - Standard Ball Valve - Male/Female
Norgren
25.04.2024
MINI BALL VALVE - JIS
SEKISUI
20.02.2024
MOUNT BALL VALVE (TS)-JIS
SEKISUI
24.09.2019
CHECK VALVE BALL TYPE (Socket)-DIN
SEKISUI
09.02.2021
SJSRN - Low Pressure Screw Fittings - Brass Nipples
Misumi
29.05.2023
ALI5-P-FCI - Cross gears
MecVel
12.09.2023
MOUNT BALL VALVE (PE Spigot)-JIS
SEKISUI
24.09.2019
QH - ball valve
Festo
29.08.2023
4.22 - PE NONRETURN VALVE
VDL
23.02.2023
BALL VALVE (Butt Spigot)-DIN/ISO
SEKISUI
09.02.2021
Modèle 50831 - EX-proof limit switch box (O/C position sensing) for 90° pne...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
BALL VALVE (Flange)-JIS
SEKISUI
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表