您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JL One piece extension plug with outside thread - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
CAD模型選擇
{dme/d_m_e_euro/7/jl_6.prj},{NB=JL8832410},{REF=JL8832410},{REFOLD=JL 8832-410},{RP=1/4\" BSP},{A=21},{B=21},{L=100},{L1=60},{SW=8},{JL=8},{RPA=13.157},{RPB=11.445},{V1=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Catalog number
ⁿ/ₐ
RP
Thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
JL
Diameter
ⁿ/ₐ
JL8832850
JL8832850
1/8" BSP
50
26
8
JL8832810
JL8832810
1/8" BSP
100
60
8
JL8832815
JL8832815
1/8" BSP
150
60
8
JL8832820
JL8832820
1/8" BSP
200
60
8
JL8832825
JL8832825
1/8" BSP
250
60
8
JL8832450
JL8832450
1/4" BSP
50
26
8
JL8832410
JL8832410
1/4" BSP
100
60
8
JL8832415
JL8832415
1/4" BSP
150
60
8
JL8832420
JL8832420
1/4" BSP
200
60
8
JL8832425
JL8832425
1/4" BSP
250
60
8
JL2832315
JL2832315
3/8" BSP
150
60
12
JL2832320
JL2832320
3/8" BSP
200
60
12
JL2832215
JL2832215
1/2" BSP
150
60
12
JL2832220
JL2832220
1/2" BSP
200
60
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JL Plug with outside thread - DME
D-M-E
08.08.2018
VL Extension pipes - DME
D-M-E
22.05.2024
JL Connector with inside thread - DME
D-M-E
22.05.2024
JL Connector 135° with inside thread - DME
D-M-E
22.05.2024
JL Plug with inside thread - DME
D-M-E
22.05.2024
N Adapters - DME
D-M-E
22.05.2024
FA Date stamps - remove inner insert from the outer insert using a screwdri...
D-M-E
22.05.2024
Clevis Pin with E-Rings
Nason
04.08.2020
TD - Snap Disc Temperature Switch - Setpoint 150F – 300F
Nason
21.03.2024
SM - Fixed Setpoint Low-Pressure Switch - 250 psi Max Operating Pressure
Nason
21.03.2024
CF - Fixed Setpoint High-Pressure Switch - 5000 psi Max Operating Pressure
Nason
21.03.2024
WDN Series - Repairable, Stainless Steel
Nason
23.02.2024
Alignment Couplers
Nason
04.08.2020
MM - Fixed Setpoint Low-Pressure Switch - 600 psi Max Operating Pressure
Nason
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表