您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
J, JH, MJ-1, MJH-1 - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
Needle Roller Bearings
Drawn Cup Needle Roller Bearings
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/drawn_cup_needle_roller/j_jh.prj},{NB=J-1212},{SIZE=0.7500 / 1.0000 / 0.750},{BPN=J-1212},{BPN1=MJ-12121},{HELP=1},{FWMM=19.050},{DMM=25.400},{CMM=19.05},{BD=J},{YMM=1.02},{CRKN=15.52},{CRLBF=3490},{COKN=21.62},{COLBF=4860},{CU=3.35},{NG=11000},{NO=18000},{WJKG=0.020},{WJLBS=0.045},{WMKG=0.025},{WMLBS=0.054},{RD=0.09835},{RL=0.551},{Z=17},{STOCK=0.02640},{FLANGE=0.02376},{RS=0.02951},{INR=0.01500},{OUTR=0.04140},{RR=0.009835},{SC=0.01000},{RC=0.00500},{RW=0.68248}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SIZE
Inside Dia. / Outer Dia. / Width
[Inch]
SHAFT
Shaft Dia.
[Inch]
FW
Fw - Inside Diameter
[mm/INCH]
D
D - Outer Diameter
[mm/INCH]
C
C - Width
[mm/INCH]
Y
Y - Max.
[mm/INCH]
CR
C - Dynamic Load Rating
[kN/lbf]
CO
C0 - Static Load Rating
[kN/lbf]
CU
Cu - Fatigue Load Limit
[kN]
NG
Speed Ratings - Grease
[r/min]
NO
Speed Ratings - Oil
[r/min]
WEIGHT
Approx. Wt.
[kg/lbs]
JP-23-F
JP-23-F
0.1250 / 0.2500 / 0.188
1/8
3.175 / 0.1250
6.350 / 0.2500
4.78 / 0.188
-
0.89 / 200
0.62 / 140
0.100
33000
51000
0.001 / 0.001
JP-24-F
JP-24-F
0.1250 / 0.2500 / 0.250
1/8
3.175 / 0.1250
6.350 / 0.2500
6.35 / 0.250
-
1.33 / 300
1.02 / 230
0.150
33000
51000
0.001 / 0.001
JP-2 1/2 3F
JP-2 1/2 3F
0.1563 / 0.2812 / 0.188
5/32
3.970 / 0.1563
7.142 / 0.2812
4.78 / 0.188
-
0.93 / 210
0.62 / 140
0.110
31000
47000
0.001 / 0.001
JP-33-F
JP-33-F
0.1875 / 0.3438 / 0.188
3/16
4.763 / 0.1875
8.733 / 0.3438
4.77 / 0.188
-
1.07 / 240
0.71 / 160
0.120
25000
38000
0.001 / 0.002
JP-34-F
JP-34-F
0.1875 / 0.3438 / 0.250
3/16
4.763 / 0.1875
8.733 / 0.3438
6.35 / 0.250
-
1.60 / 360
1.25 / 280
0.200
25000
38000
0.001 / 0.002
J-36
J-36
0.1875 / 0.3438 / 0.375
3/16
4.763 / 0.1875
8.733 / 0.3438
9.53 / 0.375
-
2.27 / 510
1.91 / 430
0.290
25000
38000
0.002 / 0.004
J-45
J-45
0.2500 / 0.4375 / 0.312
1/4
6.350 / 0.2500
11.113 / 0.4375
7.92 / 0.312
-
2.22 / 500
1.73 / 390
0.300
20000
30000
0.003 / 0.006
J-47
J-47
0.2500 / 0.4375 / 0.438
1/4
6.350 / 0.2500
11.113 / 0.4375
11.13 / 0.438
-
3.38 / 760
3.02 / 680
0.450
20000
30000
0.004 / 0.008
J-55
J-55
0.3125 / 0.5000 / 0.312
5/16
7.938 / 0.3125
12.700 / 0.5000
7.92 / 0.312
-
2.40 / 540
2.00 / 450
0.340
18000
28000
0.003 / 0.007
J-57
J-57
0.3125 / 0.5000 / 0.438
5/16
7.938 / 0.3125
12.700 / 0.5000
11.13 / 0.438
-
4.05 / 910
3.91 / 880
0.590
18000
28000
0.004 / 0.009
JH-57
JH-57
0.3125 / 0.5625 / 0.438
5/16
7.938 / 0.3125
14.288 / 0.5625
11.13 / 0.438
-
4.63 / 1040
3.78 / 850
0.570
14000
22000
0.006 / 0.013
J-65
J-65
0.3750 / 0.5625 / 0.312
3/8
9.525 / 0.3750
14.288 / 0.5625
7.92 / 0.312
-
2.76 / 620
2.49 / 560
0.430
18000
27000
0.004 / 0.008
J-66
J-66
0.3750 / 0.5625 / 0.375
3/8
9.525 / 0.3750
14.288 / 0.5625
9.53 / 0.375
-
3.51 / 790
3.47 / 780
0.530
18000
27000
0.004 / 0.009
J-68
J-68
0.3750 / 0.5625 / 0.500
3/8
9.525 / 0.3750
14.288 / 0.5625
12.70 / 0.500
-
5.20 / 1170
5.74 / 1290
0.860
18000
27000
0.005 / 0.012
JH-68
JH-68
0.3750 / 0.6250 / 0.500
3/8
9.525 / 0.3750
15.875 / 0.6250
12.70 / 0.500
-
6.58 / 1480
6.09 / 1370
0.920
13000
20000
0.008 / 0.017
J-78
J-78
0.4375 / 0.6250 / 0.500
7/16
11.113 / 0.4375
15.875 / 0.6250
12.70 / 0.500
-
6.36 / 1430
7.70 / 1730
1.15
17000
26000
0.006 / 0.014
JH-78
JH-78
0.4375 / 0.6875 / 0.500
7/16
11.113 / 0.4375
17.463 / 0.6875
12.70 / 0.500
-
7.12 / 1600
6.89 / 1550
1.05
13000
19000
0.009 / 0.019
J-85
J-85
0.5000 / 0.6875 / 0.312
1/2
12.700 / 0.5000
17.463 / 0.6875
7.92 / 0.312
-
3.47 / 780
3.65 / 820
0.63
16000
25000
0.005 / 0.010
J-86
J-86
0.5000 / 0.6875 / 0.375
1/2
12.700 / 0.5000
17.463 / 0.6875
9.53 / 0.375
-
4.67 / 1050
5.38 / 1210
0.83
16000
25000
0.005 / 0.011
J-88
J-88
0.5000 / 0.6875 / 0.500
1/2
12.700 / 0.5000
17.463 / 0.6875
12.70 / 0.500
-
6.32 / 1420
7.92 / 1780
1.20
16000
25000
0.007 / 0.015
J-812
J-812
0.5000 / 0.6875 / 0.750
1/2
12.700 / 0.5000
17.463 / 0.6875
19.05 / 0.750
-
10.23 / 2300
14.72 / 3310
2.25
16000
25000
0.010 / 0.023
JH-87
JH-87
0.5000 / 0.7500 / 0.438
1/2
12.700 / 0.5000
19.050 / 0.7500
11.13 / 0.438
-
6.41 / 1440
6.18 / 1390
0.95
12000
19000
0.009 / 0.019
JH-88
JH-88
0.5000 / 0.7500 / 0.500
1/2
12.700 / 0.5000
19.050 / 0.7500
12.70 / 0.500
-
7.56 / 1700
7.70 / 1730
1.15
12000
19000
0.010 / 0.022
JH-812
JH-812
0.5000 / 0.7500 / 0.750
1/2
12.700 / 0.5000
19.050 / 0.7500
19.05 / 0.750
-
12.32 / 2770
14.41 / 3240
2.25
12000
19000
0.015 / 0.032
J-97
J-97
0.5625 / 0.7500 / 0.438
9/16
14.288 / 0.5625
19.050 / 0.7500
11.13 / 0.438
-
5.47 / 1230
6.81 / 1530
1.05
16000
25000
0.007 / 0.016
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表