您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PMT.101 - Indexing plungers with rest position
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
PMT.101
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/pmt101/pmt101_asmtab.prj},{NB=Indexing plungers with rest position PMT.101-10-M20x1.5-AK-C6(0)},{CODE=51632-C6},{DESCRIPTION=PMT.101-10-M20x1.5-AK-C6},{POS=0},{DIM01=10},{DIM02=M20x1.5},{DIM03=48},{DIM04=31},{DIM05=33},{DIM06=10},{DIM07=10},{DIM08=11},{DIM09=22},{DIM10=30},{DIM11=19},{DIM12=45},{DIM13=25},{DIM14=7700},{WEIGHT=69},{DIM088=30},{NDM=20.000},{KDM=18.160},{L=27.000},{L2=17.000},{L3=11},{D1=18.500},{SW=30.000},{SWH=10.000},{SIZE=2.000},{PPATH=pmt101_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
DESCRIPTION
ⁿ/ₐ
DIM01
d -0.15/-0.1
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
s
[mm]
DIM10
s1
[mm]
DIM11
Preload
[N]
DIM12
Max. load
[N]
DIM13
Max. tightening torque
[Nm]
DIM14
Static load at breakage
[F[N]]
WEIGHT
Weight
[g]
Indexing plungers with re...
51601
PMT.101-5-M10x1-A
5
M10x1
29
21
17
5
5
-
12
-
7
17
6
2300
13
Indexing plungers with re...
51601-C6
PMT.101-5-M10x1-A-C6
5
M10x1
29
21
17
5
5
-
12
-
7
17
6
2300
13
Indexing plungers with re...
51602
PMT.101-6-M12x1.5-A
6
M12x1.5
35
25
20
6
6
-
14
-
9
24
10
3500
20
Indexing plungers with re...
51602-C6
PMT.101-6-M12x1.5-A-C6
6
M12x1.5
35
25
20
6
6
-
14
-
9
24
10
3500
20
Indexing plungers with re...
51611
PMT.101-8-M16x1.5-A
8
M16x1.5
43
31
26
8
8
-
19
-
11
30
18
5900
25
Indexing plungers with re...
51611-C6
PMT.101-8-M16x1.5-A-C6
8
M16x1.5
43
31
26
8
8
-
19
-
11
30
18
5900
25
Indexing plungers with re...
51612
PMT.101-10-M20x1.5-A
10
M20x1.5
48
31
33
10
10
-
22
-
19
45
25
7700
32
Indexing plungers with re...
51612-C6
PMT.101-10-M20x1.5-A-C6
10
M20x1.5
48
31
33
10
10
-
22
-
19
45
25
7700
32
Indexing plungers with re...
51621
PMT.101-5-M10x1-AK
5
M10x1
29
21
17
5
5
7
12
16
7
17
6
2300
23
Indexing plungers with re...
51621-C6
PMT.101-5-M10x1-AK-C6
5
M10x1
29
21
17
5
5
7
12
16
7
17
6
2300
23
Indexing plungers with re...
51622
PMT.101-6-M12x1.5-AK
6
M12x1.5
35
25
20
6
6
8
14
19
9
24
10
3500
33
Indexing plungers with re...
51622-C6
PMT.101-6-M12x1.5-AK-C6
6
M12x1.5
35
25
20
6
6
8
14
19
9
24
10
3500
33
Indexing plungers with re...
51631
PMT.101-8-M16x1.5-AK
8
M16x1.5
43
31
26
8
8
10
19
24
11
30
18
5900
50
Indexing plungers with re...
51631-C6
PMT.101-8-M16x1.5-AK-C6
8
M16x1.5
43
31
26
8
8
10
19
24
11
30
18
5900
50
Indexing plungers with re...
51632
PMT.101-10-M20x1.5-AK
10
M20x1.5
48
31
33
10
10
11
22
30
19
45
25
7700
69
Indexing plungers with re...
51632-C6
PMT.101-10-M20x1.5-AK-C6
10
M20x1.5
48
31
33
10
10
11
22
30
19
45
25
7700
69
Indexing plungers with re...
51651
PMT.101-5-M10x1-SST-A
5
M10x1
29
21
17
5
5
-
12
-
7
17
6
1800
13
Indexing plungers with re...
51651-C6
PMT.101-5-M10x1-SST-A-C6
5
M10x1
29
21
17
5
5
-
12
-
7
17
6
1800
13
Indexing plungers with re...
51652
PMT.101-6-M12x1.5-SST-A
6
M12x1.5
35
25
20
6
6
-
14
-
9
24
10
2900
20
Indexing plungers with re...
51652-C6
PMT.101-6-M12x1.5-SST-A-C...
6
M12x1.5
35
25
20
6
6
-
14
-
9
24
10
2900
20
Indexing plungers with re...
51661
PMT.101-8-M16x1.5-SST-A
8
M16x1.5
43
31
26
8
8
-
19
-
11
30
18
4400
25
Indexing plungers with re...
51661-C6
PMT.101-8-M16x1.5-SST-A-C...
8
M16x1.5
43
31
26
8
8
-
19
-
11
30
18
4400
25
Indexing plungers with re...
51662
PMT.101-10-M20x1.5-SST-A
10
M20x1.5
48
31
33
10
10
-
22
-
19
45
25
6800
32
Indexing plungers with re...
51662-C6
PMT.101-10-M20x1.5-SST-A-...
10
M20x1.5
48
31
33
10
10
-
22
-
19
45
25
6800
32
Indexing plungers with re...
51671
PMT.101-5-M10x1-SST-AK
5
M10x1
29
21
17
5
5
7
12
16
7
17
6
1800
23
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表