您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
IH - In-line helical gear reducer cast iron series with input shaft
Motovario
Gear motors and gear units
Helical geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/coassiale/ih_asmtab.prj},{NB=IH063T49.4528x6040x800},{TYPE=IH},{GR=063},{GR1=63},{VERS=T},{VERS1='T','T-Piedi','F','F-Flangiata','U','U-Universale'},{RAP=49.45},{ENTRNRV=28x60},{ENTRNRVX='28x60','1.375inx2.76in'},{ACU1=40x80},{TFU=0},{TFUX1=0,'NO',1,'FA',2,'FB',3,'FC'},{PPATH=ih_asmtpl.prj},{I=31},{EX=205},{FX=234},{HX=140},{KX=25},{OX=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
GR
Size
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
B
[mm]
B2
[mm]
BB
[mm]
BB2
[mm]
C
[mm]
D
ⁿ/ₐ
D2
[mm]
E
[mm]
F
[mm]
FF
[mm]
FF2
[mm]
G
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
H
[mm]
I
[mm]
K
[mm]
M
[mm]
N
[mm]
O
[mm]
Q
[mm]
R
[mm]
S
[mm]
TT
[mm]
TT2
[mm]
V
[mm]
IH T 032 - 4.70 24 - 25
032
-
50
50
8
8
25
25
24
130
169
M10
M8
141
-
231
-
90
9.2
15
110
140
11
61
160
15
28
27
-
IH T 033 - 53.59 24 - 25
033
-
50
50
8
8
25
25
24
130
169
M10
M8
141
-
231
-
90
9.2
15
110
140
11
61
160
15
28
27
-
IH T 041 - 1.44 16 - 19
041
-
40
40
6
5
13
19
16
45
168.5
M6
M8
100
-
190
-
120
42
12
105
130
9
74
86.5
15
21.5
18
-
IH T 042 - 5.46 24 - 30
042
-
60
50
8
8
30
30
24
165
189
M10
M8
152
-
242
-
115
18
15
135
170
14
86
195
15
33
27
-
IH T 043 - 61.83 24 - 30
043
-
60
50
8
8
30
30
24
165
189
M10
M8
152
-
242
-
115
18
15
135
170
14
86
195
15
33
27
-
IH T 051 - 1.27 24 - 24
051
-
50
50
8
8
13
24
24
70
183.5
M8
M8
110
-
200
-
130
50
12
150
178
11
100
106
11.5
27
27
-
IH T 052 - 5.73 24 - 35
052
-
70
50
10
8
30
35
24
165
192
M12
M8
187
-
277
-
115
25.5
18
135
185
14
82
201
18
38
27
-
IH T 053 - 58.81 24 - 35
053
-
70
50
10
8
30
35
24
165
192
M12
M8
187
-
277
-
115
25.5
18
135
185
14
82
201
18
38
27
-
IH T 061 - 1.34 24 - 28
061
-
60
50
8
8
16
28
24
70
231
M10
M8
125
-
215
-
165
60
14
165
195
11
110
120
15
31
27
-
IH T 062 - 5.38 28 - 40
062
-
80
60
12
8
35
40
28
205
234
M16
M10
236
-
349
-
140
31
25
170
220
16
100
255
20
43
31
-
IH T 063 - 49.45 28 - 40
063
-
80
60
12
8
35
40
28
205
234
M16
M10
236
-
349
-
140
31
25
170
220
16
100
255
20
43
31
-
IH T 081 - 1.30 28 - 38
081
-
80
60
10
8
25
38
28
85
277
M12
M10
135
-
248
-
195
80
23
185
230
14
123
130
15
41
31
-
IH T 082 - 5.39 28 - 50
082
-
100
60
14
8
40
50
28
260
292
M16
M10
272.5
-
385.5
-
180
31
27.5
215
280
18
143
315
25
53.5
31
-
IH T 083 - 45.45 28 - 50
083
-
100
60
14
8
40
50
28
260
292
M16
M10
272.5
-
385.5
-
180
31
27.5
215
280
18
143
315
25
53.5
31
-
IH T 101 - 1.29 38 - 48
101
-
110
80
14
10
19
48
38
130
355
M16
M12
180
-
306.5
-
252
100
17
240
295
18
162
173
16
51.5
41
-
IH T 102 - 5.26 38 - 60
102
-
120
80
18
10
40
60
38
310
364
M20
M12
316
-
442.5
-
225
35.5
27.5
250
330
22
166
365
30
64
41
-
IH T 103 - 54.50 38 - 60
103
-
120
80
18
10
40
60
38
310
364
M20
M12
316
-
442.5
-
225
35.5
27.5
250
330
22
166
365
30
64
41
-
IH T 121 - 1.23 38 - 55
121
-
110
80
16
10
25
55
38
150
422
M20
M12
210
-
336.5
-
300
115
22
280
340
18
183
202
19
59
41
-
IH T 122 - 5.27 38 - 70
122
-
140
80
20
10
45
70
38
370
399
M20
M12
376.5
-
503
-
250
47.5
35
290
406
26
193
440
35
74.5
41
-
IH T 123 - 45.77 38 - 70
123
-
140
80
20
10
45
70
38
370
399
M20
M12
376.5
-
503
-
250
47.5
35
290
406
26
193
440
35
74.5
41
-
IH T 142 - 5.27 42 - 90
142
-
170
110
25
12
50
90
42
410
490
M20
M16
430
-
570
-
315
45
40
340
450
26
236
490
35
95
45
-
IH T 143 - 48.35 42 - 90
143
-
170
110
25
12
50
90
42
410
490
M20
M16
430
-
570
-
315
45
40
340
450
26
236
490
35
95
45
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表