M8 Non-Flush Cable
Carlo Gavazzi
Sensors
Inductive Sensors
M8 Sensors
M8 Non Flush
Powered by
CAD모델 선택
{carlogavazzi/sensors/inductive_sensors/m8_sensors/m8_non_flush/m8_cable.prj},{NB=ICS08L45N40A2IO},{SHA256=Id3PQPg40/z5Q5mR275RjS/XSYXWg4SeeeZ4WkHeH4Y=},{INAME=ics08l45n40a2io},{NAME=ics08l45n40a2io},{NNCUSTOM=ICS8NS},{NTCUSTOM=M8 Inductive stainless steel},{NBCUSTOM=ICS08L45N40A2IO},{LINACUSTOM=ICS08L45N40A2IO},{STEPFILE=ICS08L45N40A2_asm.stp},{PNGFILE=ICS08L45N40A2IO.png},{CODE=ICS08L45N40A2IO},{MTYP=Non-Flush},{SWDIS=2÷4},{SWOUT=1x selectable NPN/PNP/NO/NC/Push_Pull},{INT=IO Link},{PWDC=10÷30},{MXCUR=100},{NLCUR=17},{CON=Cable},{HOU=M8, cylindric, stainless steel},{DIM1=8},{DIM2=49},{IP=IP67},{TMP=-25°÷+80°C/-13°÷+176°F},{DS=ICS08_3-wire_IOL_DS.pdf}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
MTYP
Mounting type
ⁿ/ₐ
SWDIS
Switching distance
[mm]
SWOUT
Switching output
ⁿ/ₐ
INT
Interface
ⁿ/ₐ
PWDC
Rated voltage DC
[Vdc]
MXCUR
Max output current
[mA]
NLCUR
No load current
[mA]
CON
Connection type
ⁿ/ₐ
HOU
Housing type
ⁿ/ₐ
DIM1
Diameter
[mm]
DIM2
Lenght
[mm]
IP
IP rating
ⁿ/ₐ
TMP
Operating temperature
[C°/°F]
DS
Datasheet
[pdf]
ICS08L45N02NC
ICS08L45N02NC
Non-Flush
2
1x NPN NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
49
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45N02NO
ICS08L45N02NO
Non-Flush
2
1x NPN NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
49
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45N02PC
ICS08L45N02PC
Non-Flush
2
1x PNP NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
49
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45N02PO
ICS08L45N02PO
Non-Flush
2
1x PNP NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
49
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45N04NC
ICS08L45N04NC
Non-Flush
4
1x NPN NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
49
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45N04NO
ICS08L45N04NO
Non-Flush
4
1x NPN NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
49
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45N04PC
ICS08L45N04PC
Non-Flush
4
1x PNP NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
49
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45N04PO
ICS08L45N04PO
Non-Flush
4
1x PNP NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
49
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45N40A2IO
ICS08L45N40A2IO
Non-Flush
2÷4
1x selectable NPN/PNP/NO/...
IO Link
10÷30
100
17
Cable
M8, cylindric, stainless ...
8
49
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_IOL_DS.pdf
ICS08S30N02NC
ICS08S30N02NC
Non-Flush
2
1x NPN NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
34
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30N02NO
ICS08S30N02NO
Non-Flush
2
1x NPN NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
34
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30N02PC
ICS08S30N02PC
Non-Flush
2
1x PNP NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
34
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30N02PO
ICS08S30N02PO
Non-Flush
2
1x PNP NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
34
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30N04NC
ICS08S30N04NC
Non-Flush
4
1x NPN NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
34
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30N04NO
ICS08S30N04NO
Non-Flush
4
1x NPN NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
34
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30N04PC
ICS08S30N04PC
Non-Flush
4
1x PNP NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
34
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30N04PO
ICS08S30N04PO
Non-Flush
4
1x PNP NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
34
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30N40A2IO
ICS08S30N40A2IO
Non-Flush
2÷4
1x selectable NPN/PNP/NO/...
IO Link
10÷30
100
17
Cable
M8, cylindric, stainless ...
8
34
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_IOL_DS.pdf
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성