您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
IB413T
Hammond Valve
Bronze Valves
Globes
Powered by
CAD模型選擇
{hammondvalve/bronze_valves/globes/590t_asmtab.prj},{NB=IB413T-034},{PN=590T-034},{PNH=IB413T-034},{VS=3/4},{A=2.94},{B=5.19},{C=2.75},{CV=6.65},{MATL=Material/Specification},{LOD=},{PPATH=590t_asmtpl.prj},{PR=150 SWP / 300 WOG},{WT=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PNH
Part No.
ⁿ/ₐ
VS
Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
CV
Cv
ⁿ/ₐ
PR
Pressure Rating
ⁿ/ₐ
WT
Weight
[lbs.]
IB413T-018
IB413T-018
1/8
2.06
3.94
2.00
0.61
150 SWP / 300 WOG
0.8
IB413T-014
IB413T-014
1/4
2.06
3.94
2.00
1.16
150 SWP / 300 WOG
0.8
IB413T-038
IB413T-038
3/8
2.06
4.25
2.00
2.21
150 SWP / 300 WOG
0.8
IB413T-012
IB413T-012
1/2
2.44
4.56
2.50
3.64
150 SWP / 300 WOG
1.3
IB413T-034
IB413T-034
3/4
2.94
5.19
2.75
6.65
150 SWP / 300 WOG
2.0
IB413T-100
IB413T-100
1
3.44
5.50
3.44
11.10
150 SWP / 300 WOG
3.0
IB413T-114
IB413T-114
1 1/4
3.88
6.25
3.75
20.00
150 SWP / 300 WOG
4.2
IB413T-112
IB413T-112
1 1/2
4.50
7.13
3.75
28.00
150 SWP / 300 WOG
6.0
IB413T-200
IB413T-200
2
5.75
8.88
4.75
48.00
150 SWP / 300 WOG
11.8
IB413T-212
IB413T-212
2 1/2
6.75
10.63
5.50
70.00
150 SWP / 300 WOG
20.6
IB413T-300
IB413T-300
3
8.00
12.13
6.00
111.00
150 SWP / 300 WOG
29.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IB423
Hammond Valve
30.06.2021
IB454T
Hammond Valve
30.06.2021
IB418
Hammond Valve
12.07.2021
IB412
Hammond Valve
30.06.2021
IB434
Hammond Valve
30.06.2021
IB463
Hammond Valve
12.07.2021
590T Series - Bronze Globe Valve
Milwaukee Valve
06.03.2024
IB440, UP440
Hammond Valve
12.07.2021
570 Series - Bronze Globe Valve
Milwaukee Valve
06.03.2024
591A Series - Bronze Globe Valves
Milwaukee Valve
06.03.2024
Modèle 58503 - Gate valve - Female / female BSP - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
IB444
Hammond Valve
30.06.2021
Female thread globe valves, stainless steel
Riegler
17.11.2015
592A Series - Bronze Globe Valves
Milwaukee Valve
06.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表