您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
HABIX HWN Part 2
Optibelt
Metal Products
Flexible Couplings
HABIX
Powered by
CAD模型選擇
{optibelt/metall/kupplungen/habix/habix_teil_2_asmtab.prj},{NB=HWN2-19},{BEZ=HWN2-19},{ANR=1957562},{GTIN=4014486972634},{D=17},{DBMAX=24},{N=39.5},{OD=40},{L1=25},{L3=20},{S=16},{TKN92=10},{TKMAX92=20},{TKW92=2.6},{TKN98=17},{TKMAX98=34},{TKW98=4.4},{RPM=19000},{KR=0.20},{KA=1.2},{KW=1.2},{JNM=0.00005},{MATERIAL=EN-GJL-250},{OF=Phosphatiert},{GEWICHT=0.21},{PPATH=assemblies/habix_teil_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
D
Pilot Bore
[mm]
DBMAX
Max. Bore Diameter
[mm]
N
Hub Diameter
[mm]
OD
Outside Diameter
[mm]
L1
Hub Length
[mm]
L3
[mm]
S
[mm]
TKN92
Rated Torque 92 Shore A
[Nm]
TKMAX92
Max. Torque 92 Shore A
[Nm]
TKW92
Vibratory Torque 92 Shore A
[Nm]
TKN98
Rated Torque 98 Shore A
[Nm]
TKMAX98
Max. Torque 98 Shore A
[Nm]
TKW98
Vibratory Torque 98 Shore A
[Nm]
RPM
Max. Rotation Speed
[1/min]
KR
Max. Shaft Misalignment Radial
[mm]
KA
Max. Shaft Misalignment Axial
[mm]
KW
Max. Shaft Misalignment Angular
[Grad]
JNM
Moments of inertia
[kgm²]
MATERIAL
Material
ⁿ/ₐ
OF
Surface Treatment
ⁿ/ₐ
GEWICHT
approx. Weight
[kg]
HWN2-19
HWN2-19
1957562
4014486972634
17
24
39.5
40
25
20
16
10
20
2.6
17
34
4.4
19000
0.20
1.2
1.2
0.00005
EN-GJL-250
Phosphated
0.21
HWN2-24
HWN2-24
1941984
4014486972641
22
28
48.0
55
30
24
18
35
70
9.0
60
120
16.0
14000
0.22
1.4
0.9
0.00015
EN-GJL-250
Phosphated
0.38
HWN2-28
HWN2-28
1848328
4014486972658
26
38
64.5
65
35
28
20
95
190
25.0
160
320
42.0
11800
0.25
1.5
0.9
0.00047
EN-GJL-250
Phosphated
0.76
HWN2-38
HWN2-38
1946006
4014486972665
36
45
78.0
80
45
37
24
190
380
49.0
325
650
85.0
9500
0.28
1.8
1.0
0.00130
EN-GJL-250
Phosphated
1.37
HWN2-42
HWN2-42
1971644
4014486972672
40
55
94.0
95
50
40
26
265
530
69.0
450
900
117.0
8000
0.32
2.0
1.0
0.00300
EN-GJL-250
Phosphated
2.27
HWN2-48
HWN2-48
1986960
4014486972689
46
60
104.0
105
56
45
28
310
620
81.0
525
1050
137.0
7100
0.36
2.1
1.1
0.00500
EN-GJL-250
Phosphated
3.04
HWN2-55
HWN2-55
1915381
4014486972696
53
70
118.0
120
65
52
30
410
820
105.0
685
1370
178.0
6300
0.38
2.2
1.1
0.00960
EN-GJL-250
Phosphated
4.50
HWN2-65
HWN2-65
1973541
4014486972702
63
75
134.0
135
75
61
35
625
1250
163.0
940
1880
245.0
5600
0.42
2.6
1.2
0.01800
EN-GJL-250
Phosphated
6.52
HWN2-75
HWN2-75
1811780
4014486972719
73
90
158.0
160
85
69
40
1280
2560
333.0
1920
3840
499.0
4750
0.48
3.0
1.2
0.03900
EN-GJL-250
Phosphated
10.24
HWN2-90
HWN2-90
1778415
4014486972726
88
100
180.0
200
100
81
45
2400
4800
624.0
3600
7200
936.0
3750
0.50
3.4
1.2
0.08700
EN-GJL-250
Phosphated
16.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HABIX 98 Shore A
Optibelt
05.07.2023
HABIX HWN Part 1
Optibelt
04.07.2023
HABIX 92 Shore A
Optibelt
05.07.2023
HABIX HWN Part 3
Optibelt
04.07.2023
HABIX HWN Part 4
Optibelt
04.07.2023
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
WK4 - Metal Bellow Coupling with clamping hub
StS Coupling GmbH
17.05.2023
WKE-D/GJ - Torsionally Flexible Coupling - cast iron version
StS Coupling GmbH
24.02.2021
3 - Lobe
Optibelt
19.06.2023
HHB - Heavy duty vacuum suction cup
GINIER
29.05.2023
SPB
Optibelt
16.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表