您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HTS4-4-48 - Female Standoff - Hexagonal, Metric/Imperial Threaded, Plastic
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Female To Female Standoff
Female To Female Standoff - Hexagonal, Metric/Imperial Threaded, Plastic
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11010000/p160135/hts4-4-48.prj},{NB=MTS-11},{PN=MTS-11},{AMERSID=1128146},{APACID=-},{EMEAID=-},{MAT=Nylon},{COLOR=Natural},{THREAD=M3},{A=0.433},{AM=11.0},{C=0.217},{NTS=0.11811},{PITCH=0.019685},{TCON=S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
THREAD
Thread Size
ⁿ/ₐ
A
A Standoff Length Inch
[Inch]
AM
A Standoff Length mm
[mm]
C
C Width Across Flats
[Inch]
HTS4-4-48
HTS4-4-48
1128058
-
-
Nylon
Natural
#4
0.250
6.4
0.250
HTS4-5-48
HTS4-5-48
1128059
-
-
Nylon
Natural
#4
0.313
7.9
0.250
HTS4-6-48
HTS4-6-48
1128060
-
-
Nylon
Natural
#4
0.375
9.5
0.250
HTS4-7-48
HTS4-7-48
1128061
-
-
Nylon
Natural
#4
0.437
11.1
0.250
HTS4-8-48
HTS4-8-48
1128062
-
-
Nylon
Natural
#4
0.500
12.7
0.250
HTS4-10-48
HTS4-10-48
1128057
-
-
Nylon
Natural
#4
0.626
15.9
0.250
HTS6-4-48
HTS6-4-48
1128065
-
-
Nylon
Natural
#6
0.250
6.4
0.250
HTS6-6-48
HTS6-6-48
1128066
-
-
Nylon
Natural
#6
0.375
9.5
0.250
HTS6-7-48
HTS6-7-48
1128067
-
-
Nylon
Natural
#6
0.437
11.1
0.250
HTS6-8-48
HTS6-8-48
1128068
-
-
Nylon
Natural
#6
0.500
12.7
0.250
HTS6-9-48
HTS6-9-48
1128069
-
-
Nylon
Natural
#6
0.563
14.3
0.250
HTS6-10-48
HTS6-10-48
1128063
-
-
Nylon
Natural
#6
0.626
15.9
0.250
HTS6-16-48
HTS6-16-48
1128064
-
-
Nylon
Natural
#6
1.000
25.4
0.250
HTS8-10-48
HTS8-10-48
1128070
-
-
Nylon
Natural
#8
0.626
15.9
0.250
CBTS005A
CBTS005A
1128156
-
-
Nylon
Natural
M3
0.157
4.0
0.217
CBTS010A
CBTS010A
1128157
-
-
Nylon
Natural
M3
0.197
5.0
0.217
CBTS015A
CBTS015A
1128158
-
-
Nylon
Natural
M3
0.236
6.0
0.217
MTS-6
MTS-6
1128154
-
-
Nylon
Natural
M3
0.250
6.4
0.217
CBTS020A
CBTS020A
1128159
-
-
Nylon
Natural
M3
0.276
7.0
0.217
CBTS025A
CBTS025A
1128160
-
-
Nylon
Natural
M3
0.315
8.0
0.217
MTS-8
MTS-8
1128155
-
-
Nylon
Natural
M3
0.315
8.0
0.217
CBTS030A
CBTS030A
1128161
-
-
Nylon
Natural
M3
0.354
9.0
0.217
CBTS035A
CBTS035A
1128162
-
-
Nylon
Natural
M3
0.375
9.5
0.217
CBTS040A
CBTS040A
1128163
-
-
Nylon
Natural
M3
0.394
10.0
0.217
MTS-10S
MTS-10S
1128145
-
-
Nylon
Natural
M3
0.394
10.0
0.217
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CBMFTS005A - Male To Female Standoff - Hexagonal, Plastic
Essentra Components
12.08.2014
HSM3-6.4-15-1 - Female To Female Standoff - Hexagonal, Metric Threaded, Ins...
Essentra Components
22.08.2014
RAF-1158 Standoff Threaded Male/Female Hex - Spacers And Standoffs
Essentra Components
12.08.2014
HS-4-3 - Female Standoff - Hexagonal, Imperial, Self Tapping, PVC
Essentra Components
12.08.2014
Reference 62620 - Hexagon nut with height of 3d DIN 6334 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
BN 380 - FN 399 - 4.8, verzinkt blau - Zylinderschrauben mit Kreuzschlitz P...
SFS Group Schweiz AG
17.06.2024
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
TBJ25_26 - Hexagonal Copper Post / Hexagonal Standoff Hexagonal Standoff
Yiheda 3D Electronic Gallery
09.05.2024
BN 3320 - Hex stand-offs with internal thread on both sides, brass, nickel ...
Bossard Catalog
31.10.2023
TNM2-6.5-14-1 - Female To Female Standoff - Round, Metric Threaded, Plastic
Essentra Components
12.08.2014
AJ-603 - Thumb Screws - Knurled Metal
Essentra Components
25.07.2014
BTS005A - Male To Female Standoff - Hexagonal, Metal
Essentra Components
12.08.2014
SXHM2L12A - Hex Head Cap Screws - Plastic
Essentra Components
24.07.2014
TAU51_53 - knife handle screw
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表