您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SF2 upper mesh panels - Standard mesh panels for high safety fence system flex II
BRÜHL
High safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_h/felder/fl_h_upper.prj},{NB=HSF2-1625-533(3835,175,0,0,0obere Gittermatte)},{ART=HSF2},{H=3835},{HF=1625},{GP=obere Gittermatte},{AM=632.5},{BF=532.5},{DETAIL=0},{TOLLEFT=0.0},{TOLRIGHT=0.0},{HB=175},{P=80},{NL=16},{RD55=5},{RD35=41},{FL15X6=4},{ID=V-000000099},{N=7.000},{H1=200},{H2=200.000},{H3=800.000},{H4=0.000},{H5=0.000},{HR1=400.000},{HR2=600.000},{HR3=800.000},{HR4=1200.000},{HR5=0.000},{HR6=0.000},{HR7=0.000},{R=47.000},{VERS=99}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
GP
Fence position
ⁿ/ₐ
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
HSF2-1025-234(2835,175,0,...
HSF2-1025-234
2835
1025
upper mesh panel
313.5
233.5
14
HSF2-1025-326(2835,175,0,...
HSF2-1025-326
2835
1025
upper mesh panel
405.5
325.5
14
HSF2-1025-441(2835,175,0,...
HSF2-1025-441
2835
1025
upper mesh panel
520.5
440.5
14
HSF2-1025-533(2835,175,0,...
HSF2-1025-533
2835
1025
upper mesh panel
612.5
532.5
14
HSF2-1025-625(2835,175,0,...
HSF2-1025-625
2835
1025
upper mesh panel
704.5
624.5
14
HSF2-1025-740(2835,175,0,...
HSF2-1025-740
2835
1025
upper mesh panel
819.5
739.5
14
HSF2-1025-832(2835,175,0,...
HSF2-1025-832
2835
1025
upper mesh panel
911.5
831.5
14
HSF2-1025-924(2835,175,0,...
HSF2-1025-924
2835
1025
upper mesh panel
1003.5
923.5
14
HSF2-1025-1039(2835,175,0...
HSF2-1025-1039
2835
1025
upper mesh panel
1118.5
1038.5
14
HSF2-1025-1131(2835,175,0...
HSF2-1025-1131
2835
1025
upper mesh panel
1210.5
1130.5
14
HSF2-1025-1223(2835,175,0...
HSF2-1025-1223
2835
1025
upper mesh panel
1302.5
1222.5
14
HSF2-1025-1338(2835,175,0...
HSF2-1025-1338
2835
1025
upper mesh panel
1417.5
1337.5
14
HSF2-1025-1430(2835,175,0...
HSF2-1025-1430
2835
1025
upper mesh panel
1509.5
1429.5
14
HSF2-1025-1545(2835,175,0...
HSF2-1025-1545
2835
1025
upper mesh panel
1624.5
1544.5
14
HSF2-1025-1637(2835,175,0...
HSF2-1025-1637
2835
1025
upper mesh panel
1716.5
1636.5
14
HSF2-1025-1729(2835,175,0...
HSF2-1025-1729
2835
1025
upper mesh panel
1808.5
1728.5
14
HSF2-1025-1844(2835,175,0...
HSF2-1025-1844
2835
1025
upper mesh panel
1923.5
1843.5
14
HSF2-1025-1936(2835,175,0...
HSF2-1025-1936
2835
1025
upper mesh panel
2015.5
1935.5
14
HSF2-1025-2028(2835,175,0...
HSF2-1025-2028
2835
1025
upper mesh panel
2107.5
2027.5
14
HSF2-1025-2143(2835,175,0...
HSF2-1025-2143
2835
1025
upper mesh panel
2222.5
2142.5
14
HSF2-1025-234(3035,175,0,...
HSF2-1025-234
3035
1025
upper mesh panel
313.5
233.5
14
HSF2-1025-326(3035,175,0,...
HSF2-1025-326
3035
1025
upper mesh panel
405.5
325.5
14
HSF2-1025-441(3035,175,0,...
HSF2-1025-441
3035
1025
upper mesh panel
520.5
440.5
14
HSF2-1025-533(3035,175,0,...
HSF2-1025-533
3035
1025
upper mesh panel
612.5
532.5
14
HSF2-1025-625(3035,175,0,...
HSF2-1025-625
3035
1025
upper mesh panel
704.5
624.5
14
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SF2-Standard mesh panels for Flex II, HB=20 - Safety fence system Flex II
BRÜHL
29.04.2019
SF2 lower mesh panels - Standard mesh panels for high safety fence system f...
BRÜHL
10.10.2017
FTRO-F Hinged door for handle or latch with transom - High fence system Fle...
BRÜHL
13.06.2016
SO SF2 upper cutting mesh elements, HB=150 CUSTOMCUT - High safety fence sy...
BRÜHL
10.10.2017
RC-30-5
FREEBEAR corporation
03.10.2023
S-6D-CR
FREEBEAR corporation
18.08.2023
S-6HK-CR
FREEBEAR corporation
18.08.2023
RS-30
FREEBEAR corporation
03.10.2023
RC-30
FREEBEAR corporation
03.10.2023
SO SF2 lower cutting mesh elements CUSTOMCUT - High safety fence system fle...
BRÜHL
10.10.2017
SF2 lower mesh panels, HF=150 - Standard mesh panels for high safety fence ...
BRÜHL
10.10.2017
HDP-F High line post - Post for high safety fence system flex II
BRÜHL
08.11.2019
SO-Cut-mesh panels Flex ll FIXCUT Stainless Steel - Safety fence system Fle...
BRÜHL
14.10.2016
FTW Wing door for handle, latch or deadlock slam lock, opposite sides - Win...
BRÜHL
22.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表