您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HS-4-3 - Female Standoff - Hexagonal, Imperial, Self Tapping, PVC
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Female To Female Standoff
Female To Female Standoff - Hexagonal, Imperial, Self Tapping, PVC
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11010000/p160137/hs-4-3.prj},{NB=HS-6-6},{PN=HS-6-6},{AMERSID=1128014},{APACID=-},{EMEAID=1128761},{MAT=CPVC},{COLOR=Grey},{S=#6},{A=0.750},{AM=19.1},{D=0.250},{DM=6.400},{ID=2.80000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
S
Size
[Inch]
A
A Standoff Height Inch
[Inch]
AM
A Standoff Height mm
[mm]
D
D Width Across Flats
[Inch]
HS-4-3
HS-4-3
1128000
-
1128747
CPVC
Grey
#4
0.375
9.5
0.187
HS-4-4
HS-4-4
1128001
-
1128748
CPVC
Grey
#4
0.500
12.7
0.187
HS-4-5
HS-4-5
1128002
-
1128749
CPVC
Grey
#4
0.625
15.9
0.187
HS-4-6
HS-4-6
1128003
-
1128750
CPVC
Grey
#4
0.750
19.1
0.187
HS-4-7
HS-4-7
1128004
-
1128751
CPVC
Grey
#4
0.875
22.2
0.187
HS-4-8
HS-4-8
1128005
-
1128752
CPVC
Grey
#4
1.000
25.4
0.187
HS-4-10
HS-4-10
1127995
-
1128742
CPVC
Grey
#4
1.250
31.8
0.187
HS-4-12
HS-4-12
1127996
-
1128743
CPVC
Grey
#4
1.500
38.1
0.187
HS-4-14
HS-4-14
1127997
-
1128744
CPVC
Grey
#4
1.750
44.5
0.187
HS-4-16
HS-4-16
1127998
-
1128745
CPVC
Grey
#4
2.000
50.8
0.187
HS-4-24
HS-4-24
1127999
-
1128746
CPVC
Grey
#4
3.000
76.2
0.187
HS-6-3
HS-6-3
1128011
-
1128758
CPVC
Grey
#6
0.375
9.5
0.250
HS-6-4
HS-6-4
1128012
-
1128759
CPVC
Grey
#6
0.500
12.7
0.250
HS-6-5
HS-6-5
1128013
-
1128760
CPVC
Grey
#6
0.625
15.9
0.250
HS-6-6
HS-6-6
1128014
-
1128761
CPVC
Grey
#6
0.750
19.1
0.250
HS-6-7
HS-6-7
1128015
-
1128762
CPVC
Grey
#6
0.875
22.2
0.250
HS-6-8
HS-6-8
1128016
-
1128763
CPVC
Grey
#6
1.000
25.4
0.250
HS-6-10
HS-6-10
1128006
-
1128753
CPVC
Grey
#6
1.250
31.8
0.250
HS-6-12
HS-6-12
1128007
-
1128754
CPVC
Grey
#6
1.500
38.1
0.250
HS-6-14
HS-6-14
1128008
-
1128755
CPVC
Grey
#6
1.750
44.5
0.250
HS-6-16
HS-6-16
1128009
-
1128756
CPVC
Grey
#6
2.000
50.8
0.250
HS-6-24
HS-6-24
1128010
-
1128757
CPVC
Grey
#6
3.000
76.2
0.250
HS-8-5
HS-8-5
1128022
-
1128769
CPVC
Grey
#8
0.625
15.9
0.375
HS-8-6
HS-8-6
1128023
-
1128770
CPVC
Grey
#8
0.750
19.1
0.375
HS-8-7
HS-8-7
1128024
-
1128771
CPVC
Grey
#8
0.875
22.2
0.375
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HSM3-6.4-15-1 - Female To Female Standoff - Hexagonal, Metric Threaded, Ins...
Essentra Components
22.08.2014
PEKP - PEEK Hexagonal Spacers - Both Ends Tapped
Misumi
30.06.2021
HTS4-4-48 - Female Standoff - Hexagonal, Metric/Imperial Threaded, Plastic
Essentra Components
12.08.2014
RAF-1158 Standoff Threaded Male/Female Hex - Spacers And Standoffs
Essentra Components
12.08.2014
BN 3319 - Hex stand-offs with internal thread on both sides, free-cutting s...
Bossard Catalog
10.01.2024
DIN 7991 - Stainless steel A4
Böllhoff
26.10.2021
RAF-602 - Male To Female Standoff - Hexagonal, Metal
Essentra Components
12.08.2014
BTS005A - Male To Female Standoff - Hexagonal, Metal
Essentra Components
12.08.2014
HNSM3-13-5.5-1 - Female Standoff - Hexagonal, Metric/Imperial Threaded, Pla...
Essentra Components
22.08.2014
CBMFTS005A - Male To Female Standoff - Hexagonal, Plastic
Essentra Components
12.08.2014
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
BN 3321 - Hex stand-offs with internal and external thread, brass, nickel p...
Bossard Catalog
31.10.2023
BN 3320 - Hex stand-offs with internal thread on both sides, brass, nickel ...
Bossard Catalog
31.10.2023
PEEKSN - Hex nut
STAMPINGMASTERS
15.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表