您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZH 2.5 - Helical gear - Crossed axis - Machined plastic - Module 2.5
HPC
Gears and sprockets
Helical gears
Crossed axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/cross/zh25.prj},{NB=hpc_ZH2.5-28_DP},{MAT=Plastique},{TYP=ZH},{FORM=DP},{MOD=2.5},{Z=28},{P=98.99},{D=103.99},{M=50},{A=17},{MAS=0.2189},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - ZH2.5-10
ZH2.5-10
Plastic
2.5
10
35.36
40.36
30
12
0.0315
HPC - ZH2.5-12
ZH2.5-12
Plastic
2.5
12
42.43
47.43
30
12
0.0426
HPC - ZH2.5-15
ZH2.5-15
Plastic
2.5
15
53.03
58.03
36
12
0.0679
HPC - ZH2.5-16
ZH2.5-16
Plastic
2.5
16
56.57
61.57
36
12
0.0757
HPC - ZH2.5-17
ZH2.5-17
Plastic
2.5
17
60.10
65.10
36
12
0.0840
HPC - ZH2.5-18
ZH2.5-18
Plastic
2.5
18
63.64
68.64
36
12
0.0929
HPC - ZH2.5-20
ZH2.5-20
Plastic
2.5
20
70.71
75.71
45
15
0.1183
HPC - ZH2.5-22
ZH2.5-22
Plastic
2.5
22
77.78
82.78
45
15
0.1395
HPC - ZH2.5-24
ZH2.5-24
Plastic
2.5
24
84.85
89.85
45
15
0.1627
HPC - ZH2.5-25
ZH2.5-25
Plastic
2.5
25
88.39
93.39
45
15
0.1751
HPC - ZH2.5-26
ZH2.5-26
Plastic
2.5
26
91.92
96.92
50
17
0.1916
HPC - ZH2.5-28
ZH2.5-28
Plastic
2.5
28
98.99
103.99
50
17
0.2189
HPC - ZH2.5-30
ZH2.5-30
Plastic
2.5
30
106.07
111.07
50
17
0.2482
HPC - ZH2.5-32
ZH2.5-32
Plastic
2.5
32
113.14
118.14
50
17
0.2795
HPC - ZH2.5-35
ZH2.5-35
Plastic
2.5
35
123.74
128.74
50
17
0.3303
HPC - ZH2.5-36
ZH2.5-36
Plastic
2.5
36
127.28
132.28
50
17
0.3482
HPC - ZH2.5-38
ZH2.5-38
Plastic
2.5
38
134.35
139.35
50
17
0.3856
HPC - ZH2.5-40
ZH2.5-40
Plastic
2.5
40
141.42
146.42
65
20
0.4423
HPC - ZH2.5-42
ZH2.5-42
Plastic
2.5
42
148.49
153.49
65
20
0.4837
HPC - ZH2.5-45
ZH2.5-45
Plastic
2.5
45
159.10
164.10
65
20
0.5496
HPC - ZH2.5-46
ZH2.5-46
Plastic
2.5
46
162.63
167.63
65
20
0.5725
HPC - ZH2.5-48
ZH2.5-48
Plastic
2.5
48
169.71
174.71
65
20
0.6201
HPC - ZH2.5-50
ZH2.5-50
Plastic
2.5
50
176.78
181.78
65
20
0.6696
HPC - ZH2.5-52
ZH2.5-52
Plastic
2.5
52
183.85
188.85
65
20
0.7211
HPC - ZH2.5-55
ZH2.5-55
Plastic
2.5
55
194.45
199.45
65
20
0.8021
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表