您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TBEbase - Base plate for economic mini-table - Simplified view
HPC
Linear components
Drive modules
Slides and leadscrew actuators
Powered by
CAD模型選擇
{hpc/v3/modules/slides/tbe_base.prj},{NB=hpc_TBE12-150/BASE},{TIGE=TBE12},{PCRS=150},{C=83},{HB=9.5},{LB=232},{E0=46},{E1=73},{F=12},{D1=6.5},{D2=11},{P2=6.5},{MAS=0.50},{REP=Simplified view},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Part number
ⁿ/ₐ
TIGE
For table
ⁿ/ₐ
PCRS
Stroke
[mm]
C
[mm]
HB
[mm]
LB
[mm]
E0
[mm]
E1
[mm]
F
[mm]
D1
Ø
[mm]
D2
Ø
[mm]
P2
[mm]
MAS
Weight
[kg]
REP
View
ⁿ/ₐ
HPC - TBE10-50/BASE
TBE10-50/BASE
TBE10
50
69
9.0
110
26
59
12
5.2
9
5.0
0.20
Simplified view
HPC - TBE10-100/BASE
TBE10-100/BASE
TBE10
100
69
9.0
160
26
59
12
5.2
9
5.0
0.28
Simplified view
HPC - TBE12-50/BASE
TBE12-50/BASE
TBE12
50
83
9.5
132
46
73
12
6.5
11
6.5
0.30
Simplified view
HPC - TBE12-100/BASE
TBE12-100/BASE
TBE12
100
83
9.5
182
46
73
12
6.5
11
6.5
0.40
Simplified view
HPC - TBE12-150/BASE
TBE12-150/BASE
TBE12
150
83
9.5
232
46
73
12
6.5
11
6.5
0.50
Simplified view
HPC - TBE12-200/BASE
TBE12-200/BASE
TBE12
200
83
9.5
282
46
73
12
6.5
11
6.5
0.60
Simplified view
HPC - TBE16-50/BASE
TBE16-50/BASE
TBE16
50
98
11.5
150
58
88
16
6.5
11
6.5
0.47
Simplified view
HPC - TBE16-100/BASE
TBE16-100/BASE
TBE16
100
98
11.5
200
58
88
16
6.5
11
6.5
0.62
Simplified view
HPC - TBE16-150/BASE
TBE16-150/BASE
TBE16
150
98
11.5
250
58
88
16
6.5
11
6.5
0.77
Simplified view
HPC - TBE16-200/BASE
TBE16-200/BASE
TBE16
200
98
11.5
300
58
88
16
6.5
11
6.5
0.92
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCE_L - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
GTB - Max Conveyor
Montech
13.03.2024
CQA - Adjustment slide-system - Miniature size 30 - Load 350N. Simplified r...
HPC
17.02.2022
Flip conveyor - Flexible feeding technology components
Afag
26.04.2022
Gleiführung PLM-G II - Linear unit
RK Rose+Krieger
26.03.2024
CQA20 - Adjustment slide system - Miniature size 20 - Load 180N. Simplified...
HPC
17.02.2022
TBD1 - Leadscrew table with opposing threads - Allows position to be quickl...
HPC
17.02.2022
2HB AccuSlide Linear Units - Linear Motion Systems with Lead or Ball Screw ...
Thomson Linear
03.11.2023
Angular gear System 1-3 / Linear unit EP(x) - Linearunit / Angle Drive Syst...
RK Rose+Krieger
26.01.2024
Linear slides
Ewellix
23.09.2022
MJ-1021-3-H - Linear Shafts - One End Threaded and One End Stepped with Wre...
Misumi
21.04.2022
L320 - Linear Shaft Motor
Nippon Pulse Motor (JP)
30.09.2019
21520 - Linear ball bearings with round flange, double bearing
norelem
26.06.2024
LEJS AC - Electric Actuators/High Rigidity/Slider Type/Ball Screw Drive AC ...
SMC
28.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表