您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
KB-OP - Open precision linear bearing NB - High load capacity
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Linear bearings
Powered by
CAD模型選擇
{hpc/v3/linear/tables/bearings/kbop.prj},{NB=hpc_KB-25OP-UU},{MAT=UU},{MATX='UU','Chemin de bille en acier','UUG','Chemin de bille en polyamide'},{DR=25},{D=40 (-0.001/+0.011)},{L=58 (+0.000/-0.011)},{B=44.1 (+0.0/-0.3)},{W=1.85 (+0.0/-0.3)},{D1=37.5},{H1=12.5},{ANG=60},{C=980},{CO=1570},{INFO=INFO},{DX=40.000},{LX=58.000},{BX=44.100},{WX=1.850},{R=1.500},{DRX=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Part number
ⁿ/ₐ
DR
[mm]
D
[mm]
L
[mm]
B
[mm]
W
[mm]
D1
[mm]
H1
[mm]
ANG
[°]
C
Dynamic load
[N]
CO
Static load
[N]
HPC - KB-10OP-UUG
KB-10OP-UUG
10
19 (-0.000/+0.008)
29 (+0.000/-0.009)
22.0 (+0.0/-0.2)
1.30 (+0.0/-0.2)
18.0
6.8
80
372
549
HPC - KB-12OP-UU
KB-12OP-UU
12
22 (-0.000/+0.008)
32 (+0.000/-0.009)
22.9 (+0.0/-0.2)
1.30 (+0.0/-0.2)
21.0
7.5
78
510
784
HPC - KB-16OP-UU
KB-16OP-UU
16
26 (-0.001/+0.009)
36 (+0.000/-0.009)
24.9 (+0.0/-0.2)
1.30 (+0.0/-0.2)
24.9
10.0
78
578
892
HPC - KB-20OP-UU
KB-20OP-UU
20
32 (-0.001/+0.009)
45 (+0.000/-0.011)
31.5 (+0.0/-0.2)
1.60 (+0.0/-0.2)
30.3
10.0
60
862
1370
HPC - KB-25OP-UU
KB-25OP-UU
25
40 (-0.001/+0.011)
58 (+0.000/-0.011)
44.1 (+0.0/-0.3)
1.85 (+0.0/-0.3)
37.5
12.5
60
980
1570
HPC - KB-30OP-UU
KB-30OP-UU
30
47 (-0.001/+0.011)
68 (+0.000/-0.011)
52.1 (+0.0/-0.3)
1.85 (+0.0/-0.3)
44.5
12.5
50
1570
2740
HPC - KB-40OP-UU
KB-40OP-UU
40
62 (-0.002/+0.013)
80 (+0.000/-0.013)
60.6 (+0.0/-0.3)
2.15 (+0.0/-0.3)
59.0
16.8
50
2160
4020
HPC - KB-50OP-UU
KB-50OP-UU
50
75 (-0.002/+0.013)
100 (+0.000/-0.013)
77.6 (+0.0/-0.3)
2.65 (+0.0/-0.3)
72.0
21.0
50
3820
7940
HPC - KB-60OP-UU
KB-60OP-UU
60
90 (-0.002/+0.013)
125 (+0.000/-0.015)
101.7 (+0.0/-0.4)
3.15 (+0.0/-0.4)
86.5
27.2
54
4700
9800
HPC - KB-80OP-UU
KB-80OP-UU
80
120 (-0.004/+0.016)
165 (+0.000/-0.015)
133.7 (+0.0/-0.4)
4.15 (+0.0/-0.4)
116.0
36.3
54
7350
16000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NSO - Standard housing for open linear bearing - For KB-OP and TK-OP bearin...
HPC
17.02.2022
FTSN - Supported shaft for linear guidance
HPC
03.08.2023
S2O - Short housing for open linear bearing - For KB-OP and TK-OP bearings
HPC
17.02.2022
KB 5/60 - Closed precision linear bearing NB - High load capacity
HPC
03.08.2023
SHTC - DryLin® Linear table
HPC
03.08.2023
KB-WW - Closed precision linear bearing - saver series
HPC
17.02.2022
TK/OP - Open Topball self-aligning linear bearing
HPC
17.02.2022
21240 - Slide carriages DryLin® W
norelem
26.06.2024
KH - Light linear bearing
HPC
17.02.2022
SA / SAKH - Light linear bearing housing
HPC
03.08.2023
SSG 2 - Spur gear - Stainless steel 304L - Module 2.0
HPC
17.02.2022
KBS - Closed precision linear bearing NB - Stainless steel - High load capa...
HPC
17.02.2022
T 2.5-10-NF - T type toothed pulley - Mouled nylon PA6 - T2.5 Pitch - Belt ...
HPC
17.02.2022
LFM - Leadscrew - Steel - 1 right-hand thread
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表