您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HW - Single edge slide system - Guidance wheel
HPC
Linear components
Linear guidance
Single edge slide system
Powered by
CAD模型選擇
{hpc/v3/linear/half_rail/hw.prj},{NB=hpc_HW-4X},{REF=HW-4X},{MAT=Acier, joints en caoutchouc},{MATR=0.502},{MATG=0.000},{MATB=0.000},{A=59.94},{B=19.05},{C=15.01},{MDWI=25.40},{MDWE=34.92},{CH33=900},{CH100=623},{CH500=364},{CH1000=290},{CSR=702},{CDA=81},{E=9.025},{F=50.200},{H=35.200},{J=22.900},{K=0.600},{CH=1.000},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
MDWI
MDw int.
[mm]
MDWE
MDw ext.
[mm]
CH33
Dynamic radial load at 33RPM
[kg]
CH100
Dynamic radial load at 100RPM
[kg]
CH500
Dynamic radial load at 500RPM
[kg]
CH1000
Dynamic radial load at 500RPM
[kg]
CSR
Static radial load
[kg]
CDA
Dynamic axial load
[kg]
HPC - HW-1X
HW-1X
Steel, rubber seals
19.55
7.87
4.76
7.92
11.86
156
108
63
49
112
17
HPC - HW-2X
HW-2X
Steel, rubber seals
30.73
11.09
9.52
12.70
18.23
317
218
128
101
270
36
HPC - HW-3X
HW-3X
Steel, rubber seals
45.72
15.87
12.00
19.05
26.97
598
414
243
193
450
54
HPC - HW-4X
HW-4X
Steel, rubber seals
59.94
19.05
15.01
25.40
34.92
900
623
364
290
702
81
HPC - HW-1X/SS
HW-1X/SS
Stainless steel, rubber s...
19.55
7.87
4.76
7.92
11.86
140
96
56
44
100
15
HPC - HW-2X/SS
HW-2X/SS
Stainless steel, rubber s...
30.73
11.09
9.52
12.70
18.23
252
174
102
81
216
29
HPC - HW-3X/SS
HW-3X/SS
Stainless steel, rubber s...
45.72
15.87
12.00
19.05
26.97
481
333
193
155
362
43
HPC - HW-4X/SS
HW-4X/SS
Stainless steel, rubber s...
59.94
19.05
15.01
25.40
34.92
715
495
290
230
558
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表