您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HTD14M-55 - Toothed pulley - Steel or cast iron - 14mm Pitch - Belt width 55mm
HPC
Gears and sprockets
Driving pulleys and belts
Driving pulleys
Powered by
CAD模型選擇
{hpc/v4/driving/pulley/htd14m55.prj},{NB=hpc_36HTD14M-55F_S},{MAT=Acier},{DET=S},{PAS=14},{Z=36},{DP=160.43},{D=157.68},{E=168},{M=100},{DI=-},{F=70},{L=85},{A=24},{INFO=INFO},{DI1=0},{COL=0.00,0.00,0.00,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PAS
Pitch
[mm]
Z
N° of teeth
ⁿ/ₐ
DP
PCD
[mm]
D
Outside diam
[mm]
E
ØE flange
[mm]
M
ØM
[mm]
DI
ØDi
[mm]
F
[mm]
L
[mm]
A
Pre-bore
[mm]
HPC - 28HTD14M-55F
28HTD14M-55F
Steel
14
28
124.78
122.12
128
100
-
70
85
24
HPC - 29HTD14M-55F
29HTD14M-55F
Steel
14
29
129.23
126.57
138
100
-
70
85
24
HPC - 30HTD14M-55F
30HTD14M-55F
Steel
14
30
133.69
130.99
138
100
-
70
85
24
HPC - 32HTD14M-55F
32HTD14M-55F
Steel
14
32
142.60
139.88
154
100
-
70
85
24
HPC - 34HTD14M-55F
34HTD14M-55F
Steel
14
34
151.52
148.79
160
100
-
70
85
24
HPC - 36HTD14M-55F
36HTD14M-55F
Steel
14
36
160.43
157.68
168
100
-
70
85
24
HPC - 38HTD14M-55F
38HTD14M-55F
Steel
14
38
169.34
166.60
183
120
-
70
85
24
HPC - 40HTD14M-55F
40HTD14M-55F
Steel
14
40
178.25
175.49
188
120
-
70
85
24
HPC - 44HTD14M-55F
44HTD14M-55F
Steel
14
44
196.08
193.28
211
120
-
70
85
24
HPC - 48HTD14M-55
48HTD14M-55
Cast iron
14
48
213.90
211.11
226
135
170
70
70
24
HPC - 56HTD14M-55
56HTD14M-55
Cast iron
14
56
249.55
246.76
256
135
207
70
70
28
HPC - 64HTD14M-55
64HTD14M-55
Cast iron
14
64
285.21
282.41
296
135
240
70
70
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表