HNHGS-L - Stainless Steel Heavy Duty Hinges with Bores for Countersunk Screws and Centerling Attachments
NBK (锅屋百迪株式会社)
机械要素零件
闩/铰链
HNHGS -Stainless Steel Heavy Duty Hinges
Powered by
CAD模型選擇
{nbk/man_machine_elements/vise_action_latch/hnhgs/hnhgs_l_asmtab.prj},{NB=HNHGS-160-80-L},{CN=HNHGS-160-80-L},{A=160},{B=80},{A1=60},{A2=30},{A3=-},{A4=-},{B1=50},{C=75.0},{C1=75.0},{D0=10.3},{D1=14.5},{D2=15.0},{H=20.0},{H1=21},{SH1=10.0},{SH2=10.5},{SH3=4.0},{G=10},{ST=Symmetrical: Horizontal type},{PPATH=hnhgs_l_asmtpl.prj},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Length A
[mm]
B
Length B
[mm]
A1
Length A1
[mm]
A2
Length A2
[mm]
A3
Length A3
[mm]
A4
Length A4
[mm]
B1
Length B1
[mm]
C
Dimension C
[mm]
C1
Dimension C1
[mm]
D0
Diameter d
[mm]
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
H
Height H
[mm]
H1
Height H1
[mm]
SH1
Height h1
[mm]
SH2
Height h2
[mm]
SH3
Height h3
[mm]
G
Dimension G
ⁿ/ₐ
ST
Style
ⁿ/ₐ
HNHGS-50-50-L
HNHGS-50-50-L
50
50
30
-
-
-
30
21.0
21.0
6.3
9.5
10.0
12.5
13
6.0
6.5
2.0
6
Square type
HNHGS-60-60-L
HNHGS-60-60-L
60
60
36
-
-
-
36
25.5
25.5
8.3
12.5
13.0
16.0
17
8.0
8.5
3.0
8
Square type
HNHGS-63-50-L
HNHGS-63-50-L
63
50
-
13
15
15
30
21.0
34.0
6.3
9.5
10.0
12.5
13
6.0
6.5
2.0
6
Asymmetrical: Horizontal ...
HNHGS-76-50-L
HNHGS-76-50-L
76
50
30
13
-
-
30
34.0
34.0
6.3
9.5
10.0
12.5
13
6.0
6.5
2.0
6
Symmetrical: Horizontal t...
HNHGS-80-80-L
HNHGS-80-80-L
80
80
50
-
-
-
50
36.0
36.0
10.3
14.5
15.0
20.0
21
10.0
10.5
4.0
10
Square type
HNHGS-90-60-L
HNHGS-90-60-L
90
60
-
22.5
18
22.5
36
25.5
56.0
8.3
12.5
13.0
16.0
17
8.0
8.5
3.0
8
Asymmetrical: Horizontal ...
HNHGS-120-60-L
HNHGS-120-60-L
120
60
45
22.5
-
-
36
56.0
56.0
8.3
12.5
13.0
16.0
17
8.0
8.5
3.0
8
Symmetrical: Horizontal t...
HNHGS-120-80-L
HNHGS-120-80-L
120
80
-
30
25
30
50
36.0
75.0
10.3
14.5
15.0
20.0
21
10.0
10.5
4.0
10
Asymmetrical: Horizontal ...
HNHGS-160-80-L
HNHGS-160-80-L
160
80
60
30
-
-
50
75.0
75.0
10.3
14.5
15.0
20.0
21
10.0
10.5
4.0
10
Symmetrical: Horizontal t...
HNHGS-50-50-L-BK
HNHGS-50-50-L-BK
50
50
30
-
-
-
30
21.0
21.0
6.3
9.5
10.0
12.5
13
6.0
6.5
2.0
6
Square type
HNHGS-60-60-L-BK
HNHGS-60-60-L-BK
60
60
36
-
-
-
36
25.5
25.5
8.3
12.5
13.0
16.0
17
8.0
8.5
3.0
8
Square type
HNHGS-63-50-L-BK
HNHGS-63-50-L-BK
63
50
-
13
15
15
30
21.0
34.0
6.3
9.5
10.0
12.5
13
6.0
6.5
2.0
6
Asymmetrical: Horizontal ...
HNHGS-76-50-L-BK
HNHGS-76-50-L-BK
76
50
30
13
-
-
30
34.0
34.0
6.3
9.5
10.0
12.5
13
6.0
6.5
2.0
6
Symmetrical: Horizontal t...
HNHGS-80-80-L-BK
HNHGS-80-80-L-BK
80
80
50
-
-
-
50
36.0
36.0
10.3
14.5
15.0
20.0
21
10.0
10.5
4.0
10
Square type
HNHGS-90-60-L-BK
HNHGS-90-60-L-BK
90
60
-
22.5
18
22.5
36
25.5
56.0
8.3
12.5
13.0
16.0
17
8.0
8.5
3.0
8
Asymmetrical: Horizontal ...
HNHGS-120-60-L-BK
HNHGS-120-60-L-BK
120
60
45
22.5
-
-
36
56.0
56.0
8.3
12.5
13.0
16.0
17
8.0
8.5
3.0
8
Symmetrical: Horizontal t...
HNHGS-120-80-L-BK
HNHGS-120-80-L-BK
120
80
-
30
25
30
50
36.0
75.0
10.3
14.5
15.0
20.0
21
10.0
10.5
4.0
10
Asymmetrical: Horizontal ...
HNHGS-160-80-L-BK
HNHGS-160-80-L-BK
160
80
60
30
-
-
50
75.0
75.0
10.3
14.5
15.0
20.0
21
10.0
10.5
4.0
10
Symmetrical: Horizontal t...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表