您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
HJ - Inch Series - Heavy Duty Needle Roller Bearings
Jtekt North America
Needle Roller Bearings
Heavy-Duty Needle Roller Bearings
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/heavy_duty_needle_roller/hj.prj},{NB=HJ-263520},{DESIGNATION=HJ-263520},{SHAFT=1.62500000},{FWMM=41.275},{DMM=55.563},{CMM=31.750},{RSMINMM=1.52},{SMAXCMM=41.275},{SMINCMM=41.260},{HMAXCMM=55.593},{HMINCMM=55.563},{SMAXTTMM=41.250},{SMINTTMM=41.234},{HMAXTTMM=55.555},{HMINTTMM=55.524},{SDMM=50.80},{Z=21},{RP=0.9063},{SD3R=0.1875},{SD6R=1.0350},{SD4R=0.0188},{SD113=2.1875},{SD116=1.2500},{SD60=2.0014},{SD61=1.0400},{SD64=1.8245},{SD101=0.0600},{SD106=0.0600},{D51=0.1250},{SD77=2.1415},{SD23=0.0150},{SD32=0.0150},{SD50=0.1560},{SD63=0.0100},{SD10=60},{SD62=0.0200},{SD68=45},{SD114=45},{SD5=1.8095},{SD3=1.6595},{SD4=1.2350},{SD30=1.0450},{SD2=0.1975},{SD6=0.0187},{CRKN=60.1},{CRLBF=13500},{COKN=100.5},{COLBF=22600},{CU=15.7}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Assembly Designation
ⁿ/ₐ
SHAFT
Shaft Dia.
[Inch]
FW
Fw - Inside Diameter
[mm/INCH]
D
D - Outer Diameter
[mm/INCH]
C
C - Width
[mm/INCH]
RSMIN
Rs - Min. for O Ring
ⁿ/ₐ
CR
C - Dynamic Load Rating
[kN/lbf]
CO
C0 - Static Load Rating
[kN/lbf]
CU
Cu - Fatigue Load Limit
[kN]
NG
Speed Ratings - Grease
[r/min]
NO
Speed Ratings - Oil
[r/min]
WEIGHT
Approx. Wt.
[kg/lbs]
SMAXC
S - Max. for Mounting Dimensions Clearance Fit
[mm/INCH]
SMINC
S - Min. for Mounting Dimensions Clearance Fit
[mm/INCH]
HMAXC
H - Max. for Mounting Dimensions Clearance Fit
[mm/INCH]
HMINC
H - Min. for Mounting Dimensions Clearance Fit
[mm/INCH]
SMAXTT
S - Max. for Mounting Dimensions Tight Transition Fit
[mm/INCH]
SMINTT
S - Min. for Mounting Dimensions Tight Transition Fit
[mm/INCH]
HMAXTT
H - Max. for Mounting Dimensions Tight Transition Fit
[mm/INCH]
HMINTT
H - Min. for Mounting Dimensions Tight Transition Fit
[mm/INCH]
SD
Shoulder Dia.
[mm/INCH]
HJ-101812
HJ-101812
5/8
15.875 / 0.6250
28.575 / 1.1250
19.050 / 0.750
0.64 / 0.03
19.3 / 4350
20.7 / 4650
3.25
20000
30000
0.050 / 0.11
15.875 / 0.6250
15.865 / 0.6246
28.595 / 1.1258
28.575 / 1.1250
15.860 / 0.6244
15.850 / 0.6240
28.567 / 1.1247
28.547 / 1.1239
23.83 / 0.938
HJ-122012
HJ-122012
3/4
19.050 / 0.7500
31.750 / 1.2500
19.050 / 0.750
1.02 / 0.040
20.7 / 4650
23.3 / 5240
3.65
16000
25000
0.059 / 0.13
19.050 / 0.7500
19.037 / 0.7495
31.775 / 1.2510
31.750 / 1.2500
19.030 / 0.7492
19.017 / 0.7487
31.742 / 1.2497
31.717 / 1.2487
26.97 / 1.062
HJ-122016
HJ-122016
3/4
19.050 / 0.7500
31.750 / 1.2500
25.400 / 1.000
1.02 / 0.040
27.5 / 6190
33.7 / 7580
5.30
16000
25000
0.077 / 0.17
19.050 / 0.7500
19.037 / 0.7495
31.775 / 1.2510
31.750 / 1.2500
19.030 / 0.7492
19.017 / 0.7487
31.742 / 1.2497
31.717 / 1.2487
26.97 / 1.062
HJ-142212
HJ-142212
7/8
22.225 / 0.8750
34.925 / 1.3750
19.050 / 0.750
1.02 / 0.040
23 / 5180
27.9 / 6270
4.35
13000
21000
0.064 / 0.14
22.225 / 0.8750
22.212 / 0.8745
34.950 / 1.3760
34.925 / 1.3750
22.205 / 0.8742
22.192 / 0.8737
34.917 / 1.3747
34.892 / 1.3737
30.18 / 1.188
HJ-142216
HJ-142216
7/8
22.225 / 0.8750
34.925 / 1.3750
25.400 / 1.000
1.02 / 0.040
30.7 / 6910
40.3 / 9070
6.35
13000
21000
0.086 / 0.19
22.225 / 0.8750
22.212 / 0.8745
34.950 / 1.3760
34.925 / 1.3750
22.205 / 0.8742
22.192 / 0.8737
34.917 / 1.3747
34.892 / 1.3737
30.18 / 1.188
HJ-162412
HJ-162412
1
25.400 / 1.0000
38.100 / 1.5000
19.050 / 0.750
1.02 / 0.040
25.3 / 5680
32.5 / 7300
5.10
12000
18000
0.073 / 0.16
25.400 / 1.0000
25.387 / 0.9995
38.125 / 1.5010
38.100 / 1.5000
25.380 / 0.9992
25.367 / 0.9987
38.092 / 1.4997
38.067 / 1.4987
33.32 / 1.312
HJ-162416
HJ-162416
1
25.400 / 1.0000
38.100 / 1.5000
25.400 / 1.000
1.02 / 0.040
33.6 / 7560
47.2 / 10600
7.40
12000
18000
0.095 / 0.21
25.400 / 1.0000
25.387 / 0.9995
38.125 / 1.5010
38.100 / 1.5000
25.380 / 0.9992
25.367 / 0.9987
38.092 / 1.4997
38.067 / 1.4987
33.32 / 1.312
HJ-182616
HJ-182616
1 1/8
28.575 / 1.1250
41.275 / 1.6250
25.400 / 1.000
1.02 / 0.040
36.3 / 8170
53.8 / 12100
8.45
10000
16000
0.104 / 0.23
28.575 / 1.1250
28.562 / 1.1245
41.300 / 1.6260
41.275 / 1.6250
28.555 / 1.1242
28.542 / 1.1237
41.267 / 1.6247
41.242 / 1.6237
36.53 / 1.438
HJ-182620
HJ-182620
1 1/8
28.575 / 1.1250
41.275 / 1.6250
31.750 / 1.250
1.02 / 0.040
44.9 / 10100
70.3 / 15800
10.9
10000
16000
0.132 / 0.29
28.575 / 1.1250
28.562 / 1.1245
41.300 / 1.6260
41.275 / 1.6250
28.555 / 1.1242
28.542 / 1.1237
41.267 / 1.6247
41.242 / 1.6237
36.53 / 1.438
HJ-202816
HJ-202816
1 1/4
31.750 / 1.2500
44.450 / 1.7500
25.400 / 1.000
1.02 / 0.040
37.4 / 8410
57.4 / 12900
9.00
9100
14000
0.113 / 0.25
31.750 / 1.2500
31.735 / 1.2494
44.475 / 1.7510
44.450 / 1.7500
31.725 / 1.2490
31.709 / 1.2484
44.442 / 1.7497
44.417 / 1.7487
39.67 / 1.562
HJ-202820
HJ-202820
1 1/4
31.750 / 1.2500
44.450 / 1.7500
31.750 / 1.250
1.02 / 0.040
46.3 / 10400
75.2 / 16900
11.7
9100
14000
0.145 / 0.32
31.750 / 1.2500
31.735 / 1.2494
44.475 / 1.7510
44.450 / 1.7500
31.725 / 1.2490
31.709 / 1.2484
44.442 / 1.7497
44.417 / 1.7487
39.67 / 1.562
HJ-223016
HJ-223016
1 3/8
34.925 / 1.3750
47.625 / 1.8750
25.400 / 1.000
1.02 / 0.040
39.8 / 8950
64.1 / 14400
10.1
8200
13000
0.127 / 0.28
34.925 / 1.3750
34.910 / 1.3744
47.650 / 1.8760
47.625 / 1.8750
34.900 / 1.3740
34.884 / 1.3734
47.617 / 1.8747
47.592 / 1.8737
42.88 / 1.688
HJ-223020
HJ-223020
1 3/8
34.925 / 1.3750
47.625 / 1.8750
31.750 / 1.250
1.02 / 0.040
49.4 / 11100
84.1 / 18900
13.0
8200
13000
0.159 / 0.35
34.925 / 1.3750
34.910 / 1.3744
47.650 / 1.8760
47.625 / 1.8750
34.900 / 1.3740
34.884 / 1.3734
47.617 / 1.8747
47.592 / 1.8737
42.88 / 1.688
HJ-243316
HJ-243316
1 1/2
38.100 / 1.5000
52.388 / 2.0625
25.400 / 1.000
1.52 / 0.060
47.6 / 10700
72.5 / 16300
11.4
7600
12000
0.154 / 0.34
38.100 / 1.5000
38.085 / 1.4994
52.418 / 2.0637
52.388 / 2.0625
38.075 / 1.4990
38.059 / 1.4984
52.380 / 2.0622
52.349 / 2.0610
47.63 / 1.875
HJ-243320
HJ-243320
1 1/2
38.100 / 1.5000
52.388 / 2.0625
31.750 / 1.250
1.52 / 0.060
58.7 / 13200
95.2 / 21400
14.9
7600
12000
0.195 / 0.43
38.100 / 1.5000
38.085 / 1.4994
52.418 / 2.0637
52.388 / 2.0625
38.075 / 1.4990
38.059 / 1.4984
52.380 / 2.0622
52.349 / 2.0610
47.63 / 1.875
HJ-263516
HJ-263516
1 5/8
41.275 / 1.6250
55.563 / 2.1875
25.400 / 1.000
1.52 / 0.060
48.5 / 10900
76.5 / 17200
12.1
7000
11000
0.163 / 0.36
41.275 / 1.6250
41.260 / 1.6244
55.593 / 2.1887
55.563 / 2.1875
41.250 / 1.6240
41.234 / 1.6234
55.555 / 2.1872
55.524 / 2.1860
50.80 / 2.000
HJ-263520
HJ-263520
1 5/8
41.275 / 1.6250
55.563 / 2.1875
31.750 / 1.250
1.52 / 0.060
60.1 / 13500
100.5 / 22600
15.7
7000
11000
0.209 / 0.46
41.275 / 1.6250
41.260 / 1.6244
55.593 / 2.1887
55.563 / 2.1875
41.250 / 1.6240
41.234 / 1.6234
55.555 / 2.1872
55.524 / 2.1860
50.80 / 2.000
HJ-283716
HJ-283716
1 3/4
44.450 / 1.7500
58.738 / 2.3125
25.400 / 1.000
1.52 / 0.060
49.8 / 11200
81 / 18200
12.8
6400
9900
0.177 / 0.39
44.450 / 1.7500
44.435 / 1.7494
58.768 / 2.3137
58.738 / 2.3125
44.425 / 1.7490
44.409 / 1.7484
58.730 / 2.3122
58.699 / 2.3110
53.98 / 2.125
HJ-283720
HJ-283720
1 3/4
44.450 / 1.7500
58.738 / 2.3125
31.750 / 1.250
1.52 / 0.060
61.8 / 13900
106 / 23900
16.6
6400
9900
0.222 / 0.49
44.450 / 1.7500
44.435 / 1.7494
58.768 / 2.3137
58.738 / 2.3125
44.425 / 1.7490
44.409 / 1.7484
58.730 / 2.3122
58.699 / 2.3110
53.98 / 2.125
HJ-303920
HJ-303920
1 7/8
47.625 / 1.8750
61.913 / 2.4375
31.750 / 1.250
1.52 / 0.060
65.4 / 14700
117 / 26300
18.1
6000
9200
0.236 / 0.52
47.625 / 1.8750
47.610 / 1.8744
61.943 / 2.4387
61.913 / 2.4375
47.600 / 1.8740
47.584 / 1.8734
61.905 / 2.4372
61.874 / 2.4360
57.15 / 2.250
HJ-324116
HJ-324116
2
50.800 / 2.0000
65.088 / 2.5625
25.400 / 1.000
1.52 / 0.060
53.8 / 12100
93 / 20900
14.7
5600
8600
0.200 / 0.44
50.800 / 2.0000
50.782 / 1.9993
65.118 / 2.5637
65.088 / 2.5625
50.770 / 1.9988
50.752 / 1.9981
65.080 / 2.5622
65.049 / 2.5610
60.33 / 2.375
HJ-324120
HJ-324120
2
50.800 / 2.0000
65.088 / 2.5625
31.750 / 1.250
1.52 / 0.060
66.7 / 15000
122 / 27500
19.1
5600
8600
0.249 / 0.55
50.800 / 2.0000
50.782 / 1.9993
65.118 / 2.5637
65.088 / 2.5625
50.770 / 1.9988
50.752 / 1.9981
65.080 / 2.5622
65.049 / 2.5610
60.33 / 2.375
HJ-364824
HJ-364824
2 1/4
57.150 / 2.2500
76.200 / 3.0000
38.100 / 1.500
1.52 / 0.060
89.9 / 20200
164 / 36900
25.7
5000
7600
0.458 / 1.01
57.150 / 2.2500
57.132 / 2.2493
76.230 / 3.0012
76.200 / 3.0000
57.120 / 2.2488
57.102 / 2.2481
76.192 / 2.9997
76.162 / 2.9985
68.28 / 2.688
HJ-364828
HJ-364828
2 1/4
57.150 / 2.2500
76.200 / 3.0000
44.450 / 1.750
1.52 / 0.060
104 / 23400
198 / 44500
30.8
5000
7600
0.531 / 1.17
57.150 / 2.2500
57.132 / 2.2493
76.230 / 3.0012
76.200 / 3.0000
57.120 / 2.2488
57.102 / 2.2481
76.192 / 2.9997
76.162 / 2.9985
68.28 / 2.688
HJ-405224
HJ-405224
2 1/2
63.500 / 2.5000
82.550 / 3.2500
38.100 / 1.500
2.03 / 0.080
97 / 21800
187 / 42100
29.4
4400
6800
0.499 / 1.10
63.500 / 2.5000
63.482 / 2.4993
82.586 / 3.2514
82.550 / 3.2500
63.470 / 2.4988
63.452 / 2.4981
82.537 / 3.2495
82.502 / 3.2481
74.63 / 2.938
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TRA - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
IR - Inch Series - Inner Rings
Jtekt North America
13.12.2018
NTA - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
NTH - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
NU
Jtekt North America
13.12.2018
Standard INCH - Single Row
Scheerer Bearing
25.08.2020
B, BH, M-1, MH-1 - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
13.12.2018
J, JH, MJ-1, MJH-1 - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
13.12.2018
RLM
NSK Rolling Bearing
15.11.2023
LM - LM
Chinese Manufacturers
21.05.2014
HJ
NSK Rolling Bearing
15.11.2023
HJ, RS - Inch Series - Heavy Duty Needle Roller Bearings
Jtekt North America
13.12.2018
NRB - Dyna-Speed Needle Roller Bearing - For 1/8" to 1" Hardened Shafts - D...
WMBerg
06.06.2023
Inch
NSK Rolling Bearing
15.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表