目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2294 - Hinges, Type A, exterior hinge wings, Identification no. C, with countersunk holes
Elesa+Ganter
铰链及连接件
GN 2294
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn2294/gn2294_a_asmtab.prj},{NB=Scharnier GN 2294-72-82-A-C-EL},{PARTNUMBER=GN 2294-72-82-A-C-EL},{L1=72},{L2=82},{D1=6.6},{D2=14},{L3=40},{L4=36},{M1=40.8},{M2=42},{M3=-},{M4=-},{N=8},{S=3.5},{WEIGHT=0.0620},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn2294_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
N
-0,3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 2294-72-82-A-C-E...
GN 2294-72-82-A-C-EL
72
82
6.6
14
40
36
40.8
42
-
-
8
3.5
0.0620
76169990
YES
Hinge GN 2294-72-162-A-C-...
GN 2294-72-162-A-C-EL
72
162
6.6
14
80
36
40.8
-
50
32
8
3.5
0.1070
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表