您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivet H-LOCK pan head with grooved mandrel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
Powered by
CAD模型選擇
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_h_lock_flachrundkopf_g_n.prj},{NB=7620064140_0_0_6.4_0},{DA=6.4},{ART=7620064140},{KTXT=H-LOCK, Hochfeste Blindniete, Flachrundkopf mit gerilltem Nietdorn},{MATD=Stahl},{MATH=Stahl},{KBV=[6.8:8.8]},{KB=0.0},{D1=6.4},{L=14.0},{FMAX=19.0},{D2=13.0},{K=3.00},{D=4.00},{P=≥ 30.0},{BH=[6.6:6.9]},{B=0.0},{S=12700},{Z=7100},{N=1112},{F=0},{EAN=4049337406648},{SKU=7620064140-74},{ZTN=83082000},{ZU=-},{SD=6-8},{ROHS=ja},{PH=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7620064900
6.4
7620064900
H-LOCK, high-strength bli...
Steel
Steel
6.4
9.0
13.7
13.0
3.00
4.00
≥ 30.0
8900
7100
1112
4049337405344
7620064900-74
83082000
-
6-8
Yes
7620064100
6.4
7620064100
H-LOCK, high-strength bli...
Steel
Steel
6.4
10.0
15.0
13.0
3.00
4.00
≥ 30.0
10200
7100
1112
4049337405382
7620064100-74
83082000
-
6-8
Yes
7620064110
6.4
7620064110
H-LOCK, high-strength bli...
Steel
Steel
6.4
11.0
15.6
13.0
3.00
4.00
≥ 30.0
10600
7100
1112
4049337381280
7620064110-74
83082000
-
6-8
Yes
7620064120
6.4
7620064120
H-LOCK, high-strength bli...
Steel
Steel
6.4
12.0
17.0
13.0
3.00
4.00
≥ 30.0
10600
7100
1112
4049337405412
7620064120-74
83082000
-
6-8
Yes
7620064140
6.4
7620064140
H-LOCK, high-strength bli...
Steel
Steel
6.4
14.0
19.0
13.0
3.00
4.00
≥ 30.0
12700
7100
1112
4049337406648
7620064140-74
83082000
-
6-8
Yes
7620064150
6.4
7620064150
H-LOCK, high-strength bli...
Steel
Steel
6.4
15.0
20.0
13.0
3.00
4.00
≥ 30.0
12700
7100
1112
4049337411109
7620064150-74
83082000
-
6-8
Yes
7620064160
6.4
7620064160
H-LOCK, high-strength bli...
Steel
Steel
6.4
16.0
21.0
13.0
3.00
4.00
≥ 30.0
13600
7100
1112
4049337399575
7620064160-74
83082000
-
6-8
Yes
7620064170
6.4
7620064170
H-LOCK, high-strength bli...
Steel
Steel
6.4
17.0
22.0
13.0
3.00
4.00
≥ 30.0
13600
7100
1112
4049337401407
7620064170-74
83082000
-
6-8
Yes
7620064180
6.4
7620064180
H-LOCK, high-strength bli...
Steel
Steel
6.4
18.0
23.0
13.0
3.00
4.00
≥ 30.0
13600
7100
1112
4049337408185
7620064180-74
83082000
-
6-8
Yes
7620064190
6.4
7620064190
H-LOCK, high-strength bli...
Steel
Steel
6.4
19.0
24.0
13.0
3.00
4.00
≥ 30.0
13600
7100
1112
4049337401452
7620064190-74
83082000
-
6-8
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard blind rivet domed head aluminum - aluminum
Goebel
11.04.2022
High-strength blind rivet GO-INOX II pan head with grooved mandrel
Goebel
11.04.2022
High-strength blind rivet premium pan head with grooved aluminum mandrel
Goebel
11.04.2022
FN 3548 - GESIPA G-Bulb Blindniete Flachrundkopf A2/A2
SFS Group Schweiz AG
24.05.2024
Model 17300 - Closed-end blind rivet flang head aluminium - Steel mandrel ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
High-strength blind rivet GO-LOCK pan head with grooved galvanized steel
Goebel
11.04.2022
FN 3547 - GESIPA G-Bulb Blindniete Flachrundkopf Stahl/Stahl
SFS Group Schweiz AG
24.05.2024
High-strength blind rivet GO-BULB II pan head with grooved mandrel
Goebel
11.04.2022
DIN 912 - Stainless steel A2
Böllhoff
26.10.2021
High-strength blind rivet GO-LOCK countersunk (100°) with grooved stainless...
Goebel
11.04.2022
Reference 17040 - Blind rivet flange head Stainless steel - ISO 15983
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 25005 - Blind rivet nuts flat head, round shank, closed end (TUBTARA® UP...
Bossard Catalog
31.10.2023
High-strength blind rivet premium countersunk (100°) with grooved aluminum ...
Goebel
11.04.2022
High-strength blind rivets PREMIUM pan head with grooved mandrel galvanized...
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表