您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivet premium pan head with grooved aluminum mandrel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High strength PREMIUM blind rivets
Powered by
CAD模型選擇
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_premium/hochfeste_bliendniete_premium_flachrundkopf_a.prj},{NB=7390006410_0_0_6.4_0},{DA=6.4},{ART=7390006410},{KTXT=PREMIUM-LOCK, Hochfeste Blindniete, Flachrundkopf mit gerilltem Nietdorn},{MATD=Aluminium},{MATH=Aluminium AlMg 5 (5056 A)},{KBV=[2.8:4.8]},{KB=0.0},{D1=6.4},{L=10.5},{FMAX=15.0},{D2=12.8},{K=2.90},{D=4.17},{P=≥ 32.0},{BH=[6.5:6.7]},{B=0.0},{S=4300},{Z=3500},{N=445},{F=0},{EAN=4049337265221},{SKU=7390006410-74},{ZTN=83082000},{ZU=-},{SD=-},{ROHS=ja},{PH=32.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7390004809
4.8
7390004809
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
9.0
12.5
9.5
2.40
3.10
≥ 30.0
1800
1700
222
4049337264804
7390004809-74
83082000
-
-
Yes
7390004811
4.8
7390004811
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
11.5
15.0
9.5
2.40
3.10
≥ 30.0
2600
1700
222
4049337264873
7390004811-74
83082000
-
-
Yes
7390004814
4.8
7390004814
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
14.0
17.5
9.5
2.40
3.10
≥ 30.0
2600
1700
222
4049337264941
7390004814-74
83082000
-
-
Yes
7390004816
4.8
7390004816
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
16.5
20.0
9.5
2.40
3.10
≥ 30.0
2600
1700
222
4049337265016
7390004816-74
83082000
-
-
Yes
7390004819
4.8
7390004819
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
19.0
22.5
9.5
2.40
3.10
≥ 30.0
2600
1700
222
4049337265085
7390004819-74
83082000
-
-
Yes
7390006409
6.4
7390006409
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
9.0
13.5
12.8
2.90
4.17
≥ 32.0
4300
3500
445
4049337265153
7390006409-74
83082000
-
-
Yes
7390006410
6.4
7390006410
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
10.5
15.0
12.8
2.90
4.17
≥ 32.0
4300
3500
445
4049337265221
7390006410-74
83082000
-
-
Yes
7390006412
6.4
7390006412
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
12.5
17.0
12.8
2.90
4.17
≥ 32.0
4600
3500
445
4049337265290
7390006412-74
83082000
-
-
Yes
7390006414
6.4
7390006414
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
14.5
19.0
12.8
2.90
4.17
≥ 32.0
5000
3500
445
4049337265368
7390006414-74
83082000
-
-
Yes
7390006416
6.4
7390006416
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
16.5
21.0
12.8
2.90
4.17
≥ 32.0
5000
3500
445
4049337265436
7390006416-74
83082000
-
-
Yes
7390006418
6.4
7390006418
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
18.5
23.0
12.8
2.90
4.17
≥ 32.0
5000
3500
445
4049337265504
7390006418-74
83082000
-
-
Yes
7390006420
6.4
7390006420
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
20.5
25.0
12.8
2.90
4.17
≥ 32.0
5000
3500
445
4049337265573
7390006420-74
83082000
-
-
Yes
7390006422
6.4
7390006422
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
22.5
27.0
12.8
2.90
4.17
≥ 32.0
5000
3500
445
4049337265641
7390006422-74
83082000
-
-
Yes
7390006424
6.4
7390006424
PREMIUM-LOCK, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
24.5
29.0
12.8
2.90
4.17
≥ 32.0
5000
3500
445
4049337265719
7390006424-74
83082000
-
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表