您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HFP - HECO-FIX-plus, raised countersunk head
HECO-Schrauben
Holzschrauben
HECO-FIX-plus
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_fix_plus/heco_fix_plus_l.prj},{NB=HFP A2 4,0x35 LiKo PZD VG bnk 200 SKV},{ARTNR=22235},{PROFAM=HECO-FIX-plus},{D=4.0},{L=35},{MAT=Edelstahl A2},{KOPF=Linsensenkkopf},{DK=7.9},{ANTR=Pozi-Drive},{ANTRGR=PZD-2},{GEW=Vollgewinde},{LG=30},{LG1=30.0},{OB=blank, gleitbeschichtet},{VE=200},{VERP=SKV-Kleinverpackung},{ETA=ja},{MASS=2.520},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=HFP A2 4,0x35 LiKo PZD VG bnk 200 SKV},{VER=1},{SCW=0.000},{VX=pieces},{VERS=1},{P=2.00},{F=0.960},{RF=8.300},{KK=0.040},{C=0.290},{K=2.120},{AA=56},{R=1.000},{D3=2.85},{D4=2.500},{AX1=3.370},{RX1=0.300},{RX2=0.650},{AX2=1.370},{MX1=4.530},{MX2=2.180},{MX3=1.170},{MX4=6.040},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
LG
Thread Length
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
HFP 3,0x12 LiKo PZD VG zn...
04972
HECO-FIX-plus
3.0
12
HECO-FIX-plus 3 x 12, rai...
carbon steel
raised countersunk head
5.9
Pozi-Drive
PZD-1
full threaded
9
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.550
HFP 3,0x12 LiKo TD VG znb...
22919
HECO-FIX-plus
3.0
12
HECO-FIX-plus 3 x 12, rai...
carbon steel
raised countersunk head
5.9
T-Drive
T-10
full threaded
9
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.550
HFP 3,0x16 LiKo PZD VG zn...
05241
HECO-FIX-plus
3.0
16
HECO-FIX-plus 3 x 16, rai...
carbon steel
raised countersunk head
5.9
Pozi-Drive
PZD-1
full threaded
13
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.660
HFP 3,0x16 LiKo TD VG znb...
22039
HECO-FIX-plus
3.0
16
HECO-FIX-plus 3 x 16, rai...
carbon steel
raised countersunk head
5.9
T-Drive
T-10
full threaded
13
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.650
HFP A2 3,0x20 LiKo PZD VG...
23172
HECO-FIX-plus
3.0
20
HECO-FIX-plus A2 3 x 20, ...
stainless steel A2
raised countersunk head
5.9
Pozi-Drive
PZD-1
full threaded
17
self-colour, coated
200
SKV - small boxes
no
0.870
HFP 3,0x20 LiKo PZD VG zn...
05416
HECO-FIX-plus
3.0
20
HECO-FIX-plus 3 x 20, rai...
carbon steel
raised countersunk head
5.9
Pozi-Drive
PZD-1
full threaded
17
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.760
HFP 3,0x20 LiKo TD VG znb...
22040
HECO-FIX-plus
3.0
20
HECO-FIX-plus 3 x 20, rai...
carbon steel
raised countersunk head
5.9
T-Drive
T-10
full threaded
17
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.750
HFP A2 3,0x25 LiKo PZD VG...
23389
HECO-FIX-plus
3.0
25
HECO-FIX-plus A2 3 x 25, ...
stainless steel A2
raised countersunk head
5.9
Pozi-Drive
PZD-1
full threaded
22
self-colour, coated
200
SKV - small boxes
no
1.060
HFP 3,0x25 LiKo PZD VG zn...
05560
HECO-FIX-plus
3.0
25
HECO-FIX-plus 3 x 25, rai...
carbon steel
raised countersunk head
5.9
Pozi-Drive
PZD-1
full threaded
22
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.950
HFP 3,0x25 LiKo TD VG znb...
22921
HECO-FIX-plus
3.0
25
HECO-FIX-plus 3 x 25, rai...
carbon steel
raised countersunk head
5.9
T-Drive
T-10
full threaded
22
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.920
HFP 3,0x30 LiKo PZD VG zn...
05694
HECO-FIX-plus
3.0
30
HECO-FIX-plus 3 x 30, rai...
carbon steel
raised countersunk head
5.9
Pozi-Drive
PZD-1
full threaded
27
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.100
HFP 3,0x30 LiKo TD VG znb...
22920
HECO-FIX-plus
3.0
30
HECO-FIX-plus 3 x 30, rai...
carbon steel
raised countersunk head
5.9
T-Drive
T-10
full threaded
27
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.110
HFP A2 3,0x30 LiKo PZD VG...
23527
HECO-FIX-plus
3.0
30
HECO-FIX-plus A2 3 x 30, ...
stainless steel A2
raised countersunk head
5.9
Pozi-Drive
PZD-1
full threaded
27
self-colour, coated
200
SKV - small boxes
no
1.220
HFP A2 3,0x35 LiKo PZD VG...
23671
HECO-FIX-plus
3.0
35
HECO-FIX-plus A2 3 x 35, ...
stainless steel A2
raised countersunk head
5.9
Pozi-Drive
PZD-1
full threaded
31
self-colour, coated
200
SKV - small boxes
no
1.440
HFP 3,5x16 LiKo PZD VG zn...
06101
HECO-FIX-plus
3.5
16
HECO-FIX-plus 3.5 x 16, r...
carbon steel
raised countersunk head
6.9
Pozi-Drive
PZD-2
full threaded
13
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.860
HFP 3,5x16 LiKo TD VG znb...
20255
HECO-FIX-plus
3.5
16
HECO-FIX-plus 3.5 x 16, r...
carbon steel
raised countersunk head
6.9
T-Drive
T-15
full threaded
13
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
0.900
HFP A2 3,5x20 LiKo PZD VG...
23256
HECO-FIX-plus
3.5
20
HECO-FIX-plus A2 3.5 x 20...
stainless steel A2
raised countersunk head
6.9
Pozi-Drive
PZD-2
full threaded
16
self-colour, coated
200
SKV - small boxes
yes
1.160
HFP 3,5x20 LiKo PZD VG zn...
06247
HECO-FIX-plus
3.5
20
HECO-FIX-plus 3.5 x 20, r...
carbon steel
raised countersunk head
6.9
Pozi-Drive
PZD-2
full threaded
16
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
yes
1.020
HFP 3,5x20 LiKo TD VG znb...
18952
HECO-FIX-plus
3.5
20
HECO-FIX-plus 3.5 x 20, r...
carbon steel
raised countersunk head
6.9
T-Drive
T-15
full threaded
16
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
yes
1.070
HFP 3,5x25 LiKo PZD VG zn...
06371
HECO-FIX-plus
3.5
25
HECO-FIX-plus 3.5 x 25, r...
carbon steel
raised countersunk head
6.9
Pozi-Drive
PZD-2
full threaded
21
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
yes
1.250
HFP 3,5x25 LiKo TD VG znb...
21632
HECO-FIX-plus
3.5
25
HECO-FIX-plus 3.5 x 25, r...
carbon steel
raised countersunk head
6.9
T-Drive
T-15
full threaded
21
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
yes
1.280
HFP A2 3,5x25 LiKo PZD VG...
23418
HECO-FIX-plus
3.5
25
HECO-FIX-plus A2 3.5 x 25...
stainless steel A2
raised countersunk head
6.9
Pozi-Drive
PZD-2
full threaded
21
self-colour, coated
200
SKV - small boxes
yes
1.440
HFP A2 3,5x30 LiKo PZD VG...
23183
HECO-FIX-plus
3.5
30
HECO-FIX-plus A2 3.5 x 30...
stainless steel A2
raised countersunk head
6.9
Pozi-Drive
PZD-2
full threaded
26
self-colour, coated
200
SKV - small boxes
yes
1.640
HFP 3,5x30 LiKo PZD VG zn...
06493
HECO-FIX-plus
3.5
30
HECO-FIX-plus 3.5 x 30, r...
carbon steel
raised countersunk head
6.9
Pozi-Drive
PZD-2
full threaded
26
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
yes
1.470
HFP 3,5x30 LiKo TD VG znb...
21278
HECO-FIX-plus
3.5
30
HECO-FIX-plus 3.5 x 30, r...
carbon steel
raised countersunk head
6.9
T-Drive
T-15
full threaded
26
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
yes
1.510
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HU-top - HECO-UNIX-top, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
HU-top - HECO-UNIX-top, floorboard screw, raised countersunk head with mill...
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, flange head
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, countersunk head
HECO-Schrauben
14.10.2021
HSC-S A2 - HECO-SC-S, winged self-drilling fastener
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
HU-plus - HECO-UNIX-plus, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
HU-plus - HECO-UNIX-plus, wood panel screw
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, combined hexagon head
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, pan head
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, fitting screw, countersunk head
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, back wall screw
HECO-Schrauben
14.10.2021
DIN 7995 Z - Cross recessed raised countersunk head wood screws, form Z
Fabory
13.02.2023
MMS-plus - MULTI-MONTI-plus F , countersunk head
HECO-Schrauben
14.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表