您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
连翔五金
Powered by
CAD模型選擇
{chinese_manufacturers/lianxiang/din_936.prj},{NB=Sechskantmutter DIN 936 M30x1.5},{IDNR=},{NENN=M30x1.5},{D=30.000},{D1=28.376},{P=1.500},{D2=41.400},{E=51.280},{M=12.000},{S=46.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
Hexagon nut DIN 936 M8
8.000
6.647
1.250
11.700
14.380
5.000
13.000
Hexagon nut DIN 936 M8x1
8.000
6.917
1.000
11.700
14.380
5.000
13.000
Hexagon nut DIN 936 M10
10.000
8.376
1.500
15.300
18.900
6.000
17.000
Hexagon nut DIN 936 M10x1...
10.000
8.647
1.250
15.300
18.900
6.000
17.000
Hexagon nut DIN 936 M10x1
10.000
8.917
1.000
15.300
18.900
6.000
17.000
Hexagon nut DIN 936 M12
12.000
10.106
1.750
17.100
21.100
7.000
19.000
Hexagon nut DIN 936 M12x1...
12.000
10.376
1.500
17.100
21.100
7.000
19.000
Hexagon nut DIN 936 M12x1...
12.000
10.647
1.250
17.100
21.100
7.000
19.000
Hexagon nut DIN 936 M14
14.000
11.835
2.000
19.800
24.490
8.000
22.000
Hexagon nut DIN 936 M14x1...
14.000
12.376
1.500
19.800
24.490
8.000
22.000
Hexagon nut DIN 936 M16
16.000
13.835
2.000
21.600
26.750
8.000
24.000
Hexagon nut DIN 936 M16x1...
16.000
14.376
1.500
21.600
26.750
8.000
24.000
Hexagon nut DIN 936 M18
18.000
15.294
2.500
24.300
30.140
9.000
27.000
Hexagon nut DIN 936 M18x2
18.000
15.835
2.000
24.300
30.140
9.000
27.000
Hexagon nut DIN 936 M18x1...
18.000
16.376
1.500
24.300
30.140
9.000
27.000
Hexagon nut DIN 936 M20
20.000
17.294
2.500
27.000
33.530
9.000
30.000
Hexagon nut DIN 936 M20x2
20.000
17.835
2.000
27.000
33.530
9.000
30.000
Hexagon nut DIN 936 M20x1...
20.000
18.376
1.500
27.000
33.530
9.000
30.000
Hexagon nut DIN 936 M22
22.000
19.294
2.500
28.800
35.720
10.000
32.000
Hexagon nut DIN 936 M22x2
22.000
19.835
2.000
28.800
35.720
10.000
32.000
Hexagon nut DIN 936 M22x1...
22.000
20.376
1.500
28.800
35.720
10.000
32.000
Hexagon nut DIN 936 M24
24.000
20.752
3.000
32.400
39.980
10.000
36.000
Hexagon nut DIN 936 M24x2
24.000
21.835
2.000
32.400
39.980
10.000
36.000
Hexagon nut DIN 936 M24x1...
24.000
22.376
1.500
32.400
39.980
10.000
36.000
Hexagon nut DIN 936 M26x1...
26.000
24.376
1.500
36.900
45.630
12.000
41.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4035 - Hexagon thin nuts, (chamfered)
Chinese Manufacturers
27.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
DIN 936 - Hexagon thin nuts, form B
Fabory
13.02.2023
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
Z12 - Locking assemblies, type Z12
Chinese Manufacturers
21.05.2014
HB4-22-2002 - Tee,B type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
GB808-88 - 小六角特扁细牙螺母
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Q660 - Flared type tube fittings-tube connector hollow stay bolt
Chinese Manufacturers
21.05.2014
GB 83-88 - 方头长圆柱球面端紧定螺钉
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表