您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
Helashrink Serie 100 - gerade - Helashrink Serie 100 - gerade
HellermannTyton
Heat shrinkable moulded shapes
Moulded shapes
Bottle shape - VG style
Powered by
CAD模型選擇
{hellermann_tyton/342/979/980/helashrink_serie_100_gerade.prj},{NB=401-55884(1)},{IDNR=401-55884},{VERS=5},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=1.000},{QUANTITY_MIN=10.000},{QUANTITY_IN38=1.000},{JW30B=1.0},{VMAX=MIN},{V20B=MIN},{PRICE_EUR_N=13.080},{TAX_N=0.190},{HMIN=31.000},{JMIN=31.000},{HMAX=18.000},{JMAX=7.000},{P=67.000},{R=35.000},{S=18.000},{T=1.000},{V=3.300},{HW=1.800},{JW=1.000},{X=25.000},{Y=32.000},{P10BP20=67},{PWID=804},{MANUFACTURE19=155-42-GW24},{DESCRIPTION14=Warmschrumpfformteil für Stecker gerade schwarz},{DESCRIPTION15=Das Formteil bietet exzellente Eigenschaften als Zugentlastung sowie mechanischen Schutz.},{EAN=5022660635663},{ID_MANUFACT17=401-55884},{MANUFACTURE18=HellermannTyton},{SPECIAL_TRE20=NONE},{VERSION=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
NO_CU_PER_OU
Number of content units per order unit
ⁿ/ₐ
QUANTITY_MIN
Minimum order quantity
ⁿ/ₐ
BETRIEBSTEM46
Operating Temperature
[°C]
KLEBER
Kleber
ⁿ/ₐ
SNOM
S nom
[mm]
V10B
V ± 10% b
[mm]
T10B
T ± 10% b
[mm]
HJ10MINA
H/J min a
[mm]
JW30B
JW ± 30% b
[mm]
VMAX
ⁿ/ₐ
R10B
R ± 10% b
[mm]
T20B
T ± 20% b
[mm]
V20B
V ± 20% b
[mm]
HW20B
HW ± 20% b
[mm]
JW20B
JW ± 20% b
[mm]
HMAXB
H max. b
[mm]
HMINA
H min. a
[mm]
JMAXB
J max. b
[mm]
JMINA
J min. a
[mm]
SCHRUMPFRATE
Schrumpfrate
ⁿ/ₐ
P10BP20
P ±10% b (P+20%)
[mm]
HellermannTyton 401-52884
401-52884
152-42-GW24
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
50.000
-75 °C to +150 °C
W24
10
3
0.9
3.3
21
1
1.6
0.5
10.5
24
6
24
up to 5:1
38
HellermannTyton 401-53573
401-53573
153-62-HW21
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
10.000
-55 °C to +105 °C
W21
16
0.5
28
1
3.3
1.8
14
25
3.5
8
55
HellermannTyton 401-54573
401-54573
154-62-HW21
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
10.000
-55 °C to +105 °C
W21
13
1.0
1.0
1.8
14
30
6
15
55
HellermannTyton 401-55373
401-55373
155-61-HW21
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
10.000
-55 °C to +105 °C
W21
18
1.0
1.0
1.8
18
31
7
18
47
HellermannTyton 401-55884
401-55884
155-42-GW24
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
10.000
-75 °C to +150 °C
W24
18
1.0
35
1
1.8
1
18
31
7
31
up to 4,5:1
67
HellermannTyton 401-56573
401-56573
156-62-HW21
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
10.000
-55 °C to +105 °C
W21
20
1
1.0
2
1
22.5
36
8.5
21
80
HellermannTyton 401-57573
401-57573
157-62-HW21
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
100.000
-55 °C to +105 °C
W21
20
1.7
2.2
28
43
10
25
79
HellermannTyton 401-57884
401-57884
157-42-GW24
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
10.000
-75 °C to +150 °C
W24
20
43
1.0
41
1.7
2.2
1
28
43
10
43
up to 4,5:1
79
HellermannTyton 401-58880
401-58880
158-42-G
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
1.000
-75 °C to +150 °C
38
1.5
3.3
52
1.7
3.2
1.5
35
60
16
60
up to 4,5:1
110
HellermannTyton 401-59880
401-59880
159-42-G
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
50.000
-75 °C to +150 °C
50.0
2.0
3.3
70.0
2.0
3.8
2.0
45.0
66.0
17.0
66.0
up to 4:1
150
HellermannTyton 401-60880
401-60880
160-42-G
Heat Shrinkable Moulded S...
Polyolefin, cross-linked ...
Black (BK)
1.000
25.000
-75 °C to +150 °C
62.0
3.8
3.3
58.0
2.0
3.8
3.8
58.0
82.0
27.0
82.0
up to 4:1
158
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表