您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
DMX DMAX diaphragm valve - Sampling DMAX
Definox
DMX DMAX Diaphragm valves
DMAX diaphragm valves sampling
DMAX diaphragm valves sampling
Powered by
CAD模型選擇
{definox/vannes20e020membrane20dmx20dmax/vannes20e020membrane20dmax20prise20d27e9chantillon/vannes20e020membrane20dmax20prise20d27e9chantillon/vannes20e020membrane20dmx20dmax.prj},{NB=HD014B31100},{PREVIEW=../../../_pool_/ea/dc/vannes_e0_membrane_dmax_prise_d27e9chantillon.png},{REF=HD014B31100},{DESC=DMAX PRISE D'ECHANTILLON 2 VOIES DIN 9/13,5 Actionneur pneumatique NO},{TUBE=9 / 13,5},{V=DMAX PRISE D'ECHANTILLON 2 VOIES},{DIAM=DIN 9/13,5},{ACT=Actionneur pneumatique NO},{MATB=1.4404},{MATS=PTFE},{FITTING=A souder},{DEFAULTSORTATTR=28904}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
HD008A21100
HD008A21100
DMAX PRISE D'ECHANTILLON ...
6 / 8
Sampling DMAX 1 outlet
DIN 6/8
NC pneumatic actuator
1.4404
PTFE
To weld
HD008A31100
HD008A31100
Sampling DMAX DIN 6/8 NC ...
6 / 8
Sampling DMAX 2 outlets
DIN 6/8
NC pneumatic actuator
1.4404
PTFE
To weld
HD014A21100
HD014A21100
DMAX PRISE D'ECHANTILLON ...
9 / 13,5
Sampling DMAX 1 outlet
DIN 9/13,5
NC pneumatic actuator
1.4404
PTFE
To weld
HD014A31100
HD014A31100
Sampling DMAX DIN 9/13,5 ...
9 / 13,5
Sampling DMAX 2 outlets
DIN 9/13,5
NC pneumatic actuator
1.4404
PTFE
To weld
HD012A21100
HD012A21100
DMAX PRISE D'ECHANTILLON ...
10 / 12
Sampling DMAX 1 outlet
DIN 10/12
NC pneumatic actuator
1.4404
PTFE
To weld
HD012A31100
HD012A31100
Sampling DMAX DIN 10/12 N...
10 / 12
Sampling DMAX 2 outlets
DIN 10/12
NC pneumatic actuator
1.4404
PTFE
To weld
HD018A21100
HD018A21100
DMAX PRISE D'ECHANTILLON ...
16 / 18
Sampling DMAX 1 outlet
DIN 16/18
NC pneumatic actuator
1.4404
PTFE
To weld
HD018A31100
HD018A31100
Sampling DMAX DIN 16/18 N...
16 / 18
Sampling DMAX 2 outlets
DIN 16/18
NC pneumatic actuator
1.4404
PTFE
To weld
HD008B21100
HD008B21100
DMAX PRISE D'ECHANTILLON ...
6 / 8
Sampling DMAX 1 outlet
DIN 6/8
NO pneumatic actuator
1.4404
PTFE
To weld
HD008B31100
HD008B31100
Sampling DMAX DIN 6/8 NO ...
6 / 8
Sampling DMAX 2 outlets
DIN 6/8
NO pneumatic actuator
1.4404
PTFE
To weld
HD014B21100
HD014B21100
DMAX PRISE D'ECHANTILLON ...
9 / 13,5
Sampling DMAX 1 outlet
DIN 9/13,5
NO pneumatic actuator
1.4404
PTFE
To weld
HD014B31100
HD014B31100
Sampling DMAX DIN 9/13,5 ...
9 / 13,5
Sampling DMAX 2 outlets
DIN 9/13,5
NO pneumatic actuator
1.4404
PTFE
To weld
HD012B21100
HD012B21100
DMAX PRISE D'ECHANTILLON ...
10 / 12
Sampling DMAX 1 outlet
DIN 10/12
NO pneumatic actuator
1.4404
PTFE
To weld
HD012B31100
HD012B31100
Sampling DMAX DIN 10/12 N...
10 / 12
Sampling DMAX 2 outlets
DIN 10/12
NO pneumatic actuator
1.4404
PTFE
To weld
HD018B21100
HD018B21100
DMAX PRISE D'ECHANTILLON ...
16 / 18
Sampling DMAX 1 outlet
DIN 16/18
NO pneumatic actuator
1.4404
PTFE
To weld
HD018B31100
HD018B31100
Sampling DMAX DIN 16/18 N...
16 / 18
Sampling DMAX 2 outlets
DIN 16/18
NO pneumatic actuator
1.4404
PTFE
To weld
HD008C21100
HD008C21100
DMAX PRISE D'ECHANTILLON ...
6 / 8
Sampling DMAX 1 outlet
DIN 6/8
Pneumatic actuator double...
1.4404
PTFE
To weld
HD008C31100
HD008C31100
Sampling DMAX DIN 6/8 Dou...
6 / 8
Sampling DMAX 2 outlets
DIN 6/8
Pneumatic actuator double...
1.4404
PTFE
To weld
HD014C21100
HD014C21100
DMAX PRISE D'ECHANTILLON ...
9 / 13,5
Sampling DMAX 1 outlet
DIN 9/13,5
Pneumatic actuator double...
1.4404
PTFE
To weld
HD014C31100
HD014C31100
Sampling DMAX DIN 9/13,5 ...
9 / 13,5
Sampling DMAX 2 outlets
DIN 9/13,5
Pneumatic actuator double...
1.4404
PTFE
To weld
HD012C21100
HD012C21100
DMAX PRISE D'ECHANTILLON ...
10 / 12
Sampling DMAX 1 outlet
DIN 10/12
Pneumatic actuator double...
1.4404
PTFE
To weld
HD012C31100
HD012C31100
Sampling DMAX DIN 10/12 D...
10 / 12
Sampling DMAX 2 outlets
DIN 10/12
Pneumatic actuator double...
1.4404
PTFE
To weld
HD018C21100
HD018C21100
DMAX PRISE D'ECHANTILLON ...
16 / 18
Sampling DMAX 1 outlet
DIN 16/18
Pneumatic actuator double...
1.4404
PTFE
To weld
HD018C31100
HD018C31100
Sampling DMAX DIN 16/18 D...
16 / 18
Sampling DMAX 2 outlets
DIN 16/18
Pneumatic actuator double...
1.4404
PTFE
To weld
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PEX PEAX sampling valve - PEAX DN6 DIN wall welded with Sorio control top
Definox
02.06.2021
DMX DMAX diaphragm valve - Sampling DMAX with Sorio control top
Definox
02.06.2021
3232 - 2-Wege-Membranventil, mit Kunststoffgehaeuse, handbetaetigt, DN 15-5...
Buerkert
20.08.2021
3232 - 2-Wege-Membranventil, mit Kunststoffgehaeuse, handbetaetigt, DN 15-5...
Buerkert
20.08.2021
SISTO-C - Maintenance free diaphragm valve
KSB
11.04.2024
DMX DMAX diaphragm valve - DMX sampling diaphragm valve
Definox
02.06.2021
28010 - Oil level sight glasses aluminium
norelem
26.06.2024
Modèle 8060 - Vanne à membrane pneumatique tout inox bw
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 8061 - Stainless steel pneumatic diaphragm valve clamp - stainless st...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Flange) - DIN/ISO
SEKISUI
24.09.2019
P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
337.1 - Sampling Valve
agru
15.09.2022
P.PCCR_I - ISO CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
SISTO-CY - Maintenance free diaphragm valve
KSB
06.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表