您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HBRF - Ball Lock Receiver Bushings Face-Mount
Harcourt
Locators
Ball Lock Receiver Bushings
Powered by
CAD模型選擇
{harcourt/locators/ball_lock_receiver_bushings/hbrf.prj},{NB=HBRF-20},{ID=20mm},{ID1=0.7874},{C=0.812},{G=0.38},{H=0.273},{J=1.362},{M=0.83}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
ID
[mm]
AB
A Dia. - Bushing +.0000/-.0004
[Inch]
AH
A Dia. - Hole +.0005/-.0000
[Inch]
BB
B - Bushing
[Inch]
BH
B - Hole +.0002/-.0000
[Inch]
C
[Inch]
F
ⁿ/ₐ
G
[Inch]
H
[Inch]
J
J Dia.
[Inch]
M
[Inch]
HBRF-13
HBRF-13
4340 Steel, Heat Treated ...
Black Oxide
13mm
1.3750
1.3750
0.455
0.469
0.688
#8-32
0.31
0.180
0.984
0.75
HBRF-16
HBRF-16
4340 Steel, Heat Treated ...
Black Oxide
16mm
1.4370
1.4370
0.455
0.469
0.812
#8-32
0.31
0.193
1.125
0.75
HBRF-20
HBRF-20
4340 Steel, Heat Treated ...
Black Oxide
20mm
1.6873
1.6873
0.623
0.637
0.812
#10-32
0.38
0.273
1.362
0.83
HBRF-25
HBRF-25
4340 Steel, Heat Treated ...
Black Oxide
25mm
2.0623
2.0623
0.785
0.799
1.000
1/4-28
0.50
0.316
1.644
1.00
HBRF-30
HBRF-30
4340 Steel, Heat Treated ...
Black Oxide
30mm
2.2654
2.2654
0.857
0.871
1.188
1/4-28
0.75
0.316
1.876
1.23
HBRF-35
HBRF-35
4340 Steel, Heat Treated ...
Black Oxide
35mm
2.6873
2.6873
0.890
0.904
1.562
5/16-24
0.88
0.375
2.178
1.28
HBRF-50
HBRF-50
4340 Steel, Heat Treated ...
Black Oxide
50mm
3.4998
3.4998
1.225
1.239
2.156
3/8-24
1.00
0.475
2.916
1.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0938 - Receiver bushings form B
KIPP
08.05.2024
BGP, BGPM, BGPS - Bearing Shaft Screws - L Dimension Fixed
Misumi
31.05.2023
B6 _ _ ZZ, B6 _ _ AZZ, SB6 _ _ ZZ, SB6 _ _ AZZ, BR _ _ ZZ, SBR _ _ ZZ - Sma...
Misumi
30.06.2021
BLQD, NLQD, ALQD, HLQD, SLQD - Strut Clamps -Square - Round Perpendicular-
Misumi
02.06.2021
FSPJ_ _, FPSPJ_ _ - Hollow Shafts - Shaft Ends Configurable
Misumi
27.05.2023
SRH150, SRRH150 - Slide Rails -For Heavy Loads - Three-Step Slide Rails
Misumi
02.06.2021
HTPA__S3M060, HTPA__S3M100, HTPA__S3M150, HTPB__S3M060, HTPB__S3M100, HTPB_...
Misumi
13.01.2023
HMER - Latch Magnets for Plates With Sensor
Misumi
01.07.2022
SHFT, SHFM, SHFSS, SHF, SHFD - Shaft Supports - Flanged Type (Precision Cas...
Misumi
01.08.2022
FB - Hexagon Socket Head Cap Screws
Misumi
29.05.2023
FL6 _ _ ZZ, FL6 _ _ AZZ, SFL6 _ _ ZZ, SFL6 _ _ AZZ, MFL1 _ _ ZZ, SMFL1 _ _ ...
Misumi
29.05.2023
SRBN, SSRBN - Disc Springs
Misumi
19.03.2024
SPJ, SSPJ, PSPJ, RSPJ - Shafts - Hollow
Misumi
27.05.2023
LXAA, PLXAA, SLXAA, LXNAA, PLXNAA, SLXNAA - Cantilever Shafts - Male Thread...
Misumi
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表