您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
金羊管件
Powered by
CAD模型選擇
{chinese_manufacturers/jinyang/hb4-15-2002.prj},{NB=HB4-15-16},{IDNR=},{SERIES=1},{D0=16},{DN=-},{D=16.0},{D1=17.2},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=6.5},{T=18},{DD1=23},{DD2=31.0},{DD3=27.2},{T1=32},{L1=0.0},{HH=4.5},{B=3},{LL=37},{LL1=58},{BB=15},{C=21},{C1=0.0},{S=24},{M1=6.85},{M2=19.08}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SERIES
ⁿ/ₐ
D0
nominal size
[mm]
DN
nominal size
[mm]
D
[mm]
D1
[mm]
D2
[mm]
M
[mm]
DD
[mm]
P
[mm]
H
[mm]
T
[mm]
DD1
[mm]
DD2
[mm]
DD3
[mm]
T1
[mm]
L1
[mm]
HH
[mm]
B
[mm]
LL
[mm]
LL1
[mm]
BB
[mm]
C
[mm]
C1
[mm]
S
[mm]
M1
weight of 100 pieces of Aluminium alloy in theory
[kg]
M2
weight of 100 pieces of steel in theory
[kg]
HB4-15-2
1
2
2.0
3.0
6.5
M8X1
8
1.0
3.5
10
6
11.5
8.2
21
0.0
3.0
2
19
36
4
7
0.0
8
0.5
1.39
HB4-15-2-3
2
-
3
1.7
2.6
6.5
M8X1
8
1.0
4.0
11
6
12.0
8.2
0
27.0
1.5
2
19
37
5
0
4.1
7
1.44
HB4-15-3
1
3
-
3.0
4.0
8.5
M10X1
10
1.0
4.0
11
8
13.5
10.2
22
0.0
3.0
2
21
39
6
9
0.0
10
0.86
2.4
HB4-15-2-4
2
-
4
2.7
3.6
8.5
M10X1
10
1.0
4.5
12
8
14.0
10.2
0
28.0
1.5
2
21
40
6
0
5.1
10
2.57
HB4-15-4
1
4
-
4.0
5.0
10.5
M12X1
12
1.0
5.0
12
10
15.5
12.2
23
0.0
3.0
2
23
40
6
9
0.0
12
1.02
2.84
HB4-15-2-6
2
-
6
3.7
4.6
10.5
M12X1
12
1.0
5.5
13
10
16.0
12.2
0
29.0
1.5
2
23
41
6
0
6.1
12
1.1
3.08
HB4-15-6
1
6
-
6.0
7.0
12.5
M14X1
14
1.0
5.0
12
12
17.5
14.2
24
0.0
3.5
2
25
43
7
11
0.0
14
1.75
4.88
HB4-15-2-8
2
-
8
5.5
6.6
12.5
M14X1
14
1.0
5.5
13
12
18.0
14.2
0
30.5
2.0
2
24
44
7
0
7.1
14
1.91
5.35
HB4-15-8
1
8
-
8.0
9.0
14.5
M16X1
16
1.0
5.0
13
14
19.5
16.2
26
0.0
3.5
2
27
46
9
12
0.0
14
2.26
6.3
HB4-15-2-10
2
-
10
7.5
8.8
14.5
M16X1
16
1.0
5.0
14
14
20.0
16.2
0
32.5
2.0
2
26
47
9
0
8.1
17
2.51
7.03
HB4-15-10
1
10
-
10.0
11.0
16.8
M18X1.5
18
1.5
5.0
15
16
21.5
18.2
27
0.0
3.5
2
29
48
11
15
0.0
17
2.78
7.74
HB4-15-2-12
2
-
12
9.5
10.8
17.8
M20X1.5
20
1.5
6.5
17
16
24.0
20.2
0
35.5
2.0
2
31
50
10
0
10.1
19
3.79
10.6
HB4-15-12
1
12
-
12.0
13.0
19.8
M22X1.5
22
1.5
6.0
16
18
25.5
22.2
28
0.0
3.5
2
32
53
12
17
0.0
19
4.25
11.84
HB4-15-2-14
2
-
14
11.5
12.8
19.8
M22X1.5
22
1.5
6.0
17
18
27.0
22.2
0
35.5
2.0
2
33
54
13
0
11.1
22
4.83
13.51
HB4-15-13
1
13
-
13.0
14.0
19.8
M22X1.5
22
1.5
5.5
16
19
25.5
22.2
28
0.0
4.5
3
32
53
13
17
0.0
19
4.96
13.82
HB4-15-14
1
14
-
14.0
15.2
21.8
M24X1.5
24
1.5
6.0
17
21
28.0
24.2
30
0.0
4.5
3
34
55
14
19
0.0
22
5.68
15.82
HB4-15-2-16
2
-
16
13.5
14.8
21.8
M24X1.5
24
1.5
6.5
18
20
29.0
24.2
0
38.0
2.5
3
35
56
15
0
12.1
22
5.88
16.45
HB4-15-16
1
16
-
16.0
17.2
24.8
M27X1.5
27
1.5
6.5
18
23
31.0
27.2
32
0.0
4.5
3
37
58
15
21
0.0
24
6.85
19.08
HB4-15-2-18
2
-
18
15.5
16.8
24.8
M27X1.5
27
1.5
7.0
18
22
32.0
27.2
0
39.0
2.5
3
37
58
17
0
13.6
24
7.02
19.65
HB4-15-18
1
18
-
18.0
19.2
27.8
M30X1.5
30
1.5
7.5
19
25
34.0
30.2
33
0.0
4.5
3
39
61
16
23
0.0
27
9.02
25.13
HB4-15-2-20
2
-
20
17.0
18.5
27.8
M30X1.5
30
1.5
8.0
19
24
35.0
30.2
0
40.0
2.5
3
39
61
18
0
15.1
27
9.53
26.63
HB4-15-20
1
20
-
20.0
21.2
30.0
M33X2
33
2.0
8.0
21
27
37.0
33.2
35
0.0
4.5
3
44
66
16
23
0.0
27
11.3
31.48
HB4-15-2-22
2
-
22
19.0
20.5
30.0
M33X2
33
2.0
8.5
22
27
38.0
33.2
0
44.0
2.5
3
43
67
21
0
16.6
27
10.67
29.6
HB4-15-22
1
22
-
22.0
23.4
30.0
M33X2
33
2.0
6.5
21
29
37.0
33.2
35
0.0
4.5
3
44
66
19
25
0.0
30
10.83
30.17
HB4-15-2-25
2
-
25
22.0
23.5
30.0
M33X2
33
2.0
7.5
22
28
38.0
33.2
0
46.0
2.5
3
44
67
22
0
16.6
30
11.86
33.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T301-1995-53000u - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
LSG/LSGP - Guide Post Sets(Lubrication Type)
Chinese Manufacturers
21.05.2014
GB 37-88 - T形槽用螺栓
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB804-88 - 球面六角螺母
Chinese Manufacturers
21.05.2014
LHL-63 - H-Type Lifers
Chinese Manufacturers
21.05.2014
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB806-88 - 滚花高螺母
Chinese Manufacturers
21.05.2014
GB 834-88 - 滚花高头螺钉
Chinese Manufacturers
21.05.2014
HB4-22-2002 - Tee,B type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表