HAX26 28 - Handle ??¡§¡§ Thickened embossed handle
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hax26_28.prj},{NB=HAX27-M5-H8},{CODE=HAX27},{TYPE=jiahou daitaijie neiluowenxing},{MAT=1215MS},{SUR=fahei},{M=5},{H=8},{HPOOL=8,10,12,26},{D=20},{D1=10},{WEI=0.02},{LINK=Webxxx},{L=16.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
M
[mm]
D
[mm]
D1
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
L
[mm]
HAX26-M3-H5
HAX26
Thickened / with step / i...
1215MS
Chrome finish
3
12
6
0.01
16.000
HAX26-M4-H7
HAX26
Thickened / with step / i...
1215MS
Chrome finish
4
16
8
0.01
16.000
HAX26-M5-H8
HAX26
Thickened / with step / i...
1215MS
Chrome finish
5
20
10
0.02
16.000
HAX26-M6-H10
HAX26
Thickened / with step / i...
1215MS
Chrome finish
6
24
12
0.04
16.000
HAX26-M8-H12
HAX26
Thickened / with step / i...
1215MS
Chrome finish
8
30
16
0.08
16.000
HAX26-M10-H16
HAX26
Thickened / with step / i...
1215MS
Chrome finish
10
36
20
0.15
16.000
HAX27-M3-H5
HAX27
Thickened / with step / i...
1215MS
Black
3
12
6
0.01
16.000
HAX27-M4-H7
HAX27
Thickened / with step / i...
1215MS
Black
4
16
8
0.01
16.000
HAX27-M5-H8
HAX27
Thickened / with step / i...
1215MS
Black
5
20
10
0.02
16.000
HAX27-M6-H10
HAX27
Thickened / with step / i...
1215MS
Black
6
24
12
0.04
16.000
HAX27-M8-H12
HAX27
Thickened / with step / i...
1215MS
Black
8
30
16
0.08
16.000
HAX27-M10-H16
HAX27
Thickened / with step / i...
1215MS
Black
10
36
20
0.15
16.000
HAX28-M3-H5
HAX28
Thickened / with step / i...
SUS303
Hairline treatment
3
12
6
0.01
16.000
HAX28-M4-H7
HAX28
Thickened / with step / i...
SUS303
Hairline treatment
4
16
8
0.01
16.000
HAX28-M5-H8
HAX28
Thickened / with step / i...
SUS303
Hairline treatment
5
20
10
0.02
16.000
HAX28-M6-H10
HAX28
Thickened / with step / i...
SUS303
Hairline treatment
6
24
12
0.04
16.000
HAX28-M8-H12
HAX28
Thickened / with step / i...
SUS303
Hairline treatment
8
30
16
0.08
16.000
HAX28-M10-H16
HAX28
Thickened / with step / i...
SUS303
Hairline treatment
10
36
20
0.15
16.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성