您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 950 - Handwheels with square, without handle
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 V
DIN 950 V A
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_v/din950_v_a/din950_v_a.prj},{NB=Handrad DIN 950-GG-200-V14-A},{PARTNUMBER=DIN 950-GG-200-V14-A},{NORMNR=DIN 950},{WERKSTVIS=Gußeisen},{AUSWAHL=GG,AL},{D1=200},{S=S14},{SY=14},{D3=38},{GEWINDE=10},{B=22},{L1=24},{L2=45},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4=40.000},{D5=44.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{ARME=3},{T=20.800},{B3=6.000},{R8=0.250},{WEIGHT=1.9600},{CTN=84879059},{ROHS=YES},{E=80.000},{R7=13.000},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
S
H11 square
ⁿ/ₐ
D3
~
[mm]
B
[mm]
L1
[mm]
L2
~
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel DIN 950-GG-80-V...
DIN 950-GG-80-V9-A
Gußeisen
80
S9
24
14
16
29
3
0.3120
84879059
YES
Handwheel DIN 950-AL-80-V...
DIN 950-AL-80-V9-A
Aluminium-Kokillenguß
80
S9
24
14
16
29
3
0.1200
84879090
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-V9-A
Gußeisen
100
S9
26
15
17
33
3
0.4990
84879059
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-V9-A
Aluminium-Kokillenguß
100
S9
26
15
17
33
3
0.1860
84879090
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-V11-A
Gußeisen
125
S11
28
16
18
36
3
0.6890
84879059
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-V11-A
Aluminium-Kokillenguß
125
S11
28
16
18
36
3
0.2650
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-V12-A
Gußeisen
160
S12
33
18
20
40
3
1.0780
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-V12-A
Aluminium-Kokillenguß
160
S12
33
18
20
40
3
0.4000
84879090
YES
Handwheel DIN 950-GG-200-...
DIN 950-GG-200-V14-A
Gußeisen
200
S14
38
22
24
45
3
1.9600
84879059
YES
Handwheel DIN 950-AL-200-...
DIN 950-AL-200-V14-A
Aluminium-Kokillenguß
200
S14
38
22
24
45
3
0.8300
84879090
YES
Handwheel DIN 950-GG-250-...
DIN 950-GG-250-V17-A
Gußeisen
250
S17
48
26
28
50
5
3.5200
84879059
YES
Handwheel DIN 950-AL-250-...
DIN 950-AL-250-V17-A
Aluminium-Kokillenguß
250
S17
48
26
28
50
5
1.4200
84879090
YES
Handwheel DIN 950-GG-315-...
DIN 950-GG-315-V19-A
Gußeisen
315
S19
53
28
33
56
5
5.8200
84879059
YES
Handwheel DIN 950-AL-315-...
DIN 950-AL-315-V19-A
Aluminium-Kokillenguß
315
S19
53
28
33
56
5
2.3000
84879090
YES
Handwheel DIN 950-GG-400-...
DIN 950-GG-400-V24-A
Gußeisen
400
S24
65
32
38
63
5
10.0000
84879059
YES
Handwheel DIN 950-AL-400-...
DIN 950-AL-400-V24-A
Aluminium-Kokillenguß
400
S24
65
32
38
63
5
3.6400
84879090
YES
Handwheel DIN 950-GG-500-...
DIN 950-GG-500-V27-A
Gußeisen
500
S27
78
34
45
72
5
14.9000
84879059
YES
Handwheel DIN 950-AL-500-...
DIN 950-AL-500-V27-A
Aluminium-Kokillenguß
500
S27
78
34
45
72
5
5.5000
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表