Flange mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Outdoor gearmotor
Right angle shaft (H2 series)
R shaft
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/outdoor_gm/right_angle_shaft_h2_series/wrgmcss_r_shaft/h2_water_resistant_gearmotor_wss_r_f_asmtab.prj},{NB=H2FH-22R-60-T020E},{OSH=22},{TREE=F},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.2kW},{MC1='T010','0.1kW','T020','0.2kW'},{MC2='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{BVIS=Yes},{B3='No','No'},{B4='No','No','Yes','Yes'},{RVIS=1/60},{TB=E},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TB
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2FG-22R-5-T010E
3-Phase 200V
0.1kW
No
1/5
22
E
H2FG-22R-5-T010E
H2FG-22R-10-T010E
3-Phase 200V
0.1kW
No
1/10
22
E
H2FG-22R-10-T010E
H2FG-22R-15-T010E
3-Phase 200V
0.1kW
No
1/15
22
E
H2FG-22R-15-T010E
H2FG-22R-20-T010E
3-Phase 200V
0.1kW
No
1/20
22
E
H2FG-22R-20-T010E
H2FG-22R-25-T010E
3-Phase 200V
0.1kW
No
1/25
22
E
H2FG-22R-25-T010E
H2FG-22R-30-T010E
3-Phase 200V
0.1kW
No
1/30
22
E
H2FG-22R-30-T010E
H2FG-22R-40-T010E
3-Phase 200V
0.1kW
No
1/40
22
E
H2FG-22R-40-T010E
H2FG-22R-50-T010E
3-Phase 200V
0.1kW
No
1/50
22
E
H2FG-22R-50-T010E
H2FG-22R-60-T010E
3-Phase 200V
0.1kW
No
1/60
22
E
H2FG-22R-60-T010E
H2FG-22R-80-T010E
3-Phase 200V
0.1kW
No
1/80
22
E
H2FG-22R-80-T010E
H2FG-22R-100-T010E
3-Phase 200V
0.1kW
No
1/100
22
E
H2FG-22R-100-T010E
H2FG-22R-120-T010E
3-Phase 200V
0.1kW
No
1/120
22
E
H2FG-22R-120-T010E
H2FG-22R-160-T010E
3-Phase 200V
0.1kW
No
1/160
22
E
H2FG-22R-160-T010E
H2FG-22R-200-T010E
3-Phase 200V
0.1kW
No
1/200
22
E
H2FG-22R-200-T010E
H2FG-22R-240-T010E
3-Phase 200V
0.1kW
No
1/240
22
E
H2FG-22R-240-T010E
H2FH-22R-5-T010E
3-Phase 200V
0.1kW
Yes
1/5
22
E
H2FH-22R-5-T010E
H2FH-22R-10-T010E
3-Phase 200V
0.1kW
Yes
1/10
22
E
H2FH-22R-10-T010E
H2FH-22R-15-T010E
3-Phase 200V
0.1kW
Yes
1/15
22
E
H2FH-22R-15-T010E
H2FH-22R-20-T010E
3-Phase 200V
0.1kW
Yes
1/20
22
E
H2FH-22R-20-T010E
H2FH-22R-25-T010E
3-Phase 200V
0.1kW
Yes
1/25
22
E
H2FH-22R-25-T010E
H2FH-22R-30-T010E
3-Phase 200V
0.1kW
Yes
1/30
22
E
H2FH-22R-30-T010E
H2FH-22R-40-T010E
3-Phase 200V
0.1kW
Yes
1/40
22
E
H2FH-22R-40-T010E
H2FH-22R-50-T010E
3-Phase 200V
0.1kW
Yes
1/50
22
E
H2FH-22R-50-T010E
H2FH-22R-60-T010E
3-Phase 200V
0.1kW
Yes
1/60
22
E
H2FH-22R-60-T010E
H2FH-22R-80-T010E
3-Phase 200V
0.1kW
Yes
1/80
22
E
H2FH-22R-80-T010E
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表