您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
H200 Hydraulic Brake - WC Branham - Hydraulic Brakes
Branham, WC
Caliper Disc Brakes
Hydraulic Brakes
Powered by
CAD模型選擇
{wcbranham/caliper_disc_brakes/hydraulic_brakes/h200_hydraulic_brake.prj},{NB=H200DERG},{PN=H200DERG},{PRODUCT=4004-0111},{DESCRIPTION=Double Acting, Fixed Mount. Use Fixed or Floating Disc},{AI=Quad Spring Retractable Pistons, EPR Seals},{DT=1/2},{FT=Dot 3 Brake Fluid},{XX=0.645},{DTCODE=E},{MNT=},{VERS=D},{DIMFILE=h200d_hydraulic_brake.dim},{HELP=},{BH=0.623},{CH=3.765}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
AI
Additional Info
ⁿ/ₐ
DT
Disc Thick
[Inch]
FT
Fluid Type
ⁿ/ₐ
B
[Inch]
C
[Inch]
H200DA
H200DA
4004-0013
Double Acting. Fixed Moun...
Quad Non-Retractable Pist...
5/32
Hydraulic Oil
0.283
3.425
H200DAG
H200DAG
4004-0014
Double Acting. Fixed Moun...
Quad Non-Retractable Pist...
5/32
Dot 3 Brake Fluid
0.283
3.425
H200DB
H200DB
4004-0015
Double Acting. Fixed Moun...
Quad Non-Retractable Pist...
1/4
Hydraulic Oil
0.373
3.515
H200DBG
H200DBG
4004-0016
Double Acting. Fixed Moun...
Quad Non-Retractable Pist...
1/4
Dot 3 Brake Fluid
0.373
3.515
H200DL
H200DL
4004-0021
Double Acting. Fixed Moun...
Quad Non-Retractable Pist...
3/8
Hydraulic Oil
0.503
3.645
H200DE
H200DE
4004-0022
Double Acting. Fixed Moun...
Quad Non-Retractable Pist...
1/2
Hydraulic Oil
0.623
3.765
H200DLG
H200DLG
4004-0023
Double Acting. Fixed Moun...
Quad Non-Retractable Pist...
3/8
Dot 3 Brake Fluid
0.503
3.645
H200DEG
H200DEG
4004-0024
Double Acting. Fixed Moun...
Quad Non-Retractable Pist...
1/2
Dot 3 Brake Fluid
0.623
3.765
H200DAR
H200DAR
4004-0104
Double Acting, Fixed Moun...
Quad Spring Retractable P...
5/32
Hydraulic Oil
0.283
3.425
H200DBR
H200DBR
4004-0105
Double Acting, Fixed Moun...
Quad Spring Retractable P...
1/4
Hydraulic Oil
0.373
3.515
H200DLR
H200DLR
4004-0106
Double Acting, Fixed Moun...
Quad Spring Retractable P...
3/8
Hydraulic Oil
0.503
3.645
H200DER
H200DER
4004-0107
Double Acting, Fixed Moun...
Quad Spring Retractable P...
1/2
Hydraulic Oil
0.623
3.765
H200DARG
H200DARG
4004-0108
Double Acting, Fixed Moun...
Quad Spring Retractable P...
5/32
Dot 3 Brake Fluid
0.283
3.425
H200DBRG
H200DBRG
4004-0109
Double Acting, Fixed Moun...
Quad Spring Retractable P...
1/4
Dot 3 Brake Fluid
0.373
3.515
H200DLRG
H200DLRG
4004-0110
Double Acting, Fixed Moun...
Quad Spring Retractable P...
3/8
Dot 3 Brake Fluid
0.503
3.645
H200DERG
H200DERG
4004-0111
Double Acting, Fixed Moun...
Quad Spring Retractable P...
1/2
Dot 3 Brake Fluid
0.623
3.765
H200SA
H200SA
4004-0000
Single Acting, Fixed Moun...
Dual Non-Retractable Pist...
5/32
Hydraulic Oil
0.260
3.020
H200SB
H200SB
4004-0001
Single Acting, Fixed Moun...
Dual Non-Retractable Pist...
1/4
Hydraulic Oil
0.350
3.110
H200SAG
H200SAG
4004-0002
Single Acting, Fixed Moun...
Dual Non-Retractable Pist...
5/32
Dot 3 Brake Fluid
0.260
3.020
H200SBG
H200SBG
4004-0003
Single Acting, Fixed Moun...
Dual Non-Retractable Pist...
1/4
Dot 3 Brake Fluid
0.350
3.110
H200SE
H200SE
4004-0004
Single Acting, Fixed Moun...
Dual Non-Retractable Pist...
1/2
Hydraulic Oil
0.600
3.360
H200SEG
H200SEG
4004-0005
Single Acting, Fixed Moun...
Dual Non-Retractable Pist...
1/2
Dot 3 Brake Fluid
0.600
3.360
H200SAF
H200SAF
4004-0056
Single Acting, Floating M...
Dual Non-Retractable Pist...
5/32
Hydraulic Oil
0.260
3.020
H200SBF
H200SBF
4004-0057
Single Acting, Floating M...
Dual Non-Retractable Pist...
1/4
Hydraulic Oil
0.350
3.110
H200SLF
H200SLF
4004-0058
Single Acting, Floating M...
Dual Non-Retractable Pist...
3/8
Hydraulic Oil
0.480
3.240
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Brake Discs and Disc/Hub Assys - WC Branham - Pneumatic and Hydraulic Brake...
Branham, WC
15.02.2023
P200 Pneumatic Brake - WC Branham - Pneumatic Brakes
Branham, WC
3.11.2022.
Include-A-Shaft® Series 10 Mini - WC Branham - Gearbox
Branham, WC
3.11.2022.
Brakes EB
Rietschoten
31.08.2022
H47 Series - WC Branham - Hydraulic Brakes
Branham, WC
3.11.2022.
H38 Series - WC Branham - Hydraulic Brakes
Branham, WC
3.11.2022.
F-1F-HE_PCB - Push-pull connector - Fixed receptacle, nut fixing, for print...
LEMO
23.09.2020
Fractional HP Clutches and Brakes - Clutches and Brakes
Baldor Reliance
09.11.2021
P47 Series - WC Branham - Pneumatic Brakes
Branham, WC
3.11.2022.
Glide Right™ Metric - WC Branham - Gearbox
Branham, WC
3.11.2022.
Insert-A-Shaft® Series 10 Mini - WC Branham - Gearbox
Branham, WC
3.11.2022.
DIN 580 ST - Liftig eye bolts, Steel
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表