您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
GU-4001 - Flexible Couplings - Clamping
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Rigid & Flexible Couplings
Flexible Couplings
Flexible Couplings - Clamping
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04010000/l4_d04010300/p040665/gu-4001_asmtab.prj},{NB=GU-4109},{PN=GU-4109},{AMERSID=1091449},{APACID=-},{EMEAID=-},{ABORESIZE=0.31250000},{BBORESIZE=0.37500000},{C=1.180},{D=0.787},{CAPSCREW=5-40},{INERTIA=8.8 x 10-6},{STIFFNESS=279},{TORQUE=54},{PPATH=gu-4001/gu-4001_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ABORESIZE
A Bore Size
[Inch]
BBORESIZE
B Bore Size
[Inch]
C
C Overall Length
[Inch]
D
D Outside Diameter
[Inch]
CAPSCREW
Cap Screw for Clamp Type
ⁿ/ₐ
INERTIA
Inertia In # Second^3
ⁿ/ₐ
STIFFNESS
Stiffness
ⁿ/ₐ
TORQUE
Torque
ⁿ/ₐ
GU-4001
GU-4001
1046207
-
-
1/8
1/8
0.866
0.551
4-40
1.7 x 10-6
127
20
GU-4013
GU-4013
1046208
-
-
1/4
1/4
0.866
0.551
4-40
1.7 x 10-6
127
20
GU-4101
GU-4101
1091445
-
-
3/16
3/16
1.180
0.787
5-40
8.8 x 10-6
279
54
GU-4102
GU-4102
1091446
-
-
3/16
1/4
1.180
0.787
5-40
8.8 x 10-6
279
54
GU-4107
GU-4107
1046209
-
-
1/4
3/8
1.180
0.787
5-40
8.8 x 10-6
279
54
GU-4108
GU-4108
1046210
-
-
5/16
5/16
1.180
0.787
5-40
8.8 x 10-6
279
54
GU-4109
GU-4109
1091449
-
-
5/16
3/8
1.180
0.787
5-40
8.8 x 10-6
279
54
GU-4110
GU-4110
1091450
-
-
3/8
3/8
1.180
0.787
5-40
8.8 x 10-6
279
54
GU-4212
GU-4212
1046211
-
-
3/8
3/8
1.330
1.180
6-32
5.3 x 10-5
1014
130
GU-4214
GU-4214
1046212
-
-
3/8
1/2
1.330
1.180
6-32
5.3 x 10-5
1014
130
GU-4219
GU-4219
1046213
-
-
1/2
1/2
1.300
1.180
6-32
5.3 x 10-5
1014
130
GU-4317
GU-4317
1046214
-
-
1/2
5/8
2.600
1.570
8-32
3.5 x 10-4
3042
174
GU-4318
GU-4318
1046215
-
-
1/2
3/4
2.600
1.570
8-32
3.5 x 10-4
3042
174
GU-4319
GU-4319
1046216
-
-
5/8
5/8
2.600
1.570
8-32
3.5 x 10-4
3042
174
GU-4321
GU-4321
1046217
-
-
3/4
3/4
2.600
1.570
8-32
3.5 x 10-4
3042
174
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACE-21 - Shock Locknuts - Hex Locknut
Essentra Components
19.04.2016
ED-300 - Shock Locknuts - Hex Jam Nut
Essentra Components
19.04.2016
ED-700 - Shock Locknuts - Hex Jam Nut
Essentra Components
19.04.2016
ED-600 - Shock Flanges - Square Flange
Essentra Components
19.04.2016
GAS-20 - Gas Spring End Fittings & Mounts - Ball Joint Assembly
Essentra Components
19.04.2016
GAS-30 - Gas Spring End Fittings & Mounts - Ball Joint Assembly
Essentra Components
19.04.2016
GAS-303 - Gas Spring End Fittings & Mounts - L Mounting Bracket
Essentra Components
19.04.2016
ED-500 - Shock Locknuts - Lock Ring
Essentra Components
19.04.2016
ACE-28 - Shock Locknuts - Round Lock Nut
Essentra Components
19.04.2016
GAS-10 End Fitting Eyelet Gas Spring - Gas Springs
Essentra Components
19.04.2016
GAS-302 - Gas Spring End Fittings & Mounts - Flat Mounting Bracket
Essentra Components
19.04.2016
TC-801553 - Mounting Blocks
Essentra Components
19.04.2016
GAS-301 - Gas Spring End Fittings & Mounts - Ball Stud Mounting Bracket
Essentra Components
19.04.2016
GAS-211 - Gas Spring End Fittings & Mounts - Fat Blade End Fitting
Essentra Components
19.04.2016
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表