您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 913.6 - Grub screws with retaining magnet
Elesa+Ganter
机械操作件
GN 913.6
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn913_6/gn913_6.prj},{NB=Gewindestift mit Haltemagnet GN 913.6-M10-25-ND},{PARTNUMBER=GN 913.6-M10-25-ND},{D=M10},{D2X=10},{L=25},{LX=20,25,30,40,50},{SW=5},{NENN=11.0},{CH=1.000},{R1=5.980},{R2=6.000},{SWH=4.780},{WEIGHT=0.0104},{CTN=73181542},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length -0,5 Nominal length
[mm]
SW
[mm]
NENN
Nominal adhesive forces in N
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Grub screw with retaining...
GN 913.6-M6-12-ND
M6
12
3
2.5
0.0016
73181542
YES
Grub screw with retaining...
GN 913.6-M6-16-ND
M6
16
3
2.5
0.0023
73181542
YES
Grub screw with retaining...
GN 913.6-M6-20-ND
M6
20
3
2.5
0.0030
73181542
YES
Grub screw with retaining...
GN 913.6-M6-25-ND
M6
25
3
2.5
0.0039
73181542
YES
Grub screw with retaining...
GN 913.6-M6-30-ND
M6
30
3
2.5
0.0047
73181542
YES
Grub screw with retaining...
GN 913.6-M8-16-ND
M8
16
4
7.0
0.0040
73181542
YES
Grub screw with retaining...
GN 913.6-M8-20-ND
M8
20
4
7.0
0.0050
73181542
YES
Grub screw with retaining...
GN 913.6-M8-25-ND
M8
25
4
7.0
0.0069
73181542
YES
Grub screw with retaining...
GN 913.6-M8-30-ND
M8
30
4
7.0
0.0083
73181542
YES
Grub screw with retaining...
GN 913.6-M8-40-ND
M8
40
4
7.0
0.0113
73181542
YES
Grub screw with retaining...
GN 913.6-M10-20-ND
M10
20
5
11.0
0.0080
73181542
YES
Grub screw with retaining...
GN 913.6-M10-25-ND
M10
25
5
11.0
0.0104
73181542
YES
Grub screw with retaining...
GN 913.6-M10-30-ND
M10
30
5
11.0
0.0128
73181542
YES
Grub screw with retaining...
GN 913.6-M10-40-ND
M10
40
5
11.0
0.0175
73181542
YES
Grub screw with retaining...
GN 913.6-M10-50-ND
M10
50
5
11.0
0.0225
73181542
YES
Grub screw with retaining...
GN 913.6-M12-25-ND
M12
25
6
17.0
0.0145
73181542
YES
Grub screw with retaining...
GN 913.6-M12-30-ND
M12
30
6
17.0
0.0180
73181542
YES
Grub screw with retaining...
GN 913.6-M12-40-ND
M12
40
6
17.0
0.0252
73181542
YES
Grub screw with retaining...
GN 913.6-M12-50-ND
M12
50
6
17.0
0.0323
73181542
YES
Grub screw with retaining...
GN 913.6-M12-60-ND
M12
60
6
17.0
0.0392
73181542
YES
Grub screw with retaining...
GN 913.6-M16-30-ND
M16
30
8
35.0
0.0318
73181542
YES
Grub screw with retaining...
GN 913.6-M16-40-ND
M16
40
8
35.0
0.0457
73181542
YES
Grub screw with retaining...
GN 913.6-M16-50-ND
M16
50
8
35.0
0.0581
73181542
YES
Grub screw with retaining...
GN 913.6-M16-60-ND
M16
60
8
35.0
0.0709
73181542
YES
Grub screw with retaining...
GN 913.6-M16-80-ND
M16
80
8
35.0
0.0968
73181542
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表