您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRS Metric Gripper - GRS Metric Gripper
PHD
Grippers
GRS Grippers
Powered by
CAD模型選擇
{phd/grippers/grs_design_2_6/grs_met.prj},{NB=GRS33-6-27X4.5_Closed-Retract},{DN=6},{AC=41.0},{B1=35.00},{B2=38.0},{B3=26.3},{B4=28.71},{B5=15.5},{B6=44.2},{B7=41.8},{B8=1.0},{J3=6.50},{J4=9.00},{J5=17.50},{J6=16.00},{J7=11.00},{J8=15.30},{J9=30.80},{J10=33.0},{J11=0.000},{J12=0.000},{K1DIA=5.0},{K1DP=7.5},{K1PD=11.0},{K2=26.0},{K3=29.00},{K4DIA=3.0},{K4DP=6.3},{K5=34.00},{K6=0.00},{K7=19.0},{K8=22.0},{K9DIA=5.0},{K9DP=8.0},{K9PD=12.7},{K10=11.0},{K11=31.0},{K12=37.5},{K13DIA=3.0},{K13DP=6.0},{P1DIA=5.000},{P1DP=3.2},{P1PD1=4.5},{P1PD2=4.5},{P2=12.2},{P3=15.3},{P4=5.1},{TRAVEL=4.5},{MANIFOLD=},{PURGE=},{PORT=},{SENSOR=},{MOUNT=},{SPRING=},{LUBE=},{SEAL=},{SWITCH=},{SWSERIES=},{SWCKT=},{SWCBL=},{SWQTY=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident Number
ⁿ/ₐ
GRIP
Grip Force
ⁿ/ₐ
JAW
Jaw Style
ⁿ/ₐ
SIZE
Unit Size
ⁿ/ₐ
AC
A Closed
[mm]
AO
A Open
[mm]
A
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
J1
J1 Thread
ⁿ/ₐ
J2
J2 Dowel
ⁿ/ₐ
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
[mm]
J8
[mm]
J9
[mm]
J10
[mm]
K1
K1 Thread
ⁿ/ₐ
K2
[mm]
K3
[mm]
K4
K4 Dowel
ⁿ/ₐ
K5
[mm]
K6
[mm]
K7
[mm]
K8
[mm]
K9
K9 Thread
ⁿ/ₐ
K10
[mm]
K11
[mm]
K12
[mm]
P1
P1 Port Thread
ⁿ/ₐ
P2
[mm]
P3
[mm]
P4
[mm]
P5
[mm]
P6
[mm]
P7
[mm]
P8
[mm]
P9
[mm]
P13
[mm]
P14
[mm]
P16
P16 -UB48 Port Thd
ⁿ/ₐ
P17
[mm]
P18
[mm]
P19
[mm]
P20
[mm]
P21
P21 Port
ⁿ/ₐ
P21UB48
P21 -UB48
[mm]
P22
[mm]
P22UB48
P22-UB48
[mm]
P23
[mm]
P23MANF
P23
[mm]
P24
[mm]
P24MANF
P24
[mm]
P25
[mm]
P30
[mm]
P31
[mm]
P32
P32 Port Thd -LT37
ⁿ/ₐ
P33
[mm]
CP1
[mm]
CP2
[mm]
CP3
[mm]
PS1
ⁿ/ₐ
PS2
[mm]
PS3
[mm]
PS4
[mm]
PS5
[mm]
PS6
[mm]
PS7
[mm]
PS9
[mm]
PS10
[mm]
PS11
[mm]
PS13
[mm]
HS8
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
M11
[mm]
M12
[mm]
M13
[mm]
M2
[mm]
M3
[mm]
HS3
[mm]
HS4
[mm]
HS5
[mm]
HS6
[mm]
GRS31-6-19X4.5
GRS
3
1
19
24.4
28.7
24.4
26.50
28.6
27.6
30.00
0.0
0.0
0.0
4.1
M3 x 0.5
''
0.00
7.92
33.40
14.25
0.00
36.50
6.32
0.0
M3 x 0.5 x 9.5 DP
0.0
0.00
3.0 x 6.3 DP
23.81
12.70
14.0
23.8
M4 x 0.7 x 8.0 DP
9.5
20.0
0.0
M5 x 0.8
7.7
7.7
5.3
0.0
10.0
6.0
9.5
9.5
4.6
11.7
M5
6.0
5.3
8.5
12.5
''
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
20.5
0.0
M5 x 4.0 DP
0.0
2.5
9.9
19.431
6mm Square
0.8
12.8
0.03
15.2
35.0
11.6
0.0
2.0
1.3
10.5
1.295
3.0
2.5
6.0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
11.0
9.7
8.6
0.0
GRS33-6-25X7
GRS
3
3
25
41.0
48.0
41.0
31.80
38.0
26.2
28.60
15.5
41.7
44.1
2.3
M4 x 0.7 x 6.0 DP
2.0 x 5.0 DP
6.35
7.94
18.32
15.86
9.54
16.60
32.10
33.8
M4 x 0.7 x 9.7 DP
0.0
31.75
3.0 x 6.3 DP
31.75
12.70
19.0
22.0
M4 x 0.7 x 9.5 DP
11.0
31.0
37.5
M5 x 0.8
12.2
15.0
5.1
14.5
15.0
7.0
15.0
10.0
4.9
12.6
M5
7.0
5.1
10.5
11.5
M5 x 0.8
5.1
5.1
24.0
23.0
4.9
12.2
27.9
13.0
16.5
3.5
M5 x 4.0 DP
32.0
2.5
8.1
17.170
4mm Round
0.5
8.2
8.10
11.7
34.4
11.0
1.3
2.0
1.3
11.4
1.295
3.0
2.5
6.0
21.488
28.575
0.000
8.433
9.525
7.926
14.021
5.588
6.0
8.0
6.6
1.5
GRS34-6-25X6.5
GRS
3
4
25
12.7
19.1
12.7
31.80
38.0
26.2
28.60
0.0
0.0
0.0
2.3
M4 x 0.7
''
0.00
8.00
33.40
15.86
0.00
37.36
0.00
0.0
M4 x 0.7 x 9.7 DP
0.0
0.00
3.0 x 6.3 DP
31.75
12.70
30.0
19.0
M4 x 0.7 x 9.5 DP
8.0
32.0
0.0
M5 x 0.8
15.3
12.2
5.1
14.5
14.0
8.0
14.0
10.5
4.9
12.4
M5
8.0
5.3
9.5
10.7
''
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
16.0
0.0
M5 x 4.0 DP
0.0
2.5
8.1
17.170
4mm Round
0.5
8.3
8.10
11.4
34.5
11.1
1.3
2.0
1.3
11.4
1.295
3.0
2.5
6.0
21.488
28.575
0.000
8.433
9.525
7.926
14.021
5.588
6.0
8.0
6.6
1.5
GRS33-6-27X4.5
GRS
3
3
27
41.0
45.5
41.0
35.00
38.0
26.3
28.71
15.5
44.2
41.8
1.0
M4 x 0.7 x 6.0 DP
2.0 x 5.0 DP
6.50
9.00
17.50
16.00
11.00
15.30
30.80
33.0
M5 x 0.8 x 7.5 DP
26.0
29.00
3.0 x 6.3 DP
34.00
0.00
19.0
22.0
M5 x 0.8 x 8.0 DP
11.0
31.0
37.5
M5 x 0.8
12.2
15.3
5.1
14.5
15.4
6.0
15.0
7.5
4.9
12.4
M5
7.0
5.1
11.0
11.5
M5 x 0.8
5.1
5.1
26.2
28.2
4.9
12.2
25.6
15.0
17.0
3.5
M5 x 4.0 DP
32.5
2.5
6.5
17.170
4mm Round
0.5
7.0
8.10
10.4
34.3
10.9
1.3
2.0
1.3
11.4
1.295
3.0
2.5
6.0
21.488
28.575
0.000
8.433
9.525
7.926
14.021
5.588
6.0
8.0
6.6
1.5
GRS33-6-28X6
GRS
3
3
28
54.0
60.2
54.0
38.00
50.0
32.5
35.44
15.5
50.9
48.0
0.7
M5 x 0.8 x 8.0 DP
3.0 x 5.0 DP
8.00
10.50
21.50
19.00
14.00
18.50
33.90
37.0
M6 x 1.0 x 13.0 DP
25.0
37.00
5.0 x 6.5 DP
40.00
0.00
24.0
27.0
M6 x 1.0 x 13.0 DP
14.0
38.0
42.5
M5 x 0.8
11.0
13.0
5.1
14.5
16.5
4.5
16.5
6.0
4.8
13.8
M5
6.0
5.1
6.0
13.0
M5 x 0.8
5.1
5.1
28.5
28.9
4.8
11.0
28.5
13.0
20.0
3.5
M5 x 4.0 DP
35.5
2.5
6.5
21.412
4mm Round
0.5
6.7
10.60
10.2
30.1
6.7
1.3
2.0
1.3
13.9
1.295
3.0
2.5
6.0
21.488
28.575
0.000
8.433
9.525
7.926
14.021
5.588
6.0
8.0
6.6
1.5
GRS33-6-32X8
GRS
3
3
32
68.0
76.2
68.0
41.00
64.0
42.8
46.93
23.0
69.9
65.8
2.2
M5 x 0.8 x 10.0 DP
4.0 x 6.0 DP
10.00
16.00
28.00
25.00
19.00
23.80
46.80
51.0
M8 x 1.25 x 15.0 DP
24.0
47.00
5.0 x 6.5 DP
50.00
0.00
35.0
36.0
M8 x 1.25 x 15.0 DP
20.0
50.0
59.0
M5 x 0.8
15.0
15.0
6.0
18.5
19.5
4.0
19.5
5.5
6.2
18.4
M5
5.5
6.0
5.5
18.5
M5 x 0.8
6.0
6.0
39.5
39.4
6.2
15.0
18.4
15.0
26.5
4.0
M5 x 4.0 DP
49.5
2.5
8.0
30.963
4mm Round
0.5
8.0
13.10
11.6
21.1
2.3
1.3
2.0
1.3
16.4
1.295
3.0
2.5
6.0
21.488
28.575
0.000
8.433
9.525
7.926
14.021
5.588
6.0
8.0
6.6
1.5
GRS33-6-40X13
GRS
3
3
40
78.5
91.5
78.5
50.00
75.0
49.9
54.03
26.0
80.0
75.9
1.0
M6 x 1.0 x 12.0 DP
5.0 x 8.0 DP
12.00
19.00
32.50
30.00
23.00
26.90
52.90
58.5
M8 x 1.25 x 15.0 DP
32.0
60.00
5.0 x 6.5 DP
60.00
0.00
40.0
43.0
M8 x 1.25 x 15.0 DP
25.0
60.0
69.0
M5 x 0.8
18.0
18.0
6.0
21.0
25.0
7.0
25.0
7.0
6.2
21.5
M5
7.0
6.0
7.0
21.5
M5 x 0.8
6.0
6.0
44.8
44.8
6.2
18.0
44.8
18.0
29.5
4.5
M5 x 4.0 DP
55.5
4.0
7.0
30.963
4mm Round
0.5
7.0
13.90
10.4
14.9
8.5
1.3
2.0
1.3
17.3
1.295
3.0
2.5
6.0
21.488
28.575
0.000
8.433
9.525
7.926
14.021
5.588
6.0
8.0
6.6
1.5
GRS33-6-50X19
GRS
3
3
50
88.9
108.0
88.9
58.00
86.0
57.2
61.93
29.5
91.4
86.7
0.0
M6 x 1.0 x 13.0 DP
5.0 x 10.0 DP
14.00
20.00
37.00
32.00
26.00
31.20
60.70
66.5
M10 x 1.5 x 19.5 DP
37.0
65.00
8.0 x 13.0 DP
67.00
0.00
50.0
48.0
M10 x 1.5 x 16.0 DP
26.0
65.0
77.5
1/8 BSPP
25.8
24.5
9.9
29.2
30.0
7.0
36.5
7.0
7.4
26.9
M5
7.5
7.5
20.0
26.9
1/8 BSPP
7.4
9.9
53.0
53.0
7.4
25.8
52.6
24.5
33.5
5.5
M5 x 4.0 DP
63.0
4.0
9.2
30.963
4mm Round
0.8
9.7
16.60
11.5
29.5
6.1
1.3
2.0
1.5
19.9
1.295
3.0
2.5
6.0
21.488
28.575
0.000
8.433
9.525
7.926
14.021
5.588
6.0
8.0
6.6
1.5
GRS33-6-63X32
GRS
3
3
63
146.0
177.8
146.0
75.00
133.0
86.6
92.67
33.0
125.7
119.6
0.0
M10 x 1.5 x 19.5 DP
8.0 x 13.0 DP
22.00
27.00
55.00
45.00
41.00
45.50
78.50
88.0
M12 x 1.75 x 26.0 DP
50.0
105.00
10.0 x 13.0 DP
105.00
0.00
80.0
69.0
M12 x 1.75 x 26.0 DP
35.0
105.0
102.0
1/8 BSPP
30.0
30.0
10.5
36.5
46.0
12.0
46.0
12.0
8.7
38.2
1/8 BSPP
12.0
10.0
12.0
35.7
1/8 BSPP
10.0
10.5
68.5
69.5
8.7
30.0
69.7
30.0
50.0
6.0
M5 x 4.0 DP
83.0
4.0
9.2
30.963
4mm Round
0.8
11.5
34.30
11.5
16.7
6.7
1.3
2.0
1.5
37.6
1.295
3.0
2.5
6.0
21.488
28.575
0.000
8.433
9.525
7.926
14.021
5.588
6.0
8.0
6.6
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GRT_M - GRT Parallel 3 Jaw Metric Gripper
PHD
11.11.2022
GRK_M - Series GRK Metric Parallel Pneumatic Gripper
PHD
11.11.2022
ORQ Rotary Actuator - ORQ Optimax Rotary Actuator
PHD
11.11.2022
GRS Imperial Gripper - GRS Imperial Gripper
PHD
11.11.2022
OGZ Gripper - OGZ Gripper
PHD
11.11.2022
GRL_M - GRL Grippers
PHD
11.11.2022
PHD Modular Mounting Plate for Metric Units - Modular Mounting Solutions
PHD
11.11.2022
SFP_Design6_Met - SFP Design 6 Metric Slides
PHD
27.06.2024
5300 par grp met - 5300 Parallel Gripper Metric
PHD
11.11.2022
SAL/SAH - SAL/SAH Slides
PHD
11.11.2022
JC1SD Series Switch - JC1SD Switch
PHD
16.11.2022
SIP_M - Serie SIP Metrisch
PHD
11.11.2022
GRM1_Metric - Series GRM Clamp Metric Size 1
PHD
11.11.2022
RA_M - RA Metric Rotary Actuators
PHD
26.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表