您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Farbo
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Farbo
GR44 - Independent 4 way rotating joints
Farbo
FARBO PNEUMATIC
Rotating Joints
Powered by
CAD模型選擇
{farbo/farbo_pneumatic/rotating_joints/gr44_asmtab.prj},{NB=GR44.005.V0},{IDNR=},{CODE=GR44.005.V},{A=4 - M5},{B=4 - M5},{RP=0},{GU=Viton® + PTFE},{PR=-1 ÷ 12},{SP=120},{WG=565},{C=73},{D=59.5},{E=65},{F=50},{G=M5x6},{GD=6.000},{H=20.0},{I=M5},{L=4},{M=M5},{N=15.0},{O=10},{P=20.0},{H1=5.500},{H2=6.000},{H3=5.000},{H4=5.000},{H5=10.050},{H6=22.000},{H7=42.000},{H8=9.500},{VER=4},{PPATH=independent_rotating_joints_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Inlets
ⁿ/ₐ
B
Outlets
ⁿ/ₐ
GU
Gaskets
ⁿ/ₐ
PR
Pressure
[bar]
SP
Speed
[rpm]
WG
Weight [grams]
[g]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
Thread
ⁿ/ₐ
GD
[mm]
H
[mm]
I
Thread
ⁿ/ₐ
L
[mm]
M
Thread
ⁿ/ₐ
N
[mm]
O
[mm]
P
[mm]
GR44.005
GR44.005
4 - M5
4 - M5
NBR 75 Sh.A + PTFE
-1 ÷ 12
120
565
73
59.5
65
50
M5x6
6.000
20.0
M5
4
M5
15.0
10
20.0
GR44.025
GR44.025
4 - G 1/4"
4 - G 1/4"
NBR 75 Sh.A + PTFE
-1 ÷ 12
120
1600
114
84.5
102
74
M6x9
9.000
33.0
G1/4"
11
M10
21.0
18
29.0
GR44.050
GR44.050
4 - G 1/2"
4 - G 1/2"
NBR 75 Sh.A + PTFE
-1 ÷ 12
120
3000
144
99.5
122
85
M8x12
12.000
37.5
-
-
M12
23.5
23
29.5
GR44.005.V
GR44.005.V
4 - M5
4 - M5
Viton® + PTFE
-1 ÷ 12
120
565
73
59.5
65
50
M5x6
6.000
20.0
M5
4
M5
15.0
10
20.0
GR44.025.V
GR44.025.V
4 - G 1/4"
4 - G 1/4"
Viton® + PTFE
-1 ÷ 12
120
1600
114
84.5
102
74
M6x9
9.000
33.0
G1/4"
11
M10
21.0
18
29.0
GR44.050.V
GR44.050.V
4 - G 1/2"
4 - G 1/2"
Viton® + PTFE
-1 ÷ 12
120
3000
144
99.5
122
85
M8x12
12.000
37.5
-
-
M12
23.5
23
29.5
GR44.005.L
GR44.005.L
4 - M5
4 - M5
NBR 75 Sh.A + PTFE for wa...
-1 ÷ 12
100
565
73
59.5
65
50
M5x6
6.000
20.0
M5
4
M5
15.0
10
20.0
GR44.025.L
GR44.025.L
4 - G 1/4"
4 - G 1/4"
NBR 75 Sh.A + PTFE for wa...
-1 ÷ 12
100
1600
114
84.5
102
74
M6x9
9.000
33.0
G1/4"
11
M10
21.0
18
29.0
GR44.050.L
GR44.050.L
4 - G 1/2"
4 - G 1/2"
NBR 75 Sh.A + PTFE for wa...
-1 ÷ 12
100
3000
144
99.5
122
85
M8x12
12.000
37.5
-
-
M12
23.5
23
29.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GR33 - Independent 3 way rotating joints
Farbo
08.04.2019
322/322D - Independent 3 way rotating joints
Farbo
08.04.2019
Distributor several ouputs 1/4"
Metalwork
21.07.2022
GR22 - Independent 2 way rotating joints
Farbo
08.04.2019
GR66 - Independent 6 way rotating joints
Farbo
08.04.2019
GR13/GR16 - Rotating distributors with pivot
Farbo
08.04.2019
Elbow, female XA9
Metalwork
21.07.2022
GR11 - Male thread one way rotating joints
Farbo
08.04.2019
MAE-MAS-ST-ON - One-Piece Clamp Couplings MAS, Steel C45 black oxide finish...
MÄDLER
10.04.2024
Nipple, conical XA2
Metalwork
21.07.2022
T - Rotary units
Farbo
08.04.2019
A-DIN 115-GG25 - Clamp Couplings (Box couplings) DIN 115 Made from Cast Iro...
MÄDLER
29.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表