您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Wear ring for piston - Wear ring for piston from POM Material
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Wear Ring
Wear Ring for Piston
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/fuehrungsring/piston/wr_piston_asmtab.prj},{NB=GP4900650-POTBN(0)},{PARTNO=GP4900650},{IDNR=},{D=65.0},{D2=61.0},{L2=9.7},{W=2.00},{R=0.2},{NUT=0},{MC=Polyacetal},{PPATH=wr_piston_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Bore diameter H9
[mm]
D2
Groove diameter h8
[mm]
L2
Groove width +0.2
[mm]
W
Thickness
[mm]
R
Radius max.
[mm]
S1
Radial Clearance S max
[mm]
Z
Ring gap
[mm]
MC
Wear ring material
ⁿ/ₐ
GP4100080-POTBN
GP4100080
8.0
4.9
2.5
1.55
0.2
0.30
1.0
Polyacetal
GP4100100-POTBN
GP4100100
10.0
6.9
2.5
1.55
0.2
0.30
1.0
Polyacetal
GP4300100-POTBN
GP4300100
10.0
6.9
4.0
1.55
0.2
0.40
2.0
Polyacetal
GP4300120-POTBN
GP4300120
12.0
8.9
4.0
1.55
0.2
0.40
2.0
Polyacetal
GP4300140-POTBN
GP4300140
14.0
10.9
4.0
1.55
0.2
0.40
2.0
Polyacetal
GP4300150-POTBN
GP4300150
15.0
11.9
4.0
1.55
0.2
0.40
2.0
Polyacetal
GP4300160-POTBN
GP4300160
16.0
12.9
4.0
1.55
0.2
0.40
2.0
Polyacetal
GP4900160-POTBN
GP4900160
16.0
12.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GP4300180-POTBN
GP4300180
18.0
14.9
4.0
1.55
0.2
0.40
2.0
Polyacetal
GP4900180-POTBN
GP4900180
18.0
14.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GP4300200-POTBN
GP4300200
20.0
16.9
4.0
1.55
0.2
0.40
2.0
Polyacetal
GP4800200-POTBN
GP4800200
20.0
16.0
8.2
2.00
0.2
0.40
1.0
Polyacetal
GP4900200-POTBN
GP4900200
20.0
16.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GP4900220-POTBN
GP4900220
22.0
18.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GP4300250-POTBN
GP4300250
25.0
21.9
4.0
1.55
0.2
0.40
2.0
Polyacetal
GP4800250-POTBN
GP4800250
25.0
21.0
8.2
2.00
0.2
0.40
1.0
Polyacetal
GP4800300-POTBN
GP4800300
30.0
26.0
8.2
2.00
0.2
0.40
1.0
Polyacetal
GP4300320-POTBN
GP4300320
32.0
28.9
4.0
1.55
0.2
0.40
2.0
Polyacetal
GP4800320-POTBN
GP4800320
32.0
28.0
8.2
2.00
0.2
0.40
1.0
Polyacetal
GP4800350-POTBN
GP4800350
35.0
31.0
8.2
2.00
0.2
0.40
1.0
Polyacetal
GP4800400-POTBN
GP4800400
40.0
36.0
8.2
2.00
0.2
0.40
1.0
Polyacetal
GP5100450-POTBN
GP5100450
45.0
41.0
10.0
2.00
0.2
0.50
1.0
Polyacetal
GP4900500-POTBN
GP4900500
50.0
46.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GP5100500-POTBN
GP5100500
50.0
46.0
10.0
2.00
0.2
0.50
1.0
Polyacetal
GP4900550-POTBN
GP4900550
55.0
51.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
Wear ring for rod - Wear ring for rod from POM Material
Trelleborg
21.07.2023
Zurcon® U-Cup PUA - Piston, single acting sealings elements from Zurcon® Po...
Trelleborg
21.07.2023
Piston Seal Type APG - Piston Seal Type APG, single and double acting
Trelleborg
21.07.2023
Turcon® Stepseal® 2K - Piston, single acting sealing elements from Turcon®,...
Trelleborg
21.07.2023
Piston seal Type APDE - Piston seal Type APDE from Polyurethan
Trelleborg
21.07.2023
Stangendichtung Typ ARG - Rod seal Type ARG, single and double acting
Trelleborg
13.12.2016
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon®...
Trelleborg
21.07.2023
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
Cushioning seal type AIAS - Cushioning seal type AIAS Polyurethan material
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Rod seal Type ARUP - Rod seal Type ARUP from Polyurethan
Trelleborg
21.07.2023
HiMod® Slydring® - Slydring® - HiMod® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表