您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GHG 960 - Cable gland polyamide Black
Cooper Crouse-Hinds EU
Cable Glands
E.1. Cable glands plastic design
E.1.1. Metric cable glands
Powered by
CAD模型選擇
{coopercrousehinds_eu/e_cable_glands/e_1_cable_glands/e_1_1_cable_glands/ghg960_polyamid_black_asmtab.prj},{NB=GHG9601955R0011},{IDNR=GHG9601955R0011},{LOD=},{NT=Ex-e cable gland polyamide, IP66 / IP68 - 0.1 bar},{T1=<Ex> II 2 G Ex eb IIC Gb / <Ex> II 2 D Ex tb IIIC Db},{T2=PTB 14 ATEX 1015 X},{T3=IECEx PTB 14.0027X},{T4=-55 °C up to +70 °C},{T5=-},{T6=-},{T10=IP66 / IP68 - 0.1 bar},{T11=1 x M32 cable gland},{T12=-},{T13=polyamide},{T14=0.026 kg},{T15=black},{SIZE=M32},{T16=M32, Sealing range 14 - 21 mm, thread length 10 mm, Temp. -55 °C up to +70 °C},{SERIES=GHG960},{PPATH=../../../d_terminal_enclosures/07_02_uni_box_plastic/assemblies/ghg960_asmtpl.prj},{L1=10},{D1=32},{D2=21.0},{D3=39.6},{SW=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx-Certificate
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
[kg]
T15
Colour
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
L1
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
SW
Width across flats
[mm]
GHG9601955R0001
GHG9601955R0001
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M12 cable gland
Polyamide
0.003 kg
Black
M12
M12, Sealing range 5 - 7...
8
12
7.0
16.5
15
GHG9601955R0002
GHG9601955R0002
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M16 cable gland
Polyamide
0.006 kg
Black
M16
M16, Sealing range 7 - 1...
8
16
10.0
22.0
20
GHG9601955R0003
GHG9601955R0003
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M20 cable gland
Polyamide
0.009 kg
Black
M20
M20, Sealing range 5.5 -...
8
20
13.0
26.4
24
GHG9601955R0004
GHG9601955R0004
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M25 cable gland
Polyamide
0.017 kg
Black
M25
M25, Sealing range 8 - 1...
8
25
17.5
31.9
29
GHG9601955R0005
GHG9601955R0005
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M32 cable gland
Polyamide
0.026 kg
Black
M32
M32, Sealing range 14 - ...
10
32
21.0
39.6
36
GHG9601955R0006
GHG9601955R0006
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M40 cable gland
Polyamide
0.046 kg
Black
M40
M40, Sealing range 19 - ...
10
40
28.0
50.6
46
GHG9601955R0007
GHG9601955R0007
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M50 cable gland
Polyamide
0.073 kg
Black
M50
M50, Sealing range 24 - ...
12
50
35.0
60.5
55
GHG9601955R0008
GHG9601955R0008
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M63 cable gland
Polyamide
0.116 kg
Black
M63
M63, Sealing range 29 - ...
12
63
48.0
74.8
68
GHG9601955R0009
GHG9601955R0009
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M25 cable gland
Polyamide
0.017 kg
Black
M25
M25, Sealing range 8 - 1...
8
25
15.0
31.9
29
GHG9601955R0010
GHG9601955R0010
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-40 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M20 cable gland
Polyamide
0.009 kg
Black
M20
M20, Sealing range 5.5 -...
8
20
11.0
26.4
24
GHG9601955R0011
GHG9601955R0011
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M32 cable gland
Polyamide
0.026 kg
Black
M32
M32, Sealing range 14 - ...
10
32
21.0
39.6
36
GHG9601955R0021
GHG9601955R0021
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M12 cable gland
Polyamide
0.003 kg
Black
M12
M12, Sealing range 5 - 7...
12
12
7.0
16.5
15
GHG9601955R0022
GHG9601955R0022
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M16 cable gland
Polyamide
0.007 kg
Black
M16
M16, Sealing range 7 - 1...
12
16
10.0
22.0
20
GHG9601955R0023
GHG9601955R0023
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M20 cable gland
Polyamide
0.01 kg
Black
M20
M20, Sealing range 5.5 -...
13
20
13.0
26.4
24
GHG9601955R0024
GHG9601955R0024
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M25 cable gland
Polyamide
0.018 kg
Black
M25
M25, Sealing range 8 - 1...
13
25
17.5
31.9
29
GHG9601955R0025
GHG9601955R0025
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M32 cable gland
Polyamide
0.029 kg
Black
M32
M32, Sealing range 14 - ...
15
32
21.0
39.6
36
GHG9601955R0026
GHG9601955R0026
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M40 cable gland
Polyamide
0.046 kg
Black
M40
M40, Sealing range 19 - ...
15
40
28.0
50.6
46
GHG9601955R0027
GHG9601955R0027
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M50 cable gland
Polyamide
0.073 kg
Black
M50
M50, Sealing range 24 - ...
16
50
35.0
60.5
55
GHG9601955R0028
GHG9601955R0028
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M63 cable gland
Polyamide
0.116 kg
Black
M63
M63, Sealing range 29 - ...
16
63
48.0
74.8
68
GHG9601955R0029
GHG9601955R0029
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-40 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M20 cable gland
Polyamide
0.01 kg
Black
M20
M20, Sealing range 5.5 -...
13
20
11.0
26.4
24
GHG9601955R0030
GHG9601955R0030
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M25 cable gland
Polyamide
0.018 kg
Black
M25
M25, Sealing range 8 - 1...
13
25
15.0
31.9
29
GHG9601955R0031
GHG9601955R0031
Ex-e cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M32 cable gland
Polyamide
0.029 kg
Black
M32
M32, Sealing range 14 - ...
15
32
21.0
39.6
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GHG 960 - Cable gland polyamide Blue
Cooper Crouse-Hinds EU
28.03.2022
GHG 791 - Terminal box for Zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
GHG 261 - Ex-Safety switch 10 A for Zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
GHG 791 - Junction box for Zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
GHG 716 4 - empty enclosure for industrial application
Cooper Crouse-Hinds EU
28.03.2022
SKINTOP® STR-M - Cable gland plastic
LAPP
15.05.2024
GHG 262 - Ex-Safety switch 20 A for Zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
6" NEMA VE 1 Loading Depth, 7" Side Rail Height - Straight Section
Eaton B-Line
17.10.2023
GHG 731 11 - Terminal box for Zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
GHG 511 - Ex-Stecker Zone 1; 32 A 5-polig
Cooper Crouse-Hinds EU
28.03.2022
GHG 521 mit Trennschalter - Wall socket for industrial application, 16 A wi...
Cooper Crouse-Hinds EU
28.03.2022
GHG 522 mit Trennschalter - Wall socket for industrial application, 32 A, w...
Cooper Crouse-Hinds EU
28.03.2022
GHG 64 - Flameproof enclosure IIB + H2 with hingeable cover
Cooper Crouse-Hinds EU
28.03.2022
GHG 511 - Ex-Stecker Zone 1; 63 A 4-5-polig
Cooper Crouse-Hinds EU
28.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表