您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
GFS / GFX - SAE-90° socket weld flange companion
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Socket Weld Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_socket_weld_flanges/sae_90_socket_weld_flange_companion.prj},{NB=GFS-401/90-S-012-BL(H)_M 8},{NUM=401},{NUM2=-012},{PL=6000},{NDM=1/2},{MAT=S},{M=},{M1=M 8},{BOLTM=M 8},{BOLTU=5/16},{MBX=420},{SPRE=N},{LODLEVEL=H},{A=21.6},{B1X=13},{B2X=13},{CX=40.5},{DX=54},{EX=18.2},{F1X=60},{F2X=48},{HX=16},{IX=10},{S1X=20},{S2X=37},{ZTN=73071990},{LINK=Webpage},{MASSX=0.35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
E
[mm]
F1
[mm]
F2
[mm]
H
[mm]
I
[mm]
S1
[mm]
S2
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
GFS-080/90-S-BL
3000
1/2
Bare (Uncoated)
350
21.6
13
13
38.1
54
17.5
60
48
16
10
20
37
0.31
73071990
GFS-080/90-S-038-BL
3000
1/2
Bare (Uncoated)
350
17.5
13
13
38.1
54
17.5
60
48
16
10
20
37
0.35
73071990
GFS-100/90-S-BL
3000
3/4
Bare (Uncoated)
350
27.2
19
19
47.6
65
22.3
63
50
18
10
24
38
0.55
73071990
GFS-102/90-S-BL
3000
1
Bare (Uncoated)
320
34.0
25
25
52.4
70
26.2
70
60
19
12
28
43
0.63
73071990
GFS-104/90-S-BL
3000
1 1/4
Bare (Uncoated)
280
42.8
27
32
58.7
79
30.2
85
68
21
14
34
51
1.02
73071990
GFS-106/90-S-BL
3000
1 1/2
Bare (Uncoated)
210
48.6
34
38
69.9
93
35.7
95
78
25
16
38
56
1.47
73071990
GFS-108/90-S-BL
3000
2
Bare (Uncoated)
210
61.0
49
51
77.8
110
42.9
110
90
25
18
42
65
2.00
73071990
GFS-401/90-S-012-BL
6000
1/2
Bare (Uncoated)
420
21.6
13
13
40.5
54
18.2
60
48
16
10
20
37
0.35
73071990
GFS-401/90-S-038-BL
6000
1/2
Bare (Uncoated)
420
17.5
13
13
40.5
54
18.2
60
48
16
10
20
37
0.35
73071990
GFS-402/90-S-BL
6000
3/4
Bare (Uncoated)
420
27.2
19
19
50.8
70
23.8
70
60
19
12
28
43
0.80
73071990
GFS-402/90-S-25-BL
6000
3/4
Bare (Uncoated)
420
25.1
19
19
50.8
70
23.8
70
51
19
14
28
43
0.75
73071990
GFS-403/90-S-BL
6000
1
Bare (Uncoated)
420
34.0
25
25
57.2
79
27.8
85
70
21
14
34
51
1.16
73071990
GFS-403/90-S-30-BL
6000
1
Bare (Uncoated)
420
30.2
22
25
57.2
79
27.8
85
74
21
14
34
51
1.18
73071990
GFS-404/90-S-BL
6000
1 1/4
Bare (Uncoated)
420
42.8
32
32
66.6
93
31.8
95
78
25
16
38
56
1.60
73071990
GFS-404/90-S-38-BL
6000
1 1/4
Bare (Uncoated)
420
38.2
27
32
66.6
93
31.8
95
74
25
14
38
56
1.63
73071990
GFS-405/90-S-BL
6000
1 1/2
Bare (Uncoated)
420
48.6
38
38
79.3
110
36.5
110
94
25
18
42
65
2.62
73071990
GFS-406/90-S-BL
6000
2
Bare (Uncoated)
420
61.0
51
51
96.8
134
44.5
132
107
35
25
45
75
4.06
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WFG / WFG-X - SAE-45° Flange-adapter DIN 3901
HAVIT
26.04.2024
AFS / AFX - SAE-Pipe threaded flange BSPP
HAVIT
21.12.2023
AFS / AFX - SAE-90° threaded flange BSPP
HAVIT
21.12.2023
AFS / AFX - SAE-90° threaded flange NPT
HAVIT
21.12.2023
AFS / AFX - SAE-90° Socket weld flange
HAVIT
21.12.2023
PAFS-90S EO - SAE 90° 4 bolt flange (socket weld)
Parker
31.05.2022
WAS-..L/S - Elbow weld-on fittings
EXMAR
03.03.2023
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
FH / FH-X - SAE-split flange halves
HAVIT
21.12.2023
GFS / GFX - SAE-Socket weld flange companion
HAVIT
21.12.2023
PAFS-B EO - SAE Straight 4 bolt flange (butt weld)
Parker
31.05.2022
AFS / AFX - SAE-Socket weld flange
HAVIT
21.12.2023
AFS / AFX - SAE-butt weld flange - metric ND 40
HAVIT
21.12.2023
I.AL_G - ISO Threaded unions BW / HOSE BARBS Stainless steel 316L
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表