您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
GAR-FIL 轴承 英制 - 轴承 英制
GGB
强化纤维轴承
美国GAR-FIL
Powered by
CAD模型選擇
{ggb/faser_kuns_verbun/gar_fil_us/gar_fil_us.prj},{NB=GF96100-008},{DIX=6.000},{DOX=6.250},{BESTNR1=GF96100},{DIXDO=6 x 6 1/4},{DI=6.0120/6.0180},{DO=6.2590/6.2550},{DJ=6.0000/5.9985},{DH=6.2500/6.2520},{CD=0.0030/0.0165},{B=1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DIXDO
公称尺寸
ⁿ/ₐ
DI
轴承ID
ⁿ/ₐ
DO
轴承OD
ⁿ/ₐ
DJ
轴直径
ⁿ/ₐ
DH
轴承座直径
ⁿ/ₐ
CD
运行间隙
ⁿ/ₐ
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
GF0812-008
GF0812-008
1/2 x 3/4
0.5040/0.5070
0.7535/0.7515
0.5000/0.4995
0.7500/0.7505
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF1014-008
GF1014-008
5/8 x 7/8
0.6290/0.6320
0.8785/0.8765
0.6250/0.6245
0.8750/0.8755
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF1216-008
GF1216-008
3/4 x 1
0.7540/0.7570
1.0035/1.0015
0.7500/0.7495
1.0000/1.0005
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF1418-008
GF1418-008
7/8 x 1 1/8
0.8790/0.8820
1.1285/1.1265
0.8750/0.8745
1.1250/1.1255
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF1620-008
GF1620-008
1 x 1 1/4
1.0040/1.0070
1.2535/1.2515
1.0000/0.9995
1.2500/1.2505
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF1822-008
GF1822-008
1 1/8 x 1 3/8
1.1290/1.1320
1.3785/1.3765
1.1250/1.1245
1.3750/1.3755
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF2024-008
GF2024-008
1 1/4 x 1 1/2
1.2540/1.2570
1.5035/1.5015
1.2500/1.2495
1.5000/1.5005
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF2226-008
GF2226-008
1 3/8 x 1 5/8
1.3790/1.3820
1.6285/1.6265
1.3750/1.3745
1.6250/1.6255
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF2428-008
GF2428-008
1 1/2 x 1 3/4
1.5040/1.5070
1.7535/1.7515
1.5000/1.4995
1.7500/1.7505
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF2630-008
GF2630-008
1 5/8 x 1 7/8
1.6290/1.6320
1.8785/1.8765
1.6250/1.6245
1.8750/1.8755
0.0005/0.0065
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF2832-008
GF2832-008
1 3/4 x 2
1.7550/1.7580
2.0035/2.0015
1.7500/1.7495
2.0000/2.0005
0.0015/0.0075
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF3034-008
GF3034-008
1 7/8 x 2 1/8
1.8800/1.8830
2.1285/2.1265
1.8750/1.8745
2.1250/2.1255
0.0015/0.0075
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF3236-008
GF3236-008
2 x 2 1/4
2.0055/2.0095
2.2545/2.2525
2.0000/1.9995
2.2500/2.2510
0.0010/0.0085
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF3438-008
GF3438-008
2 1/8 x 2 3/8
2.1305/2.1345
2.3795/2.3775
2.1250/2.1245
2.3750/2.3760
0.0010/0.0085
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF3640-008
GF3640-008
2 1/4 x 2 1/2
2.2555/2.2595
2.5045/2.5025
2.2500/2.2495
2.5000/2.5010
0.0010/0.0085
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF3842-008
GF3842-008
2 3/8 x 2 5/8
2.3805/2.3845
2.6295/2.6275
2.3750/2.3740
2.6250/2.6260
0.0010/0.0090
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF4044-008
GF4044-008
2 1/2 x 2 3/4
2.5060/2.5100
2.7545/2.7525
2.5000/2.4990
2.7500/2.7510
0.0015/0.0095
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF4448-008
GF4448-008
2 3/4 x 3
2.7560/2.7600
3.0050/3.0030
2.7500/2.7490
3.0000/3.0015
0.0010/0.0090
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF4852-008
GF4852-008
3 x 3 1/4
3.0065/3.0105
3.2550/3.2530
3.0000/2.9990
3.2500/3.2515
0.0015/0.0100
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF5256-008
GF5256-008
3 1/4 x 3 1/2
3.2565/3.2605
3.5055/3.5035
3.2500/3.2490
3.5000/3.5020
0.0010/0.0100
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF5660-008
GF5660-008
3 1/2 x 3 3/4
3.5065/3.5105
3.7555/3.7535
3.5000/3.4990
3.7500/3.7520
0.0010/0.0100
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF6064-008
GF6064-008
3 3/4 x 4
3.7565/3.7605
4.0055/4.0035
3.7500/3.7490
4.0000/4.0020
0.0010/0.0100
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF6468-008
GF6468-008
4 x 4 1/4
4.0090/4.0140
4.2570/4.2540
4.0000/3.9990
4.2500/4.2520
0.0020/0.0130
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF6872-008
GF6872-008
4 1/4 x 4 1/2
4.2590/4.2640
4.5070/4.5040
4.2500/4.2490
4.5000/4.5020
0.0020/0.0130
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
GF7276-008
GF7276-008
4 1/2 x 4 3/4
4.5090/4.5140
4.7570/4.7540
4.5000/4.4990
4.7500/4.7520
0.0020/0.0130
Fiber composite plain bea...
GAR FIL US
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX, wat...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EP22 轴承 mm - 轴承 mm
GGB
13.03.2024
HSG 轴承 英制 - 轴承 英制
GGB
13.03.2024
DIN 1850-J-SINT-A50 - 类似于DIN 1850的J型衬套,由烧结青铜制成,用于滑动轴承
MÄDLER
26.04.2024
DP10轴承 mm - 轴承 mm
GGB
13.03.2024
Modèle 5944 - ANSI Sch 40S reducing tee seamless - Stainless steel 304L - 3...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Reducer concentric, Aluminium acc. to ASME SB241,WP 5083-0, seamless, acc. ...
Huelsen
14.08.2019
DU轴承 mm - 轴承 mm
GGB
13.03.2024
MLG 轴承 inch - 轴承 英制
GGB
13.03.2024
GAR-MAX 轴承 英制 - 轴承 英制
GGB
13.03.2024
Modèle 5939 - ANSI Sch 40S tee seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Modèle 5937 - ANSI Sch 40S tee welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Tee-Piece, Copper acc. to EN 1057/12449, Cu-DHP, seamless, hard brazing, s...
Huelsen
10.02.2021
AEG15-4460-ML - 机床吊臂4460系列配件
怡合达3D电子图库
09.05.2024
ANN, SANN, LBNR, SLBNR_nn - 整螺丝组件/定位螺栓-内六角型
Misumi
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表