您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GE...SWE
Fluro
High performance parts
Spherical Plain Bearings
Angular Contact Spherical Plain Thrust Bearings
maintenance free
GE..SWE
Powered by
CAD模型選擇
{fluro/hochleistungsteile/gelenklager/schraeggelenklager/wartungsfrei/ge_swe/ge_swe_asmtab.prj},{NB=Gelenklager GE80SWE (0-0)},{IDNR=},{BEZ=GE80SWE},{D=80},{ALPHA=0.0},{ROT=0},{INFO=PDF-Datenblatt},{PDF=ge_swe},{TZD=0/-0.015},{D1=91.6},{B=29},{M=25.5},{A=125},{TZA=0/-0.020},{T=29},{TZT=+0.25/-0.5},{S=8.6},{RS=1.1},{R1S=1.1},{DK=115.0},{ST=1184},{DT=711},{KIPPWINKEL=3.5},{GEW=1540},{MD=360},{MAT1=Wälzlagerstahl 100Cr6},{MAT2=Wälzlagerstahl 100Cr6},{CTN=84833038},{PPATH=ge_swe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
TZD
Tolerance D
[mm]
D1
[mm]
B
[mm]
M
[mm]
A
[mm]
TZA
Tolerance A
[mm]
T
[mm]
TZT
Tolerance T
[mm]
S
[mm]
RS
rs min
[mm]
R1S
r1s min
[mm]
DK
dK
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing disk material
ⁿ/ₐ
MAT2
Inner disk material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GE25SWE
GE25SWE
25
0/-0.012
31.8
15
14.0
47
0/-0.014
15
+0.25/-0.4
0.6
1.0
1.0
42.0
235
141
2.5
148
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE28SWE
GE28SWE
28
0/-0.012
35.8
15
15.0
52
0/-0.016
16
+0.25/-0.4
1.0
1.0
1.0
47.0
287
171
2.0
186
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE30SWE
GE30SWE
30
0/-0.012
36.8
17
15.0
55
0/-0.016
17
+0.25/-0.4
1.3
1.0
1.0
49.5
298
179
4.5
208
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE35SWE
GE35SWE
35
0/-0.012
42.7
18
16.0
62
0/-0.016
18
+0.25/-0.4
2.1
1.0
1.0
55.5
345
207
4.0
268
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE40SWE
GE40SWE
40
0/-0.012
47.7
19
17.0
68
0/-0.016
19
+0.25/-0.4
2.8
1.0
1.0
62.0
424
254
3.5
327
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE45SWE
GE45SWE
45
0/-0.012
53.7
20
18.0
75
0/-0.016
20
+0.25/-0.4
3.5
1.0
1.0
68.5
494
296
3.0
416
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE50SWE
GE50SWE
50
0/-0.012
59.7
20
19.0
80
0/-0.016
20
+0.25/-0.4
4.3
1.0
1.0
74.0
567
340
1.5
455
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE55SWE
GE55SWE
55
0/-0.015
62.7
23
20.0
90
0/-0.018
23
+0.25/-0.5
5.0
1.0
1.0
82.0
681
408
4.0
645
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE60SWE
GE60SWE
60
0/-0.015
70.0
23
21.0
95
0/-0.018
23
+0.25/-0.5
5.7
1.1
1.1
88.5
784
470
2.5
714
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE65SWE
GE65SWE
65
0/-0.015
76.6
23
22.0
100
0/-0.018
23
+0.25/-0.5
6.5
1.1
1.1
93.5
836
502
1.0
759
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE70SWE
GE70SWE
70
0/-0.015
82.6
25
23.0
110
0/-0.018
25
+0.25/-0.5
7.2
1.1
1.1
102.0
972
583
2.0
1040
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE80SWE
GE80SWE
80
0/-0.015
91.6
29
25.5
125
0/-0.020
29
+0.25/-0.5
8.6
1.1
1.1
115.0
1184
711
3.5
1540
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE90SWE
GE90SWE
90
0/-0.020
100.9
32
28.0
140
0/-0.020
32
+0.25/-0.6
10.1
1.5
1.5
128.5
1490
894
3.5
2090
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE100SWE
GE100SWE
100
0/-0.020
114.6
32
31.0
150
0/-0.020
32
+0.25/-0.6
11.6
1.5
1.5
141.0
1848
1109
0.5
2340
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE110SWE
GE110SWE
110
0/-0.020
126.5
38
34.0
170
0/-0.020
38
+0.25/-0.6
13.0
2.0
2.0
155.0
1967
1180
3.0
3680
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE120SWE
GE120SWE
120
0/-0.020
136.5
38
37.0
180
0/-0.025
38
+0.25/-0.6
14.5
2.0
2.0
168.0
2585
1551
0.5
3970
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE130SWE
GE130SWE
130
0/-0.020
144.0
45
43.0
200
0/-0.025
45
+0.35/-0.7
18.0
2.5
2.5
188.0
3412
2047
1.0
5920
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE140SWE
GE140SWE
140
0/-0.020
161.5
45
43.0
210
0/-0.025
45
+0.35/-0.7
19.0
2.5
2.5
198.0
3286
1972
1.0
6330
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE150SWE
GE150SWE
150
0/-0.025
171.4
48
46.0
225
0/-0.030
48
+0.35/-0.7
20.0
3.0
3.0
211.0
3814
2288
1.0
8010
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE160SWE
GE160SWE
160
0/-0.025
182.4
51
49.0
240
0/-0.030
51
+0.35/-0.7
20.0
3.0
3.0
225.0
4524
2714
1.0
9790
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE170SWE
GE170SWE
170
0/-0.025
194.4
57
55.0
260
0/-0.035
57
+0.35/-0.7
21.0
3.0
3.0
246.0
5872
3523
1.0
12300
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE180SWE
GE180SWE
180
0/-0.025
206.4
64
61.0
280
0/-0.035
64
+0.35/-0.7
21.0
3.0
3.0
260.0
6536
3922
1.0
17400
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE190SWE
GE190SWE
190
0/-0.030
212.5
64
62.0
290
0/-0.035
64
+0.35/-0.8
26.0
3.0
3.0
275.0
7352
4410
0.5
18200
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE200SWE
GE200SWE
200
0/-0.030
229.4
70
66.0
310
0/-0.035
70
+0.35/-0.8
26.0
3.0
3.0
290.0
7725
4635
1.5
23800
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GE..EC-NIRO (2RSF)
Fluro
20.09.2021
BLR_001_101 - Radial spherical plain bearings
SKF
22.09.2023
GE..EW-2RS
Fluro
17.09.2021
SKF-9035 - Thrust Bearings - Unground
Essentra Components
19.04.2016
GE TGR - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
SCP - Metric
Carl Hirschmann
20.06.2024
Steel-on-Steel-with Seals (GE...ES-2RS,GE...GS-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
GE...AWE
Fluro
17.09.2021
GE..EC (2RS)
Fluro
20.09.2021
GE..CW
Fluro
17.09.2021
GE UK - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE..E (2RS), GE..ZO (2RS)
Fluro
17.09.2021
GXSW..MS
Fluro
20.09.2021
SKF-011 - Ball Bearings - Standard, Open
Essentra Components
19.04.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表