您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GE...AWE
Fluro
High performance parts
Spherical Plain Bearings
Axial Spherical Plain Bearings
maintenance free
GE..AWE
Powered by
CAD模型選擇
{fluro/hochleistungsteile/gelenklager/axialgelenklager/wartungsfrei/ge_awe/ge_awe_asmtab.prj},{NB=Gelenklager GE60AWE (0-0)},{IDNR=},{BEZ=GE60AWE},{D=60},{ALPHA=0.0},{ROT=0},{INFO=PDF-Datenblatt},{PDF=ge_awe},{TZD=0/-0.015},{B=37.0},{M=34.0},{A=150},{TZA=0/-0.018},{T=45.0},{TZT=+0.25/-0.5},{S=35.0},{RS=1.0},{R1S=1.0},{D1MIN=140.0},{D1=86.5},{DK=160},{ST=3790},{DT=2274},{KIPPWINKEL=6.0},{GEW=4630},{MD=360},{MAT1=Wälzlagerstahl 100Cr6},{MAT2=Wälzlagerstahl 100Cr6},{CTN=84833038},{PPATH=ge_awe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
TZD
Tolerance D
[mm]
B
[mm]
M
[mm]
A
[mm]
TZA
Tolerance A
[mm]
T
[mm]
TZT
Tolerance T
[mm]
S
[mm]
RS
rs min
[mm]
R1S
r1s min
[mm]
D1MIN
d1 min
[mm]
D1
[mm]
DK
dK
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing disk material
ⁿ/ₐ
MAT2
Inner disk material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GE10AWE
GE10AWE
10
0/-0.008
7.5
7.0
30
0/-0.009
9.5
+0.25/-0.4
7.0
0.6
0.6
27.5
17.0
32
146
88
5.0
36
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE12AWE
GE12AWE
12
0/-0.008
9.5
9.3
35
0/-0.011
13.0
+0.25/-0.4
8.0
0.6
0.6
32.0
20.0
38
195
117
5.0
72
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE15AWE
GE15AWE
15
0/-0.008
11.0
10.8
42
0/-0.011
15.0
+0.25/-0.4
10.0
0.6
0.6
39.0
24.5
46
278
167
6.0
108
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE17AWE
GE17AWE
17
0/-0.008
11.8
11.2
47
0/-0.011
16.0
+0.25/-0.4
11.0
0.6
0.6
43.5
28.5
52
350
210
4.0
137
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE20AWE
GE20AWE
20
0/-0.010
14.5
13.8
55
0/-0.013
20.0
+0.25/-0.4
12.5
1.0
1.0
50.0
34.0
60
410
246
5.0
246
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE25AWE
GE25AWE
25
0/-0.010
16.5
16.7
62
0/-0.013
22.5
+0.25/-0.4
14.0
1.0
1.0
58.5
35.0
68
718
431
5.0
415
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE30AWE
GE30AWE
30
0/-0.010
19.0
19.0
75
0/-0.013
26.0
+0.25/-0.4
17.5
1.0
1.0
70.0
44.5
82
920
552
5.0
614
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE35AWE
GE35AWE
35
0/-0.012
22.0
20.7
90
0/-0.015
28.0
+0.25/-0.4
22.0
1.0
1.0
84.0
52.5
98
1340
804
5.0
973
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE40AWE
GE40AWE
40
0/-0.012
27.0
21.5
105
0/-0.015
32.0
+0.25/-0.4
24.5
1.0
1.0
97.0
59.5
114
1789
1073
6.0
1590
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE45AWE
GE45AWE
45
0/-0.012
31.0
25.5
120
0/-0.015
36.5
+0.25/-0.4
27.5
1.0
1.0
110.0
68.5
128
2263
1357
6.0
2240
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE50AWE
GE50AWE
50
0/-0.012
33.0
30.5
130
0/-0.018
42.5
+0.25/-0.4
30.0
1.0
1.0
120.0
71.0
139
2836
1702
6.0
3140
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE60AWE
GE60AWE
60
0/-0.015
37.0
34.0
150
0/-0.018
45.0
+0.25/-0.5
35.0
1.0
1.0
140.0
86.5
160
3790
2274
6.0
4630
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE70AWE
GE70AWE
70
0/-0.015
42.0
36.5
160
0/-0.025
50.0
+0.25/-0.5
35.0
1.0
1.0
153.0
95.5
176
4887
2932
3.0
5370
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE80AWE
GE80AWE
80
0/-0.015
43.5
38.0
180
0/-0.025
50.0
+0.25/-0.5
42.5
1.0
1.0
172.0
109.0
197
5908
3545
4.0
6910
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE100AWE
GE100AWE
100
0/-0.020
51.0
46.0
210
0/-0.030
59.0
+0.25/-0.6
45.0
1.1
1.1
198.0
134.0
222
7018
4210
4.0
11000
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE120AWE
GE120AWE
120
0/-0.020
53.5
50.0
230
0/-0.030
64.0
+0.25/-0.6
52.5
1.1
1.1
220.0
155.0
250
8162
4897
3.0
14000
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE140AWE
GE140AWE
140
0/-0.025
61.0
54.0
260
0/-0.035
72.0
+0.35/-0.7
52.5
1.5
1.5
243.0
177.0
274
9372
5623
3.0
19100
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE160AWE
GE160AWE
160
0/-0.025
66.0
58.0
290
0/-0.035
77.0
+0.35/-0.7
65.0
1.5
1.5
271.0
200.0
313
11680
7008
2.0
25000
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE180AWE
GE180AWE
180
0/-0.025
74.0
62.0
320
0/-0.040
86.0
+0.35/-0.7
67.5
1.5
1.5
299.0
225.0
340
12364
7418
4.0
32800
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE200AWE
GE200AWE
200
0/-0.030
80.0
66.0
340
0/-0.040
87.0
+0.35/-0.8
70.0
1.5
1.5
320.0
247.0
365
15350
9210
1.0
35400
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE220AWE
GE220AWE
220
0/-0.030
82.0
67.0
370
0/-0.040
97.0
+0.35/-0.8
75.0
1.5
1.5
350.0
265.5
388
14119
8471
7.0
44700
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE240AWE
GE240AWE
240
0/-0.030
87.0
73.0
400
0/-0.040
103.0
+0.35/-0.8
77.5
1.5
1.5
382.0
294.0
420
17176
10305
6.0
56900
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE260AWE
GE260AWE
260
0/-0.035
95.0
80.0
430
0/-0.045
115.0
+0.35/-0.8
82.5
1.5
1.5
409.0
317.0
449
18019
10811
7.0
71300
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE280AWE
GE280AWE
280
0/-0.035
100.0
85.0
460
0/-0.045
110.0
+0.35/-0.8
80.0
3.0
3.0
445.0
337.0
480
28561
17136
4.0
84700
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE300AWE
GE300AWE
300
0/-0.035
100.0
90.0
480
0/-0.045
110.0
+0.35/-0.8
80.0
3.0
3.0
460.0
356.0
490
28809
17285
3.5
88900
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表