您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
DPX DPAX butterfly valve - DPX EBC manual butterfly valve beween compact flanges w/ multi-position handle
Definox
DPX DPAX Butterfly valves
DPX DPAX Butterfly valves between flanges
DPX notched handle Manual butterfly valve between flanges
Powered by
CAD模型選擇
{definox/vannes20papillon20dpx20dpax/vannes20papillon20dpx20dpax20entre20brides20compact/vannes20papillon20manuelle20e020gachette20dpx20entre20brides20compact/vannes20papillon20dpx20dpax.prj},{NB=GU152H19100},{PREVIEW=../../../_pool_/b9/79/vanne_papillon_dpx_ebc_e0_gachette.png},{REF=GU152H19100},{DESC=DPX EBC à gâchette ouverture à droite US 6\"},{TUBE=146,9 / 152,4},{V=DPX EBC},{DIAM=US 6\"},{ACT=DPX à gâchette ouverture à droite},{MATB=1.4404},{MATS=EPDM étuvé trempé},{FITTING=A souder},{DEFAULTSORTATTR=7721}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
GS025H11100
GS025H11100
DPX SMS 25 manual w/ righ...
22,15 / 25,4
DPX EBC
SMS 25
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GS032H11100
GS032H11100
DPX SMS 32 manual w/ righ...
29,65 / 32
DPX EBC
SMS 32
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GS038H11100
GS038H11100
DPX SMS 38 manual w/ righ...
34,85 / 38,1
DPX EBC
SMS 38
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GS051H11100
GS051H11100
DPX SMS 51 manual w/ righ...
47,55 / 50,8
DPX EBC
SMS 51
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GS063H11100
GS063H11100
DPX SMS 63 manual w/ righ...
60,25 / 63,5
DPX EBC
SMS 63
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GS076H11100
GS076H11100
DPX SMS 76 manual w/ righ...
72,9 / 76,1
DPX EBC
SMS 76
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GS104H11100
GS104H11100
DPX SMS 104 manual w/ rig...
100,05 / 104
DPX EBC
SMS 104
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GD025H11100
GD025H11100
DPX DIN 25 manual w/ righ...
26,05 / 29
DPX EBC
DIN 25
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GD032H11100
GD032H11100
DPX DIN 32 manual w/ righ...
32,05 / 35
DPX EBC
DIN 32
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GD040H11100
GD040H11100
DPX DIN 40 manual w/ righ...
38,05 / 41
DPX EBC
DIN 40
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GD050H11100
GD050H11100
DPX DIN 50 manual w/ righ...
50,05 / 53
DPX EBC
DIN 50
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GD065H11100
GD065H11100
DPX DIN 65 manual w/ righ...
66,05 / 70
DPX EBC
DIN 65
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GD080H11100
GD080H11100
DPX DIN 80 manual w/ righ...
81,05 / 85
DPX EBC
DIN 80
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GD100H11100
GD100H11100
DPX DIN 100 manual w/ rig...
100,05 / 104
DPX EBC
DIN 100
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GD125H11100
GD125H11100
DPX DIN 125 manual w/ rig...
125,05 / 129
DPX EBC
DIN 125
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GD150H11100
GD150H11100
DPX DIN 150 manual w/ rig...
150,05 / 154
DPX EBC
DIN 150
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GU025H11100
GU025H11100
DPX US 1" manual w/ right...
22,15 / 25,4
DPX EBC
US 1"
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GU038H11100
GU038H11100
DPX US 1"1/2 manual w/ ri...
34,85 / 38,1
DPX EBC
US 1"1/2
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GU051H11100
GU051H11100
DPX US 2" manual w/ right...
47,55 / 50,8
DPX EBC
US 2"
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GU063H11100
GU063H11100
DPX US 2"1/2 manual w/ ri...
60,25 / 63,5
DPX EBC
US 2"1/2
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GU076H11100
GU076H11100
DPX US 3" manual w/ right...
72,9 / 76,1
DPX EBC
US 3"
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GU101H11100
GU101H11100
DPX US 4" manual w/ right...
97,45 / 101,6
DPX EBC
US 4"
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GU152H11100
GU152H11100
DPX US 6" manual w/ right...
146,9 / 152,4
DPX EBC
US 6"
DPX manual w/ multipositi...
1.4404
DPX EPDM
To weld
GS025H12100
GS025H12100
DPX SMS 25 manual w/ righ...
22,15 / 25,4
DPX EBC
SMS 25
DPX manual w/ multipositi...
1.4404
DPX FKM
To weld
GS032H12100
GS032H12100
DPX SMS 32 manual w/ righ...
29,65 / 32
DPX EBC
SMS 32
DPX manual w/ multipositi...
1.4404
DPX FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表