您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
GB.22 - Flanged Guide Bushing bronze with shoulder and solid lubricant
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
Guide Bushings
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/b/b2/gb_22.prj},{NB=GB.22.030.035},{COMP=SF Bordignon GmbH},{IDNR=},{DD2=38},{DD3=48},{L2=5.0},{RR=1},{DD1=30},{L1=35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
COMP
Company
ⁿ/ₐ
DD2
d2
[mm]
DD3
d3
[mm]
L2
[mm]
RR
R Mounting Element
[mm]
DD1
d1
[mm]
L1
[mm]
GB.22.012.015
SF Bordignon GmbH
18
25
4.0
1
12
15
GB.22.016.020
SF Bordignon GmbH
22
30
5.0
1
16
20
GB.22.020.025
SF Bordignon GmbH
28
36
5.0
1
20
25
GB.22.025.030
SF Bordignon GmbH
33
43
5.0
1
25
30
GB.22.030.035
SF Bordignon GmbH
38
48
5.0
1
30
35
GB.22.040.045
SF Bordignon GmbH
50
60
5.0
2
40
45
GB.22.050.050
SF Bordignon GmbH
60
68
5.0
2
50
50
GB.22.050.055
SF Bordignon GmbH
62
75
6.0
2
50
55
GB.22.060.060
SF Bordignon GmbH
75
83
7.5
3
60
60
GB.22.060.065
SF Bordignon GmbH
75
90
7.0
3
60
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表