您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Foot Mount
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.1kW~0.4kW
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/china_ccc_cert_gm/gearmotor/g3_series/g3_gearmotor_asmtab.prj},{NB=G3L18N25-CNW020TWCE},{OSH=18},{VERS1=MIN},{TREE=L},{VVIS=380,400,440},{INFO=Infotext},{MCVIS=0.2kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='100','100W','200','200W','400','400W'},{BVIS=No},{GHL=},{RVIS=1/25},{TB=E},{TBVIS=With terminal box},{TOIVIS=E-BOX(aluminum)},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{R2=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450'},{R3=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200'},{R4=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100'},{R5=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450'},{TB2='L2','Lead wire type'},{TB3='L1','Lead wire type','A','With terminal box'},{TB4='L1','Lead wire type','','With terminal box'},{TB5='T','T-BOX(steel)'},{TOI2='A','A-BOX(aluminum)','Z','Z-BOX (Rectifier built-in type)'},{TOI3='','-'},{PTB2='','Standard','XTZ','TZ','XT9','T9','XT6','T6'},{PTB3='','Standard','XH6','H6','XH3','H3','XHZ','HZ','XTZ','TZ','XTZH6','TZH6','XTZH3','TZH3','XTZHZ','TZHZ','XT9','T9','XT9H6','T9H6','XT9H3','T9H3','XT9HZ','T9HZ','XT6','T6', 'XT6H6','T6H6','XT6H3','T6H3','XT6HZ','T6HZ'},{PPATH=g3_gearmotor_asmtpl.prj},{INFO1=Infotext},{BOX=},{CNSORDERNOJP=},{CNSORDERNOCN=G3L18N25-CNW020TWCE},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3L18N5-CNM010TNCT
200/50,200/60,220/60(V/Hz...
0.1kW
No
1/5
18
With terminal box
T
G3L18N5-CNM010TNCT
G3L18N10-CNM010TNCT
200/50,200/60,220/60(V/Hz...
0.1kW
No
1/10
18
With terminal box
T
G3L18N10-CNM010TNCT
G3L18N15-CNM010TNCT
200/50,200/60,220/60(V/Hz...
0.1kW
No
1/15
18
With terminal box
T
G3L18N15-CNM010TNCT
G3L18N20-CNM010TNCT
200/50,200/60,220/60(V/Hz...
0.1kW
No
1/20
18
With terminal box
T
G3L18N20-CNM010TNCT
G3L18N25-CNM010TNCT
200/50,200/60,220/60(V/Hz...
0.1kW
No
1/25
18
With terminal box
T
G3L18N25-CNM010TNCT
G3L18N30-CNM010TNCT
200/50,200/60,220/60(V/Hz...
0.1kW
No
1/30
18
With terminal box
T
G3L18N30-CNM010TNCT
G3L18N40-CNM010TNCT
200/50,200/60,220/60(V/Hz...
0.1kW
No
1/40
18
With terminal box
T
G3L18N40-CNM010TNCT
G3L18N50-CNM010TNCT
200/50,200/60,220/60(V/Hz...
0.1kW
No
1/50
18
With terminal box
T
G3L18N50-CNM010TNCT
G3L18N5-CNM010TBCT
220/50(V/Hz)
0.1kW
No
1/5
18
With terminal box
T
G3L18N5-CNM010TBCT
G3L18N10-CNM010TBCT
220/50(V/Hz)
0.1kW
No
1/10
18
With terminal box
T
G3L18N10-CNM010TBCT
G3L18N15-CNM010TBCT
220/50(V/Hz)
0.1kW
No
1/15
18
With terminal box
T
G3L18N15-CNM010TBCT
G3L18N20-CNM010TBCT
220/50(V/Hz)
0.1kW
No
1/20
18
With terminal box
T
G3L18N20-CNM010TBCT
G3L18N25-CNM010TBCT
220/50(V/Hz)
0.1kW
No
1/25
18
With terminal box
T
G3L18N25-CNM010TBCT
G3L18N30-CNM010TBCT
220/50(V/Hz)
0.1kW
No
1/30
18
With terminal box
T
G3L18N30-CNM010TBCT
G3L18N40-CNM010TBCT
220/50(V/Hz)
0.1kW
No
1/40
18
With terminal box
T
G3L18N40-CNM010TBCT
G3L18N50-CNM010TBCT
220/50(V/Hz)
0.1kW
No
1/50
18
With terminal box
T
G3L18N50-CNM010TBCT
G3L18N5-CNM010TWCT
380/50,400/50,400/60,440/...
0.1kW
No
1/5
18
With terminal box
T
G3L18N5-CNM010TWCT
G3L18N10-CNM010TWCT
380/50,400/50,400/60,440/...
0.1kW
No
1/10
18
With terminal box
T
G3L18N10-CNM010TWCT
G3L18N15-CNM010TWCT
380/50,400/50,400/60,440/...
0.1kW
No
1/15
18
With terminal box
T
G3L18N15-CNM010TWCT
G3L18N20-CNM010TWCT
380/50,400/50,400/60,440/...
0.1kW
No
1/20
18
With terminal box
T
G3L18N20-CNM010TWCT
G3L18N25-CNM010TWCT
380/50,400/50,400/60,440/...
0.1kW
No
1/25
18
With terminal box
T
G3L18N25-CNM010TWCT
G3L18N30-CNM010TWCT
380/50,400/50,400/60,440/...
0.1kW
No
1/30
18
With terminal box
T
G3L18N30-CNM010TWCT
G3L18N40-CNM010TWCT
380/50,400/50,400/60,440/...
0.1kW
No
1/40
18
With terminal box
T
G3L18N40-CNM010TWCT
G3L18N50-CNM010TWCT
380/50,400/50,400/60,440/...
0.1kW
No
1/50
18
With terminal box
T
G3L18N50-CNM010TWCT
G3L18N5-CNB010TNCT
200/50,200/60,220/60(V/Hz...
0.1kW
Yes
1/5
18
With terminal box
T
G3L18N5-CNB010TNCT
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Foot mount
NISSEI Corporation
22.09.2022
Flange Mount
NISSEI Corporation
22.09.2022
Foot type
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
Foot mount
NISSEI Corporation
22.09.2022
R/M shaft
NISSEI Corporation
22.09.2022
Flange mount
NISSEI Corporation
22.09.2022
L shaft
NISSEI Corporation
22.09.2022
L shaft
NISSEI Corporation
22.09.2022
Foot Mount
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3 series)
NISSEI Corporation
22.09.2022
CHEW40, CHEW50 - Chains -2040B/2050B Series- Double Pitch Type
Misumi
30.06.2021
L shaft
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表